카탈로그: Elesa+Ganter
생성됨: 29.01.2018
카탈로그의 특징:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
TSR. - Oil drain plugs
Elesa+Ganter
Accessories for hydraulic systems
TSR
Powered by
CAD모델 선택
{elesa_ganter/accessories_for_hydraulic_systemes/tsr/tsr.prj},{NB=Oil drain plugs TSR.40x1.5},{PARTNUMBER=158891},{DESCRIPTION=TSR.40x1.5},{DIM01=M40x1.5},{DIM02=14},{DIM03=46},{DIM04=53.5},{DIM05=26},{DIM06=38.0},{DIM07=0},{WEIGHT=19},{MX=40.000},{VER=3.000},{P=1.500},{INFOEG=Produktdetails}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
BOM
PARTNUMBER
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
d
ⁿ/ₐ
DIM02
h
[mm]
DIM03
S
[mm]
DIM04
D
[mm]
DIM05
L
[mm]
DIM06
M
[mm]
WEIGHT
[g]
Oil drain plugs TSR.14x1....
158885
TSR.14x1.5
M14x1.5
9
19
22.0
17
15.0
4
Oil drain plugs TSR.16x1....
158886
TSR.16x1.5
M16x1.5
10
22
25.5
18
17.0
6
Oil drain plugs TSR.20x1....
158887
TSR.20x1.5
M20x1.5
11
27
32.0
20
20.5
8
Oil drain plugs TSR.26x1....
158888
TSR.26x1.5
M26x1.5
12
32
37.0
22
25.0
14
Oil drain plugs TSR.27x1....
158889
TSR.27x1.5
M27x1.5
12
32
37.0
22
25.0
14
Oil drain plugs TSR.33x1....
158890
TSR.33x1.5
M33x1.5
13
38
44.0
23
31.0
18
Oil drain plugs TSR.40x1....
158891
TSR.40x1.5
M40x1.5
14
46
53.5
26
38.0
19
Oil drain plugs TSR.42x2
158892
TSR.42x2
M42x2
15
46
53.5
26
38.0
21
Oil drain plugs TSR.1/4
158895
TSR.1/4
G 1/4
9
19
22.0
17
15.0
4
Oil drain plugs TSR.3/8
158896
TSR.3/8
G 3/8
9
22
25.5
18
17.0
6
Oil drain plugs TSR.1/2
158897
TSR.1/2
G 1/2
11
27
32.0
20
20.5
8
Oil drain plugs TSR.3/4
158898
TSR.3/4
G 3/4
12
32
37.0
22
25.0
14
Oil drain plugs TSR.1
158899
TSR.1
G 1
13
38
44.0
23
31.0
18
Oil drain plugs TSR.1 1/4
158911
TSR.1 1/4
G1 1/4
14
46
53.5
26
38.0
32
Oil drain plugs TSR.1 1/2
158913
TSR.1 1/2
G1 1/2
15
55
63.5
28
46.0
51
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청