카탈로그: Elesa
생성됨: 04.05.2018
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
DVA 7 - Vibration damping elements
Elesa
GENERAL CATALOGUE
Machine elements
Joints vibration-damping elements
DVA.6 - DVA.7
Powered by
CAD모델 선택
{elesa/general_catalogue/09/3_joints_vibration_damping_elements/dva_6_dva_7/dva_7.prj},{NB=Vibration damping elements DVA.7-50-50-M10-70},{CODE=419037},{DESCRIPTION=DVA.7-50-50-M10-70},{DIM01=50},{DIM02=50},{DIM03=M10},{DIM04=10},{DIM05=1147},{DIM06=13.00},{WEIGHT=100},{D=10}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
L
[mm]
DIM03
d
ⁿ/ₐ
DIM04
h
[mm]
DIM05
Static load
[N]
DIM06
Max. deflection
[mm]
WEIGHT
Weight
[g]
Vibration damping element...
416271
DVA.7-10-10-M5-40
10
10
M5
5
46
3.00
2
Vibration damping element...
413571
DVA.7-10-10-M5-55
10
10
M5
5
59
3.00
2
Vibration damping element...
418971
DVA.7-10-10-M5-70
10
10
M5
5
113
3.00
2
Vibration damping element...
416297
DVA.7-20-15-M6-40
20
15
M6
6
84
5.00
7
Vibration damping element...
413597
DVA.7-20-15-M6-55
20
15
M6
6
194
4.00
7
Vibration damping element...
418997
DVA.7-20-15-M6-70
20
15
M6
6
321
4.00
7
Vibration damping element...
416301
DVA.7-20-24-M6-40
20
24
M6
6
82
6.00
8
Vibration damping element...
413601
DVA.7-20-24-M6-55
20
24
M6
6
130
6.00
8
Vibration damping element...
419001
DVA.7-20-24-M6-70
20
24
M6
6
330
6.00
8
Vibration damping element...
416307
DVA.7-25-20-M6-40
25
20
M6
6
84
13.00
15
Vibration damping element...
413607
DVA.7-25-20-M6-55
25
20
M6
6
190
13.00
15
Vibration damping element...
419007
DVA.7-25-20-M6-70
25
20
M6
6
495
13.00
15
Vibration damping element...
416311
DVA.7-30-30-M8-40
30
30
M8
8
190
7.50
28
Vibration damping element...
413611
DVA.7-30-30-M8-55
30
30
M8
8
260
7.50
28
Vibration damping element...
419011
DVA.7-30-30-M8-70
30
30
M8
8
630
7.50
28
Vibration damping element...
416321
DVA.7-30-36-M8-40
30
36
M8
8
180
9.00
30
Vibration damping element...
413621
DVA.7-30-36-M8-55
30
36
M8
8
320
9.00
30
Vibration damping element...
419021
DVA.7-30-36-M8-70
30
36
M8
8
650
9.00
30
Vibration damping element...
416331
DVA.7-35-40-M8-40
35
40
M8
8
260
10.00
43
Vibration damping element...
413631
DVA.7-35-40-M8-55
35
40
M8
8
300
10.00
43
Vibration damping element...
419031
DVA.7-35-40-M8-70
35
40
M8
8
630
10.00
43
Vibration damping element...
416337
DVA.7-50-50-M10-40
50
50
M10
10
481
13.00
100
Vibration damping element...
413637
DVA.7-50-50-M10-55
50
50
M10
10
835
13.00
100
Vibration damping element...
419037
DVA.7-50-50-M10-70
50
50
M10
10
1147
13.00
100
Vibration damping element...
416341
DVA.7-50-61-M8-40
50
61
M8
8
490
15.25
114
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청