카탈로그: Elesa
생성됨: 04.05.2018
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
RDB - Toothed clamping elements
Elesa
GENERAL CATALOGUE
Machine elements
Cam locking levers
RDB
Powered by
CAD모델 선택
{elesa/general_catalogue/09/2_cam_locking_levers/rdb/rdb.prj},{NB=Toothed clamping elements RDB.40-60-B},{CODE=51993},{DESCRIPTION=RDB.40-60-B},{DIM01=40.0},{DIM02=8.3},{DIM03=5},{DIM04=M5},{DIM04X=5.000},{DIM05=6},{DIM06=30.0},{DIM07=-},{DIM07X=0.000},{DIM08=23},{DIM09=12.0},{DIM10=11.4},{DIM11=-},{DIM11X=0.000},{DIM12=22.8},{DIM13=8},{DIM13X=8.000},{DIM14=1.3},{DIM15=120},{WEIGHT=18},{VER=B},{DIM16=0.000},{DIM17=5.500},{DIM18=4.500}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
LINA
BOM
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
d
[mm]
DIM02
d1
[mm]
DIM03
d2
[mm]
DIM04
d3
ⁿ/ₐ
DIM05
d4
[mm]
DIM06
d5
[mm]
DIM07
d6
[mm]
DIM08
f
[mm]
DIM09
h
[mm]
DIM10
h1
[mm]
DIM11
h2
[mm]
DIM12
h3
[mm]
DIM13
s
[mm]
DIM14
w min.
[mm]
DIM15
C#
[Nm]
WEIGHT
Weight
[g]
Toothed clamping elements...
51981
RDB.32-60-F
32.0
6.3
5
-
5
23.5
-
18
9.5
9.0
-
18.0
-
1.2
80
9
Toothed clamping elements...
51991
RDB.40-60-F
40.0
8.3
6
-
6
30.0
-
23
12.0
11.4
-
22.8
-
1.3
120
16
Toothed clamping elements...
51983
RDB.32-60-B
32.0
6.3
4
M4
5
23.5
-
18
9.5
9.0
-
18.0
7
1.2
80
10
Toothed clamping elements...
51993
RDB.40-60-B
40.0
8.3
5
M5
6
30.0
-
23
12.0
11.4
-
22.8
8
1.3
120
18
Toothed clamping elements...
51985
RDB.32-60-CF
35.5
6.3
5
-
5
23.5
32.5
18
9.5
9.0
8.2
18.0
-
1.2
80
15
Toothed clamping elements...
51995
RDB.40-60-CF
43.5
8.3
6
-
6
30.0
40.0
23
12.0
11.4
10.5
22.8
-
1.3
140
26
Toothed clamping elements...
51987
RDB.32-60-CB
35.5
6.3
4
M4
5
23.5
32.5
18
9.5
9.0
8.2
18.0
7
1.2
80
16
Toothed clamping elements...
51997
RDB.40-60-CB
43.5
8.3
5
M5
6
30.0
40.0
23
12.0
11.4
10.5
22.8
8
1.3
140
28
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청