카탈로그: Elesa
생성됨: 04.05.2018
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
EBP. - Bridge handles
Elesa
GENERAL CATALOGUE
Handles
Bridge handles
EBP.
Powered by
CAD모델 선택
{elesa/general_catalogue/04/1_bridge_handles/ebp_combi/ebp_asmtab.prj},{NB=Bridge handles EBP.145-6-C6},{CODE=260230-C6},{DESCRIPTION=EBP.145-6-C6},{DIM01=147.0},{DIM02=120±0.5},{F=120.000},{DIM03=6.5},{DIM04=10.0},{DIM05=27.0},{DIM06=40.5},{DIM07=10.5},{DIM08=28.0},{DIM09=9.5},{DIM10=93.0},{DIM11=2700},{DIM12=1800},{DIM13=10},{DIM14=4},{WEIGHT=75},{R1=245.000},{R2=254.000},{R=0.663},{G=0.118},{B=0.122},{C=6},{DESCRIPTIONX=2},{PPATH=ebp_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
L
[mm]
DIM02
f
[mm]
DIM03
d
[mm]
DIM04
s
[mm]
DIM05
D
[mm]
DIM06
h
[mm]
DIM07
h1
[mm]
DIM08
h2
[mm]
DIM09
B
[mm]
DIM10
I1
[mm]
DIM11
F1
[N]
DIM12
F2
[N]
DIM13
L1
[J]
DIM14
L2
[J]
WEIGHT
Weight
[g]
Bridge handlesEBP.110-6-C...
260111-C1
EBP.110-6-C1
116.0
93.5±0.5
6.5
10.0
22.0
35.0
6.5
23.5
7.5
72.0
2000
1500
8
3
35
Bridge handlesEBP.110-6-C...
260111-C17
EBP.110-6-C17
116.0
93.5±0.5
6.5
10.0
22.0
35.0
6.5
23.5
7.5
72.0
2000
1500
8
3
35
Bridge handlesEBP.110-6-C...
260111-C2
EBP.110-6-C2
116.0
93.5±0.5
6.5
10.0
22.0
35.0
6.5
23.5
7.5
72.0
2000
1500
8
3
35
Bridge handlesEBP.110-6-C...
260111-C3
EBP.110-6-C3
116.0
93.5±0.5
6.5
10.0
22.0
35.0
6.5
23.5
7.5
72.0
2000
1500
8
3
35
Bridge handlesEBP.110-6-C...
260111-C4
EBP.110-6-C4
116.0
93.5±0.5
6.5
10.0
22.0
35.0
6.5
23.5
7.5
72.0
2000
1500
8
3
35
Bridge handlesEBP.110-6-C...
260111-C5
EBP.110-6-C5
116.0
93.5±0.5
6.5
10.0
22.0
35.0
6.5
23.5
7.5
72.0
2000
1500
8
3
35
Bridge handlesEBP.110-6-C...
260111-C6
EBP.110-6-C6
116.0
93.5±0.5
6.5
10.0
22.0
35.0
6.5
23.5
7.5
72.0
2000
1500
8
3
35
Bridge handlesEBP.140-6-C...
260210-C1
EBP.140-6-C1
144.0
117±0.5
6.5
10.0
26.5
39.0
19.5
26.5
8.5
91.0
2700
1800
10
4
57
Bridge handlesEBP.140-6-C...
260210-C17
EBP.140-6-C17
144.0
117±0.5
6.5
10.0
26.5
39.0
19.5
26.5
8.5
91.0
2700
1800
10
4
57
Bridge handlesEBP.140-6-C...
260210-C2
EBP.140-6-C2
144.0
117±0.5
6.5
10.0
26.5
39.0
19.5
26.5
8.5
91.0
2700
1800
10
4
57
Bridge handlesEBP.140-6-C...
260210-C3
EBP.140-6-C3
144.0
117±0.5
6.5
10.0
26.5
39.0
19.5
26.5
8.5
91.0
2700
1800
10
4
57
Bridge handlesEBP.140-6-C...
260210-C4
EBP.140-6-C4
144.0
117±0.5
6.5
10.0
26.5
39.0
19.5
26.5
8.5
91.0
2700
1800
10
4
57
Bridge handlesEBP.140-6-C...
260210-C5
EBP.140-6-C5
144.0
117±0.5
6.5
10.0
26.5
39.0
19.5
26.5
8.5
91.0
2700
1800
10
4
57
Bridge handlesEBP.140-6-C...
260210-C6
EBP.140-6-C6
144.0
117±0.5
6.5
10.0
26.5
39.0
19.5
26.5
8.5
91.0
2700
1800
10
4
57
Bridge handlesEBP.140-8-C...
260211-C1
EBP.140-8-C1
144.0
117±0.5
8.5
13.0
26.5
39.0
8.5
26.5
8.5
91.0
2700
1800
10
4
55
Bridge handlesEBP.140-8-C...
260211-C17
EBP.140-8-C17
144.0
117±0.5
8.5
13.0
26.5
39.0
8.5
26.5
8.5
91.0
2700
1800
10
4
55
Bridge handlesEBP.140-8-C...
260211-C2
EBP.140-8-C2
144.0
117±0.5
8.5
13.0
26.5
39.0
8.5
26.5
8.5
91.0
2700
1800
10
4
55
Bridge handlesEBP.140-8-C...
260211-C3
EBP.140-8-C3
144.0
117±0.5
8.5
13.0
26.5
39.0
8.5
26.5
8.5
91.0
2700
1800
10
4
55
Bridge handlesEBP.140-8-C...
260211-C4
EBP.140-8-C4
144.0
117±0.5
8.5
13.0
26.5
39.0
8.5
26.5
8.5
91.0
2700
1800
10
4
55
Bridge handlesEBP.140-8-C...
260211-C5
EBP.140-8-C5
144.0
117±0.5
8.5
13.0
26.5
39.0
8.5
26.5
8.5
91.0
2700
1800
10
4
55
Bridge handlesEBP.140-8-C...
260211-C6
EBP.140-8-C6
144.0
117±0.5
8.5
13.0
26.5
39.0
8.5
26.5
8.5
91.0
2700
1800
10
4
55
Bridge handlesEBP.145-6-C...
260230-C1
EBP.145-6-C1
147.0
120±0.5
6.5
10.0
27.0
40.5
10.5
28.0
9.5
93.0
2700
1800
10
4
75
Bridge handlesEBP.145-6-C...
260230-C17
EBP.145-6-C17
147.0
120±0.5
6.5
10.0
27.0
40.5
10.5
28.0
9.5
93.0
2700
1800
10
4
75
Bridge handlesEBP.145-6-C...
260230-C2
EBP.145-6-C2
147.0
120±0.5
6.5
10.0
27.0
40.5
10.5
28.0
9.5
93.0
2700
1800
10
4
75
Bridge handlesEBP.145-6-C...
260230-C3
EBP.145-6-C3
147.0
120±0.5
6.5
10.0
27.0
40.5
10.5
28.0
9.5
93.0
2700
1800
10
4
75
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청