카탈로그: Elesa
생성됨: 04.05.2018
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
ERW-SST - Flat adjustable handles
Elesa
GENERAL CATALOGUE
Clamping levers
Adjustable handles
ERW.
Powered by
CAD모델 선택
{elesa/general_catalogue/03/1_adjustable_handles/erw/erw_sst.prj},{NB=Flat adjustable handles ERW.44-SST-M5-C2},{CODE=255101-C2},{DESCRIPTION=ERW.44-SST-M5-C2},{DIM01=44},{DIM02=M5},{DIM03=52.0},{DIM04=15.5},{DIM05=27.0},{DIM06=30.5},{DIM07=6},{DIM08=29.5},{DIM09=6},{DIM10=18.5},{DIM11=12},{DIM12=11.0},{DIM13=18},{WEIGHT=12},{NDM=5},{R=0.922},{G=0.416},{B=0.039},{L1=34.200},{D1=4.700},{L2=9.190},{D2=1.390},{L3=2.300}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
R
[mm]
DIM02
d6H
ⁿ/ₐ
DIM03
L
[mm]
DIM04
D
[mm]
DIM05
H
[mm]
DIM06
H1
[mm]
DIM07
h
[mm]
DIM08
h1
[mm]
DIM09
h2
[mm]
DIM10
h3
[mm]
DIM11
d1
[mm]
DIM12
l1
[mm]
DIM13
Teeth no.
ⁿ/ₐ
WEIGHT
Weight
[g]
Flat adjustable handles E...
252821-C1
ERW.22-SST-M3-C1
22
M3
29.0
14.0
26.0
29.5
6
29.5
6
19.0
12
8.5
16
7
Flat adjustable handles E...
252821-C17
ERW.22-SST-M3-C17
22
M3
29.0
14.0
26.0
29.5
6
29.5
6
19.0
12
8.5
16
7
Flat adjustable handles E...
252821-C2
ERW.22-SST-M3-C2
22
M3
29.0
14.0
26.0
29.5
6
29.5
6
19.0
12
8.5
16
7
Flat adjustable handles E...
252821-C3
ERW.22-SST-M3-C3
22
M3
29.0
14.0
26.0
29.5
6
29.5
6
19.0
12
8.5
16
7
Flat adjustable handles E...
252821-C4
ERW.22-SST-M3-C4
22
M3
29.0
14.0
26.0
29.5
6
29.5
6
19.0
12
8.5
16
7
Flat adjustable handles E...
252821-C5
ERW.22-SST-M3-C5
22
M3
29.0
14.0
26.0
29.5
6
29.5
6
19.0
12
8.5
16
7
Flat adjustable handles E...
252821-C6
ERW.22-SST-M3-C6
22
M3
29.0
14.0
26.0
29.5
6
29.5
6
19.0
12
8.5
16
7
Flat adjustable handles E...
252826-C1
ERW.22-SST-M4-C1
22
M4
29.0
14.0
26.0
29.5
9
29.5
6
19.0
12
8.5
16
8
Flat adjustable handles E...
252826-C17
ERW.22-SST-M4-C17
22
M4
29.0
14.0
26.0
29.5
9
29.5
6
19.0
12
8.5
16
8
Flat adjustable handles E...
252826-C2
ERW.22-SST-M4-C2
22
M4
29.0
14.0
26.0
29.5
9
29.5
6
19.0
12
8.5
16
8
Flat adjustable handles E...
252826-C3
ERW.22-SST-M4-C3
22
M4
29.0
14.0
26.0
29.5
9
29.5
6
19.0
12
8.5
16
8
Flat adjustable handles E...
252826-C4
ERW.22-SST-M4-C4
22
M4
29.0
14.0
26.0
29.5
9
29.5
6
19.0
12
8.5
16
8
Flat adjustable handles E...
252826-C5
ERW.22-SST-M4-C5
22
M4
29.0
14.0
26.0
29.5
9
29.5
6
19.0
12
8.5
16
8
Flat adjustable handles E...
252826-C6
ERW.22-SST-M4-C6
22
M4
29.0
14.0
26.0
29.5
9
29.5
6
19.0
12
8.5
16
8
Flat adjustable handles E...
252831-C1
ERW.22-SST-M5-C1
22
M5
29.0
14.0
26.0
29.5
10
29.5
6
19.0
12
8.5
16
9
Flat adjustable handles E...
252831-C17
ERW.22-SST-M5-C17
22
M5
29.0
14.0
26.0
29.5
10
29.5
6
19.0
12
8.5
16
9
Flat adjustable handles E...
252831-C2
ERW.22-SST-M5-C2
22
M5
29.0
14.0
26.0
29.5
10
29.5
6
19.0
12
8.5
16
9
Flat adjustable handles E...
252831-C3
ERW.22-SST-M5-C3
22
M5
29.0
14.0
26.0
29.5
10
29.5
6
19.0
12
8.5
16
9
Flat adjustable handles E...
252831-C4
ERW.22-SST-M5-C4
22
M5
29.0
14.0
26.0
29.5
10
29.5
6
19.0
12
8.5
16
9
Flat adjustable handles E...
252831-C5
ERW.22-SST-M5-C5
22
M5
29.0
14.0
26.0
29.5
10
29.5
6
19.0
12
8.5
16
9
Flat adjustable handles E...
252831-C6
ERW.22-SST-M5-C6
22
M5
29.0
14.0
26.0
29.5
10
29.5
6
19.0
12
8.5
16
9
Flat adjustable handles E...
255071-C1
ERW.30-SST-M5-C1
30
M5
37.5
15.5
27.0
30.5
6
29.5
6
20.5
12
9.0
18
10
Flat adjustable handles E...
255071-C17
ERW.30-SST-M5-C17
30
M5
37.5
15.5
27.0
30.5
6
29.5
6
20.5
12
9.0
18
10
Flat adjustable handles E...
255071-C2
ERW.30-SST-M5-C2
30
M5
37.5
15.5
27.0
30.5
6
29.5
6
20.5
12
9.0
18
10
Flat adjustable handles E...
255071-C3
ERW.30-SST-M5-C3
30
M5
37.5
15.5
27.0
30.5
6
29.5
6
20.5
12
9.0
18
10
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청