카탈로그: Elesa
생성됨: 04.05.2018
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
B.193-p - Knurled grip knobs
Elesa
GENERAL CATALOGUE
Clamping knobs
Grip knobs
B.193
Powered by
CAD모델 선택
{elesa/general_catalogue/02/2_grip_knobs/b_193_combi/b_193_p.prj},{NB=Knurled grip knobs B.193/20 p-M6x16},{CODE=2322},{DESCRIPTION=B.193/20 p-M6x16},{DIM01=22},{DIM02=M6},{DIM03=14},{DIM04=15},{DIM05=16},{DIM06=4},{WEIGHT=10},{NDM=6.000},{KDM=4.773}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
d6g
ⁿ/ₐ
DIM03
L
[mm]
DIM04
d1
[mm]
DIM05
l
[mm]
DIM06
l2
[mm]
WEIGHT
Weight
[g]
Knurled grip knobs B.193/...
2115
B.193/15 p-M3x6
15
M3
11
11
6
2
2
Knurled grip knobs B.193/...
2116
B.193/15 p-M3x10
15
M3
11
11
10
2
3
Knurled grip knobs B.193/...
2117
B.193/15 p-M3x16
15
M3
11
11
16
2
4
Knurled grip knobs B.193/...
2121
B.193/15 p-M4x6
15
M4
11
11
6
2
3
Knurled grip knobs B.193/...
2122
B.193/15 p-M4x10
15
M4
11
11
10
2
4
Knurled grip knobs B.193/...
2123
B.193/15 p-M4x16
15
M4
11
11
16
2
5
Knurled grip knobs B.193/...
2131
B.193/15 p-M5x10
15
M5
11
11
10
2
5
Knurled grip knobs B.193/...
2132
B.193/15 p-M5x16
15
M5
11
11
16
2
6
Knurled grip knobs B.193/...
2133
B.193/15 p-M5x25
15
M5
11
11
25
2
7
Knurled grip knobs B.193/...
2221
B.193/18 p-M5x10
18
M5
12
13
10
3
6
Knurled grip knobs B.193/...
2222
B.193/18 p-M5x16
18
M5
12
13
16
3
7
Knurled grip knobs B.193/...
2224
B.193/18 p-M5x25
18
M5
12
13
25
3
9
Knurled grip knobs B.193/...
2223
B.193/18 p-M5x40
18
M5
12
13
40
3
11
Knurled grip knobs B.193/...
2321
B.193/20 p-M6x10
22
M6
14
15
10
4
9
Knurled grip knobs B.193/...
2322
B.193/20 p-M6x16
22
M6
14
15
16
4
10
Knurled grip knobs B.193/...
2325
B.193/20 p-M6x20
22
M6
14
15
20
4
11
Knurled grip knobs B.193/...
2323
B.193/20 p-M6x25
22
M6
14
15
25
4
12
Knurled grip knobs B.193/...
2326
B.193/20 p-M6x30
22
M6
14
15
30
4
14
Knurled grip knobs B.193/...
2324
B.193/20 p-M6x40
22
M6
14
15
40
4
15
Knurled grip knobs B.193/...
2421
B.193/25 p-M6x16
26
M6
18
19
16
6
14
Knurled grip knobs B.193/...
2422
B.193/25 p-M6x25
26
M6
18
19
25
6
16
Knurled grip knobs B.193/...
2431
B.193/25 p-M8x16
26
M8
18
19
16
6
20
Knurled grip knobs B.193/...
2432
B.193/25 p-M8x25
26
M8
18
19
25
6
23
Knurled grip knobs B.193/...
2521
B.193/30 p-M8x16
31
M8
18
24
16
6
25
Knurled grip knobs B.193/...
2522
B.193/30 p-M8x25
31
M8
18
24
25
6
28
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청