카탈로그: DKC
생성됨: 09.05.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
DKC
6004 - Reducers made of nickel plated brass (GAS- GAS)
DKC
COSMEC
Metal Systems
Accessories
Powered by
CAD모델 선택
{dkc_europe/cosmec/metal_systems/accessories/6004.prj},{NB=6004-16},{CODE=6004-16},{F1=1/2\"},{F2=3/8\"},{CH=24},{LF1=9.5},{LF2=},{L=13.0},{TIPO=A},{A=3.5},{B=30°},{C=/},{D=/},{F1A=20.955},{F2A=16.662},{DD=0.000},{CC=0.000},{LF2A=0.000}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
BOM
CODE
Product code
ⁿ/ₐ
F1
Thread (male)
ⁿ/ₐ
F2
Thread (female)
ⁿ/ₐ
CH
Wrench size
[mm]
LF1
Thread length
[mm]
LF2
Thread length
[mm]
L
Total length
[mm]
TIPO
Type
ⁿ/ₐ
6004-0438
6004-0438
1/4"
3/8"
18
8.0
11
21.0
B
6004-0412
6004-0412
1/4"
1/2"
24
8.0
11
21.0
B
6004-3804
6004-3804
3/8"
1/4"
22
9.5
13.0
A
6004-3812
6004-3812
3/8"
1/2"
24
9.5
11
22.5
B
6004-3834
6004-3834
3/8"
3/4"
28
9.5
12.5
24.0
B
6004-1204
6004-1204
1/2"
1/4"
24
9.5
13.0
A
6004-16
6004-16
1/2"
3/8"
24
9.5
13.0
A
6004-1234
6004-1234
1/2"
3/4"
28
9.5
12.5
24.0
B
6004-3438
6004-3438
3/4"
3/8"
28
9.5
13.5
A
6004-3412
6004-3412
3/4"
1/2"
28
9.5
13.5
A
6004-3401
6004-3401
3/4"
1"
35
9.5
13
25.0
B
6004-138
6004-138
1"
3/8"
35
10.5
15.5
A
6004-112
6004-112
1"
1/2"
35
10.5
15.5
A
6004-134
6004-134
1"
3/4"
35
10.5
15.5
A
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
6054 - Reducers made of nickel plated brass (PG - GAS / GAS-PG )
DKC
27.11.2019
6019 - Reducers made of nickel plated brass (GAS-ISO METRIC / ISO METRIC-GA...
DKC
27.11.2019
Enlargers, Reducers & Thread Convertors
ABB Installation Products
09.03.2023
3.11 - REDUCING BUSH
VDL
23.02.2023
I.RMF_G - ISO Threaded unions and accessories Stainless steel 316L MALE / F...
FG INOX
16.02.2017
B222 - Reducer, Parallel
AIRWORK
27.06.2022
ART. 104Z - Parallel reducer
Pneumax
14.04.2022
I.2RMF - 3000 lbs Forged fittings NPT MALE / FEMALE HEXAGONAL REDUCERS Stai...
FG INOX
16.02.2017
6104 - Reducers made of nickel plated brass (PG- PG)
DKC
27.11.2019
I.RMF_GM - ISO Threaded unions and accessories Stainless steel 316 MALE / F...
FG INOX
16.02.2017
B217 - Reducer, Parallel
AIRWORK
27.06.2022
Reducer, conical XA4
Metalwork
21.07.2022
Reducer, parallel XA4Z
Metalwork
21.07.2022
6016 - Reducers made of nickel plated brass (ISO METRIC- ISO METRIC)
DKC
27.11.2019
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청