Pigging stations - In-line cleaning station clamp end
Definox
Pigging Systems
In-line cleaning station
Clamp in-line cleaning station
Powered by
CAD모델 선택
{definox/syste8mes20de20raclage/gare20de20nettoyage20en20ligne/gare20de20nettoyage20en20ligne20sortie20clamp/gares20de20raclage.prj},{NB=ZU152-154},{PREVIEW=../../../_pool_/b0/75/gare_de_nettoyage_en_ligne_sortie_clamp.png},{REF=ZU152-154},{DESC=Gare de nettoyage en ligne Sortie clamp US 6\"},{TUBE=146,9 / 152,4},{V=Gare de raclage},{DIAM=US 6\"},{ACT=Gare de nettoyage en ligne},{MATB=1.4404},{MATS=EPDM},{FITTING=Sortie clamp},{DEFAULTSORTATTR=31089}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
REF
Reference
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
TUBE
Ø Tube
ⁿ/ₐ
V
Valve
ⁿ/ₐ
DIAM
Diameter
ⁿ/ₐ
ACT
Actuator
ⁿ/ₐ
MATB
Body material
ⁿ/ₐ
MATS
Seal material
ⁿ/ₐ
FITTING
Fitting
ⁿ/ₐ
ZS025-154
ZS025-154
In-line cleaning station ...
22,6 / 25
Pigging station
SMS 25
In-line cleaning station
1.4404
EPDM
Clamp end connection
ZS038-154
ZS038-154
In-line cleaning station ...
35,6 / 38
Pigging station
SMS 38
In-line cleaning station
1.4404
EPDM
Clamp end connection
ZS051-154
ZS051-154
In-line cleaning station ...
48,5 / 51
Pigging station
SMS 51
In-line cleaning station
1.4404
EPDM
Clamp end connection
ZS063-154
ZS063-154
In-line cleaning station ...
60,3 / 63,5
Pigging station
SMS 63
In-line cleaning station
1.4404
EPDM
Clamp end connection
ZS076-154
ZS076-154
In-line cleaning station ...
72,9 / 76,1
Pigging station
SMS 76
In-line cleaning station
1.4404
EPDM
Clamp end connection
ZS104-154
ZS104-154
In-line cleaning station ...
100 / 104
Pigging station
SMS 104
In-line cleaning station
1.4404
EPDM
Clamp end connection
ZD025-154
ZD025-154
In-line cleaning station ...
26 / 29
Pigging station
DIN 25
In-line cleaning station
1.4404
EPDM
Clamp end connection
ZD040-154
ZD040-154
In-line cleaning station ...
38 / 41
Pigging station
DIN 40
In-line cleaning station
1.4404
EPDM
Clamp end connection
ZD050-154
ZD050-154
In-line cleaning station ...
50 / 53
Pigging station
DIN 50
In-line cleaning station
1.4404
EPDM
Clamp end connection
ZD065-154
ZD065-154
In-line cleaning station ...
66 / 70
Pigging station
DIN 65
In-line cleaning station
1.4404
EPDM
Clamp end connection
ZD080-154
ZD080-154
In-line cleaning station ...
81 / 85
Pigging station
DIN 80
In-line cleaning station
1.4404
EPDM
Clamp end connection
ZD100-154
ZD100-154
In-line cleaning station ...
100 / 104
Pigging station
DIN 100
In-line cleaning station
1.4404
EPDM
Clamp end connection
ZU025-154
ZU025-154
In-line cleaning station ...
22,1 / 25,4
Pigging station
US 1"
In-line cleaning station
1.4404
EPDM
Clamp end connection
ZU038-154
ZU038-154
In-line cleaning station ...
34,8 / 38,1
Pigging station
US 1"1/2
In-line cleaning station
1.4404
EPDM
Clamp end connection
ZU051-154
ZU051-154
In-line cleaning station ...
47,5 / 50,8
Pigging station
US 2"
In-line cleaning station
1.4404
EPDM
Clamp end connection
ZU063-154
ZU063-154
In-line cleaning station ...
60,2 / 63,5
Pigging station
US 2"1/2
In-line cleaning station
1.4404
EPDM
Clamp end connection
ZU076-154
ZU076-154
In-line cleaning station ...
72,9 / 76,1
Pigging station
US 3"
In-line cleaning station
1.4404
EPDM
Clamp end connection
ZU101-154
ZU101-154
In-line cleaning station ...
97,4 / 101,6
Pigging station
US 4"
In-line cleaning station
1.4404
EPDM
Clamp end connection
ZU152-154
ZU152-154
In-line cleaning station ...
146,9 / 152,4
Pigging station
US 6"
In-line cleaning station
1.4404
EPDM
Clamp end connection
ZS025-155
ZS025-155
In-line cleaning station ...
22,6 / 25
Pigging station
SMS 25
In-line cleaning station
1.4404
FKM
Clamp end connection
ZS038-155
ZS038-155
In-line cleaning station ...
35,6 / 38
Pigging station
SMS 38
In-line cleaning station
1.4404
FKM
Clamp end connection
ZS051-155
ZS051-155
In-line cleaning station ...
48,5 / 51
Pigging station
SMS 51
In-line cleaning station
1.4404
FKM
Clamp end connection
ZS063-155
ZS063-155
In-line cleaning station ...
60,3 / 63,5
Pigging station
SMS 63
In-line cleaning station
1.4404
FKM
Clamp end connection
ZS076-155
ZS076-155
In-line cleaning station ...
72,9 / 76,1
Pigging station
SMS 76
In-line cleaning station
1.4404
FKM
Clamp end connection
ZS104-155
ZS104-155
In-line cleaning station ...
100 / 104
Pigging station
SMS 104
In-line cleaning station
1.4404
FKM
Clamp end connection
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청