카탈로그: DAIDO METAL
생성됨: 06.08.2014
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
DAIDO METAL
BA - Bushing
DAIDO METAL
METAL
DAISLIDE
Powered by
CAD모델 선택
{daido/metal/daislide/bushing_ba.prj},{NB=BA456060},{CNSORDERNO=BA456060},{ND=45.0},{IDH=60},{IDHT=H7(+0.030/0)},{GPHL=45.0},{GPHLT=d8(-0.080/-0.119)},{GPLL=45.0},{GPLLT=e7(-0.050/-0.075)},{HAC=45.0},{HACT=f7(-0.025/-0.050)},{ID=45.0},{IDT=+0.091/+0.066},{OD=60},{ODT=+0.066/+0.041},{L=60},{LT=-0.1/-0.3},{FC=C0.5},{FCX=0.5},{COD=3×15°},{COD1=3.00},{CID=3×10°},{CID1=3.00}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
7
8
9
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CNSORDERNO
Parts No.
ⁿ/ₐ
ND
Bushing Inner Diameter
[mm]
IDH
Recommended Housing Inner Diameter
[mm]
IDHT
Recommended Housing I.D. Tolerance
[mm]
GPHL
Recommended General Purpose (Heavy load)
[mm]
GPHLT
Recommended General Purpose (Heavy load) Tolerance
[mm]
GPLL
Recommended General Purpose (Light load)
[mm]
GPLLT
Recommended General Purpose (Light load) Tolerance
[mm]
HAC
Recommended High Accuracy Purpose
[mm]
HACT
Recommended High Accuracy Purpose Tolerance
[mm]
ID
Bushing Inner Diameter
[mm]
IDT
Bushing Inner Diameter Tolerance
[mm]
OD
Bushing Outer Diameter
[mm]
ODT
Bushing Outer Diameter Tolerance
[mm]
L
Bushing Length
[mm]
LT
Bushing Length Tolerance
[mm]
FC
Bushing Face C
[mm]
COD
Bushing Chamfer on O.D.
[mm]
CID
Bushing Chamfer on I.D.
[mm]
BA121816
BA121816
12.0
18
H7(+0.018/0)
12.0
d8(-0.050/-0.077)
12.0
e7(-0.032/-0.050)
12.0
f7(-0.016/-0.034)
12.0
+0.050/+0.032
18
+0.038/+0.023
16
-0.1/-0.3
C0.5
2×15°
2×10°
BA121820
BA121820
12.0
18
H7(+0.018/0)
12.0
d8(-0.050/-0.077)
12.0
e7(-0.032/-0.050)
12.0
f7(-0.016/-0.034)
12.0
+0.050/+0.032
18
+0.038/+0.023
20
-0.1/-0.3
C0.5
2×15°
2×10°
BA121825
BA121825
12.0
18
H7(+0.018/0)
12.0
d8(-0.050/-0.077)
12.0
e7(-0.032/-0.050)
12.0
f7(-0.016/-0.034)
12.0
+0.050/+0.032
18
+0.038/+0.023
25
-0.1/-0.3
C0.5
2×15°
2×10°
BA121830
BA121830
12.0
18
H7(+0.018/0)
12.0
d8(-0.050/-0.077)
12.0
e7(-0.032/-0.050)
12.0
f7(-0.016/-0.034)
12.0
+0.050/+0.032
18
+0.038/+0.023
30
-0.1/-0.3
C0.5
2×15°
2×10°
BA131915
BA131915
13.0
19
H7(+0.021/0)
13.0
d8(-0.050/-0.077)
13.0
e7(-0.032/-0.050)
13.0
f7(-0.016/-0.034)
13.0
+0.060/+0.042
19
+0.045/+0.028
15
-0.1/-0.3
C0.5
2×15°
2×10°
BA131920
BA131920
13.0
19
H7(+0.021/0)
13.0
d8(-0.050/-0.077)
13.0
e7(-0.032/-0.050)
13.0
f7(-0.016/-0.034)
13.0
+0.060/+0.042
19
+0.045/+0.028
20
-0.1/-0.3
C0.5
2×15°
2×10°
BA152115
BA152115
15.0
21
H7(+0.021/0)
15.0
d8(-0.050/-0.077)
15.0
e7(-0.032/-0.050)
15.0
f7(-0.016/-0.034)
15.0
+0.060/+0.042
21
+0.045/+0.028
15
-0.1/-0.3
C0.5
2×15°
2×10°
BA152120
BA152120
15.0
21
H7(+0.021/0)
15.0
d8(-0.050/-0.077)
15.0
e7(-0.032/-0.050)
15.0
f7(-0.016/-0.034)
15.0
+0.060/+0.042
21
+0.045/+0.028
20
-0.1/-0.3
C0.5
2×15°
2×10°
BA152125
BA152125
15.0
21
H7(+0.021/0)
15.0
d8(-0.050/-0.077)
15.0
e7(-0.032/-0.050)
15.0
f7(-0.016/-0.034)
15.0
+0.060/+0.042
21
+0.045/+0.028
25
-0.1/-0.3
C0.5
2×15°
2×10°
BA162216
BA162216
16.0
22
H7(+0.021/0)
16.0
d8(-0.050/-0.077)
16.0
e7(-0.032/-0.050)
16.0
f7(-0.016/-0.034)
16.0
+0.060/+0.042
22
+0.045/+0.028
16
-0.1/-0.3
C0.5
2×15°
2×10°
BA162220
BA162220
16.0
22
H7(+0.021/0)
16.0
d8(-0.050/-0.077)
16.0
e7(-0.032/-0.050)
16.0
f7(-0.016/-0.034)
16.0
+0.060/+0.042
22
+0.045/+0.028
20
-0.1/-0.3
C0.5
2×15°
2×10°
BA162225
BA162225
16.0
22
H7(+0.021/0)
16.0
d8(-0.050/-0.077)
16.0
e7(-0.032/-0.050)
16.0
f7(-0.016/-0.034)
16.0
+0.060/+0.042
22
+0.045/+0.028
25
-0.1/-0.3
C0.5
2×15°
2×10°
BA162230
BA162230
16.0
22
H7(+0.021/0)
16.0
d8(-0.050/-0.077)
16.0
e7(-0.032/-0.050)
16.0
f7(-0.016/-0.034)
16.0
+0.060/+0.042
22
+0.045/+0.028
30
-0.1/-0.3
C0.5
2×15°
2×10°
BA162235
BA162235
16.0
22
H7(+0.021/0)
16.0
d8(-0.050/-0.077)
16.0
e7(-0.032/-0.050)
16.0
f7(-0.016/-0.034)
16.0
+0.060/+0.042
22
+0.045/+0.028
35
-0.1/-0.3
C0.5
2×15°
2×10°
BA162240
BA162240
16.0
22
H7(+0.021/0)
16.0
d8(-0.050/-0.077)
16.0
e7(-0.032/-0.050)
16.0
f7(-0.016/-0.034)
16.0
+0.060/+0.042
22
+0.045/+0.028
40
-0.1/-0.3
C0.5
2×15°
2×10°
BA182415
BA182415
18.0
24
H7(+0.021/0)
18.0
d8(-0.050/-0.077)
18.0
e7(-0.032/-0.050)
18.0
f7(-0.016/-0.034)
18.0
+0.060/+0.042
24
+0.045/+0.028
15
-0.1/-0.3
C0.5
2×15°
2×10°
BA182420
BA182420
18.0
24
H7(+0.021/0)
18.0
d8(-0.050/-0.077)
18.0
e7(-0.032/-0.050)
18.0
f7(-0.016/-0.034)
18.0
+0.060/+0.042
24
+0.045/+0.028
20
-0.1/-0.3
C0.5
2×15°
2×10°
BA182425
BA182425
18.0
24
H7(+0.021/0)
18.0
d8(-0.050/-0.077)
18.0
e7(-0.032/-0.050)
18.0
f7(-0.016/-0.034)
18.0
+0.060/+0.042
24
+0.045/+0.028
25
-0.1/-0.3
C0.5
2×15°
2×10°
BA182430
BA182430
18.0
24
H7(+0.021/0)
18.0
d8(-0.050/-0.077)
18.0
e7(-0.032/-0.050)
18.0
f7(-0.016/-0.034)
18.0
+0.060/+0.042
24
+0.045/+0.028
30
-0.1/-0.3
C0.5
2×15°
2×10°
BA202816
BA202816
20.0
28
H7(+0.021/0)
20.0
d8(-0.065/-0.098)
20.0
e7(-0.040/-0.061)
20.0
f7(-0.020/-0.041)
20.0
+0.071/+0.050
28
+0.045/+0.028
16
-0.1/-0.3
C0.5
2×15°
2×10°
BA202820
BA202820
20.0
28
H7(+0.021/0)
20.0
d8(-0.065/-0.098)
20.0
e7(-0.040/-0.061)
20.0
f7(-0.020/-0.041)
20.0
+0.071/+0.050
28
+0.045/+0.028
20
-0.1/-0.3
C0.5
2×15°
2×10°
BA202825
BA202825
20.0
28
H7(+0.021/0)
20.0
d8(-0.065/-0.098)
20.0
e7(-0.040/-0.061)
20.0
f7(-0.020/-0.041)
20.0
+0.071/+0.050
28
+0.045/+0.028
25
-0.1/-0.3
C0.5
2×15°
2×10°
BA202830
BA202830
20.0
28
H7(+0.021/0)
20.0
d8(-0.065/-0.098)
20.0
e7(-0.040/-0.061)
20.0
f7(-0.020/-0.041)
20.0
+0.071/+0.050
28
+0.045/+0.028
30
-0.1/-0.3
C0.5
2×15°
2×10°
BA202835
BA202835
20.0
28
H7(+0.021/0)
20.0
d8(-0.065/-0.098)
20.0
e7(-0.040/-0.061)
20.0
f7(-0.020/-0.041)
20.0
+0.071/+0.050
28
+0.045/+0.028
35
-0.1/-0.3
C0.5
2×15°
2×10°
BA202840
BA202840
20.0
28
H7(+0.021/0)
20.0
d8(-0.065/-0.098)
20.0
e7(-0.040/-0.061)
20.0
f7(-0.020/-0.041)
20.0
+0.071/+0.050
28
+0.045/+0.028
40
-0.1/-0.3
C0.5
2×15°
2×10°
F
P
1
2
3
4
5
6
7
8
9
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
TA - Thrust Washer
DAIDO METAL
22.01.2019
HA - Bushing
DAIDO METAL
22.01.2019
JA STANDARD - Floating Joint: Standard Type
SMC Corporation
01.07.2024
Slide Type L Plate
DAIDO METAL
22.01.2019
Slide Plate PA
DAIDO METAL
22.01.2019
160S - 1
TAIYO
14.06.2023
DDK05 - Bushing
DAIDO METAL
22.01.2019
SAFG - Thrust Bushing
DAIDO METAL
22.01.2019
DBX01 - Bushing
DAIDO METAL
22.01.2019
DBS02 - Flanged Bushing
DAIDO METAL
22.01.2019
DBS02 - Bushing
DAIDO METAL
22.01.2019
LM 8 F-360 - Pneumatic Linear Module
domino modul
11.05.2020
LM 6 FR - LM 6 FR
domino modul
11.05.2020
LM 6 FE-180 - Electrical linear module
domino modul
11.05.2020
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청