Fig. B3118SL - Adjustable Roller Stand with Base Plate (TOLCO Fig.328) - Pipe Rollers & Roller Supports
Eaton B-Line
Pipe Hangers
Pipe Rollers & Roller Supports
Powered by
CAD모델 선택
{cooperbline/pipe_hangers/pipe_r_a_s/b3118sl_asmtab.prj},{NB=B3118SL_8_to_10PLN-8},{PNHELP=B3118SL-8 to 10},{PN1=B3118SL_8_to_10},{PS=8.00000000},{FINISH=PLN},{RN=C},{A=10.63},{B=8.00},{CMIN=10 1/8},{CMINMM=257.2},{CMAX=11 11/16},{CMAXMM=296.9},{D=7.38},{E=1.00000000},{F=1.12500000},{DL=2100},{DLK=9.34},{AWT=2725},{AWTKG=1236.0},{LOD=},{NO=4},{ROD=3},{PNS=3},{NO1=4},{HH=0.64062500},{PPATH=parts/b3118sl_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
BOM
PN
Part No.
ⁿ/ₐ
PS
Pipe Size
[인치]
PSMM
Pipe Size
[mm]
A
[인치]
AMM
A
[mm]
B
[인치]
BMM
B
[mm]
CMIN
C Minimum
[인치]
CMINMM
C Minimum
[mm]
CMAX
C Maximum
[인치]
CMAXMM
C Maximum
[mm]
D
[인치]
DMM
D
[mm]
E
[인치]
EMM
E
[mm]
F
[인치]
FMM
F
[mm]
DL
Design Load
[Lbs]
DLK
Design Load
[kN]
AWT
Approx. Wt./100
[Lbs]
AWTKG
Approx. Wt./100
[kg]
B3118SL-2 to 3 1/2 PLN
B3118SL-2 to 3 1/2 PLN
2
50
6.88
174.8
6.00
152.4
4 3/4
120.6
5 5/8
142.9
3.88
98.6
1
25.4
1
25.4
390
1.73
1100
498.9
B3118SL-2 to 3 1/2 PLN
B3118SL-2 to 3 1/2 PLN
2 1/2
65
6.88
174.8
6.00
152.4
5
127.0
5 7/8
149.2
3.88
98.6
1
25.4
1
25.4
390
1.73
1100
498.9
B3118SL-2 to 3 1/2 PLN
B3118SL-2 to 3 1/2 PLN
3
80
6.88
174.8
6.00
152.4
5 5/16
134.9
6 3/16
157.2
3.88
98.6
1
25.4
1
25.4
390
1.73
1100
498.9
B3118SL-2 to 3 1/2 PLN
B3118SL-2 to 3 1/2 PLN
3 1/2
90
6.88
174.8
6.00
152.4
5 9/16
141.3
6 7/16
163.5
3.88
98.6
1
25.4
1
25.4
390
1.73
1100
498.9
B3118SL-4 to 6 PLN
B3118SL-4 to 6 PLN
4
100
8.13
206.5
6.00
152.4
6 3/16
157.2
7 7/16
188.9
5.13
130.3
1
25.4
1
25.4
950
4.22
1310
594.2
B3118SL-4 to 6 PLN
B3118SL-4 to 6 PLN
5
125
8.13
206.5
6.00
152.4
6 3/4
171.4
8
203.2
5.13
130.3
1
25.4
1
25.4
950
4.22
1310
594.2
B3118SL-4 to 6 PLN
B3118SL-4 to 6 PLN
6
150
8.13
206.5
6.00
152.4
7 1/4
184.1
8 1/2
215.9
5.13
130.3
1
25.4
1
25.4
950
4.22
1310
594.2
B3118SL-8 to 10 PLN
B3118SL-8 to 10 PLN
8
200
10.63
270.0
8.00
203.2
10 1/8
257.2
11 11/16
296.9
7.38
187.5
1
25.4
1 1/8
28.6
2100
9.34
2725
1236.0
B3118SL-8 to 10 PLN
B3118SL-8 to 10 PLN
10
250
10.63
270.0
8.00
203.2
11 3/16
284.2
12 3/4
323.8
7.38
187.5
1
25.4
1 1/8
28.6
2100
9.34
2725
1236.0
B3118SL-12 to 14 PLN
B3118SL-12 to 14 PLN
12
300
13.00
330.2
8.00
203.2
12 3/4
323.8
14 1/8
358.8
9.50
241.3
1
25.4
1 1/8
28.6
3075
16.68
3612
1638.4
B3118SL-12 to 14 PLN
B3118SL-12 to 14 PLN
14
350
13.00
330.2
8.00
203.2
13 3/8
339.7
14 3/8
365.1
9.50
241.3
1
25.4
1 1/8
28.6
3075
16.68
3612
1638.4
B3118SL-16 to 20 PLN
B3118SL-16 to 20 PLN
16
400
14.63
371.6
10.00
254.0
15 3/8
390.5
17 1/4
438.1
11.13
282.7
1
25.4
1 1/4
31.8
4980
22.15
6384
2895.8
B3118SL-16 to 20 PLN
B3118SL-16 to 20 PLN
18
450
14.63
371.6
10.00
254.0
16 3/8
415.9
18 1/4
463.5
11.13
282.7
1
25.4
1 1/4
31.8
4980
22.15
6384
2895.8
B3118SL-16 to 20 PLN
B3118SL-16 to 20 PLN
20
500
14.63
371.6
10.00
254.0
17 3/8
441.3
19 1/4
488.9
11.13
282.7
1
25.4
1 1/4
31.8
4980
22.15
6384
2895.8
B3118SL-24 PLN
B3118SL-24 PLN
24
600
15.75
400.0
10.75
273.1
19 1/4
488.9
21 1/4
539.7
12.25
311.1
1
25.4
1 3/8
34.9
6100
27.13
8437
3827.0
B3118SL-30 PLN
B3118SL-30 PLN
30
750
19.25
488.9
10.50
266.7
24 7/16
620.7
26 11/16
677.9
15.75
400.0
1
25.4
1 3/8
34.9
7500
33.36
12528
5682.7
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
Fig. B3114R - Long Pattern Pipe Roller Only - Pipe Rollers & Roller Support...
Eaton B-Line
17.10.2023
Fig. B3119SL - Roller with Steel Base Plate - Pipe Rollers & Roller Support...
Eaton B-Line
17.10.2023
Fig. B3117R - Short Pattern Pipe Roller Only - Pipe Rollers & Roller Suppor...
Eaton B-Line
17.10.2023
Fig. B3088 - Base Stand (TOLCO Fig. 316) - Pipe Supports, Guides, Shields &...
Eaton B-Line
17.10.2023
Fig. B3264 - Spring Cushion Hanger - Pipe Rollers & Roller Supports
Eaton B-Line
17.10.2023
Fig. B3160 thru B3165 - Pipe Covering Protection Saddle (TOLCO Fig. 260 thr...
Eaton B-Line
17.10.2023
Fig. B3090 - Pipe Support with U-Bolt (TOLCO Fig. 318) - Pipe Supports, Gui...
Eaton B-Line
17.10.2023
Fig. B3126 - Roller Support (TOLCO Fig. ROL-16) - Pipe Rollers & Roller Sup...
Eaton B-Line
17.10.2023
Fig. B3088T - Threaded Base Stand (TOLCO Fig. 316T) - Pipe Supports, Guides...
Eaton B-Line
17.10.2023
Fig. B3096 - Adjustable Pipe Saddle Support (TOLCO Fig. 312) - Pipe Support...
Eaton B-Line
17.10.2023
Fig. B3097 - Pipe Saddle With Strap (TOLCO Fig. 311) - Pipe Supports, Guide...
Eaton B-Line
17.10.2023
Fig. B3114 - Pipe Roll with Sockets (TOLCO Fig. 322) - Pipe Rollers & Rolle...
Eaton B-Line
17.10.2023
Fig. B3093 - Adjustable Pipe Saddle Support (TOLCO Fig. 317A) - Pipe Suppo...
Eaton B-Line
17.10.2023
Fig. B3110 - Adjustable Steel Yoke Pipe Roll (TOLCO Fig. 324) - Pipe Roller...
Eaton B-Line
17.10.2023
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청