Fig. B3132 - Two-Bolt Underground Clamp (TOLCO Fig. 9) - Pipe Clamps
Eaton B-Line
Pipe Hangers
Pipe Clamps
Powered by
CAD모델 선택
{cooperbline/pipe_hangers/pipe_clamps/b3132_asmtab.prj},{NB=B3132-10PLN},{PN=B3132-10 PLN},{PN1=B3132-10PLN},{PS=10.00000000},{FINISH=Plain},{A=19.37500000},{CID=11.1250},{SS=1/2\"x2\"},{SSMM=(12.7 x 50.8)},{BS=5/8\"-11 x 3\"},{AWT=1409},{AWTKG=(639.1)},{NO=6},{LOD=},{PPATH=parts/b3132_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
LINA
BOM
PN
Part No.
ⁿ/ₐ
PS
Pipe Size
[인치]
PSMM
Pipe Size
[mm]
FINISH
Finish
ⁿ/ₐ
A
[인치]
AMM
A
[mm]
CID
Clamp I.D.
[인치]
CIDMM
Clamp I.D.
[mm]
SS
Steel Size
[인치]
SSMM
Steel Size
[mm]
BS
Bolt Size
ⁿ/ₐ
AWT
Appprox. Wt./100
[Lbs.]
AWTKG
Appprox. Wt./100
[kg]
B3132-3 PLN
B3132-3 PLN
3
76
Plain
10 7/8
276
4.0000
102
1/2" x 2"
(12.7 x 50.8)
5/8"-11 x 3"
864
(391.9)
B3132-4 PLN
B3132-4 PLN
4
102
Plain
12 7/8
327
4.8125
122
1/2" x 2"
(12.7 x 50.8)
5/8"-11 x 3"
864
(391.9)
B3132-6 PLN
B3132-6 PLN
6
152
Plain
14 3/4
375
6.9375
176
1/2"x2"
(12.7 x 50.8)
5/8"-11 x 3"
1020
(462.6)
B3132-8 PLN
B3132-8 PLN
8
203
Plain
17 1/4
438
9.0625
230
1/2" x2"
(12.7 x 50.8)
5/8"-11 x 3"
1222
(554.3)
B3132-10 PLN
B3132-10 PLN
10
254
Plain
19 3/8
492
11.1250
283
1/2"x2"
(12.7 x 50.8)
5/8"-11 x 3"
1409
(639.1)
B3132-12 PLN
B3132-12 PLN
12
305
Plain
21 7/8
556
13.2500
337
1/2"x2"
(12.7 x 50.8)
5/8"-11 x 3"
1608
(729.4)
B3132-14 PLN
B3132-14 PLN
14
356
Plain
27 1/2
698
15.3130
389
3/4"x3"
(19.0 x 76.2)
7/8"-9 x 41/2"
4359
(1977.2)
B3132-16 PLN
B3132-16 PLN
16
406
Plain
30 5/8
778
17.4375
443
3/4"x4"
(19.0 x 101.6)
1"-8 x 41/2"
6403
(2904.4)
B3132-18 PLN
B3132-18 PLN
18
457
Plain
34 1/4
870
19.5000
495
3/4" x 4"
(19.0 x 101.6)
11/4"-7 x 5"
7293
(3308.1)
B3132-20 PLN
B3132-20 PLN
20
508
Plain
36 5/8
930
21.6250
549
3/4"x41/2"
(19.0 x 114.3)
11/4"-7 x 5"
8778
(3981.7)
B3132-24 PLN
B3132-24 PLN
24
610
Plain
42
1067
25.8125
656
3/4" x 5"
(190 x 127.0)
11/4"-6 x 51/2"
11659
(5288.5)
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
B3140 - Standard Pipe Clamp (TOLCO Fig. 4) - Pipe Clamps
Eaton B-Line
17.10.2023
B3134 - Double Bolt Underground Socket Clamp (TOLCO Fig. 14) - Pipe Clamps
Eaton B-Line
17.10.2023
B3140C - Standard Pipe Clamp PVC Coated (TOLCO Fig. 4PVC) - Pipe Clamps
Eaton B-Line
17.10.2023
Fig. B3132W - Lug Washer (TOLCO Fig. 9X) - Pipe Clamps
Eaton B-Line
17.10.2023
B3141 - A.W.W.A. Pipe Clamp (TOLCO Fig. 4CI) - Pipe Clamps
Eaton B-Line
17.10.2023
Fig. BL1400 - Hanger
Eaton B-Line
17.10.2023
Squar Flange type SMK series
NIPPON BEARING CO., LTD.
27.07.2020
B3140F - Standard Pipe Clamp Felt Lined (TOLCO Fig. 4F) - Pipe Clamps
Eaton B-Line
17.10.2023
B3142 - Heavy Duty Pipe Clamp (TOLCO Fig. 4H) - Pipe Clamps
Eaton B-Line
17.10.2023
B3134W - Plate Washer (TOLCO Fig. 14X) - Pipe Clamps
Eaton B-Line
17.10.2023
Fig. B3146 - Heavy Duty Double Bolt Pipe Clamp (TOLCO Fig. 5H) - Pipe Clamp...
Eaton B-Line
17.10.2023
B3180 - Standard Pipe Strap (TOLCO Fig. 20) - Pipe Clamps
Eaton B-Line
17.10.2023
B3149 - Extended Pipe Clamp (TOLCO Fig. 8) - Pipe Clamps
Eaton B-Line
17.10.2023
Fig. B3100 - Standard Clevis Hanger (TOLCO Fig.1) - Pipe Hangers
Eaton B-Line
17.10.2023
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청