카탈로그: Conexa
생성됨: 01.07.2012
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Conexa
C-LE-NPT - L-Standpipe adaptors
Conexa
DIN Verschraubungen
Nicht einstellbare Stutzen
Powered by
CAD모델 선택
{conexa/1_din_vers/1_4_nicht_einstellbar/c_le_npt_asmtab.prj},{NB=C-LE 28 L 1 NPT},{BEZ1=LE 28 L 1 NPT},{AUS=Set},{MAT=C},{BAU=L},{D1=28},{T=1-11 1/2 NPT},{D3=24.0},{D4=21.0},{L1=38},{L2=30.5},{L3=48},{L4=47},{S1=36},{S2=41},{PPATH=assemblies/le_npt_asmtpl.prj},{KGEINZEL=37.2},{KGM=9.1},{C=160},{CF=160}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BESTNR
Part-No.
ⁿ/ₐ
BAU
Series
ⁿ/ₐ
PN
Pressure
[bar]
D1
Diameter
[mm]
T
Thread
ⁿ/ₐ
D3
Diameter
[mm]
D4
Diameter
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
L4
Length
[mm]
S1
Width across flats
[mm]
S2
Width across flats
[mm]
KG
Weight
[kg/100 St.]
CONEXA C-LE 04 LL 1/8 NPT
C-LE 04 LL 1/8 NPT
LL
100
4
1/8-27 NPT
3.0
4.0
15
11.0
17
21
9
10
2.3
CONEXA C-LE 06 LL 1/8 NPT
C-LE 06 LL 1/8 NPT
LL
100
6
1/8-27 NPT
4.5
4.5
15
9.5
17
21
9
12
2.8
CONEXA C-LE 08 LL 1/8 NPT
C-LE 08 LL 1/8 NPT
LL
100
8
1/8-27 NPT
6.0
5.0
17
11.5
20
23
12
14
3.6
CONEXA C-LE 06 L 1/8 NPT
C-LE 06 L 1/8 NPT
L
315
6
1/8-27 NPT
4.0
4.0
19
12.0
20
27
12
14
3.5
CONEXA C-LE 06 L 1/4 NPT
C-LE 06 L 1/4 NPT
L
315
6
1/4-18 NPT
4.0
7.0
21
14.0
26
29
12
14
4.2
CONEXA C-LE 06 L 3/8 NPT
C-LE 06 L 3/8 NPT
L
315
6
3/8-18 NPT
4.0
8.0
25
18.0
28
33
17
14
8.0
CONEXA C-LE 08 L 1/8 NPT
C-LE 08 L 1/8 NPT
L
315
8
1/8-27 NPT
6.0
4.0
21
14.0
26
29
12
17
6.4
CONEXA C-LE 08 L 1/4 NPT
C-LE 08 L 1/4 NPT
L
315
8
1/4-18 NPT
6.0
6.0
21
14.0
26
29
12
17
6.6
CONEXA C-LE 10 L 1/4 NPT
C-LE 10 L 1/4 NPT
L
315
10
1/4-18 NPT
8.0
7.0
22
15.0
27
30
14
19
8.0
CONEXA C-LE 10 L 3/8 NPT
C-LE 10 L 3/8 NPT
L
315
10
3/8-18 NPT
8.0
8.0
24
17.0
28
32
17
19
10.2
CONEXA C-LE 12 L 1/4 NPT
C-LE 12 L 1/4 NPT
L
315
12
1/4-18 NPT
10.0
7.0
24
17.0
28
32
17
22
10.8
CONEXA C-LE 12 L 3/8 NPT
C-LE 12 L 3/8 NPT
L
315
12
3/8-18 NPT
10.0
8.0
24
17.0
28
32
17
22
11.4
CONEXA C-LE 12 L 1/2 NPT
C-LE 12 L 1/2 NPT
L
315
12
1/2-14 NPT
10.0
11.0
28
21.0
34
36
19
22
16.4
CONEXA C-LE 15 L 1/2 NPT
C-LE 15 L 1/2 NPT
L
315
15
1/2-14 NPT
12.0
11.0
28
21.0
34
36
19
27
19.8
CONEXA C-LE 18 L 1/2 NPT
C-LE 18 L 1/2 NPT
L
315
18
1/2-14 NPT
15.0
12.0
31
23.5
36
40
24
32
27.5
CONEXA C-LE 22 L 3/4 NPT
C-LE 22 L 3/4 NPT
L
160
22
3/4-14 NPT
19.0
16.0
35
27.5
42
44
27
36
38.1
CONEXA C-LE 28 L 1 NPT
C-LE 28 L 1 NPT
L
160
28
1-11 1/2 NPT
24.0
21.0
38
30.5
48
47
36
41
55.4
CONEXA C-LE 35 L 1 1/4 NP...
C-LE 35 L 1 1/4 NPT
L
160
35
1 1/4-11 1/2 NPT
30.0
28.0
45
34.5
54
56
41
50
83.1
CONEXA C-LE 42 L 1 1/2 NP...
C-LE 42 L 1 1/2 NPT
L
160
42
1 1/2-11 1/2 NPT
36.0
34.0
51
40.0
61
63
50
60
124.9
CONEXA C-LE 06 S 1/4 NPT
C-LE 06 S 1/4 NPT
S
630
6
1/4-18 NPT
4.0
4.0
23
16.0
26
31
12
17
8.3
CONEXA C-LE 08 S 1/4 NPT
C-LE 08 S 1/4 NPT
S
630
8
1/4-18 NPT
5.0
5.0
24
17.0
27
32
14
19
10.3
CONEXA C-LE 08 S 3/8 NPT
C-LE 08 S 3/8 NPT
S
630
8
3/8-18 NPT
5.0
8.0
25
18.0
28
33
17
19
12.0
CONEXA C-LE 08 S 1/2 NPT
C-LE 08 S 1/2 NPT
S
630
8
1/2-14 NPT
5.0
10.0
30
23.0
34
38
19
19
18.1
CONEXA C-LE 10 S 1/4 NPT
C-LE 10 S 1/4 NPT
S
630
10
1/4-18 NPT
7.0
5.0
25
17.5
28
34
17
22
13.9
CONEXA C-LE 10 S 3/8 NPT
C-LE 10 S 3/8 NPT
S
630
10
3/8-18 NPT
7.0
7.0
25
17.5
28
34
17
22
14.2
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청