카탈로그: CMB Cilindri
생성됨: 26.01.2016
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
CMB Cilindri
Type 10 - Extended front tie rods
CMB Cilindri
Hydraulic Cylinders ISO 6020 / 2
Single acting cylinders
Powered by
CAD모델 선택
{cmbcilindri/cilindri_oleodinamici_iso_6020_2/a3_cilindro_mono_stelo/mono_10_asmtab.prj},{NB=A3063M0001C10/P11-- 1011330101100000000999},{SIZE=63},{MM=45},{CORSA1=5000},{WHSTD=33},{AX=45},{A1X=28},{B=60},{CH=36},{D=30},{BB=46},{E=90},{F=15},{G=55},{KC=12},{TG=64.3},{VD=14},{J=45},{CX=30},{EP=19},{EX=22},{LT=38},{MS=40},{PJ1=80},{XOX=206},{YX=71},{ZJX=168},{ALFA=6},{XGX=70},{F04=15},{VD1=11},{R=65},{S=18},{TO=117},{UO=140},{FB=13.5},{E1=90},{LH=44},{SB=18.0},{SSX=86},{ST=26.0},{SW=17},{TS=124},{US=160},{XSX=65},{TC=89},{TD=32},{TL=25},{TT=88},{UT=139},{XJX=149},{SP=40},{TM=100},{UM=150},{UW=95},{XVMIN=123},{XVC=103},{CORSA=1.0},{CORSAX=0},{TDS=1},{TDT=1},{WH=33},{SA=0},{GUA=1},{DIS=0},{PC1=1},{PC2=1},{RF1=0},{RF2=0},{PSA1=0},{PSA2=0},{IND1=0},{IND2=0},{CON1=0},{CON2=0},{ASX=999}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
SER
Series
ⁿ/ₐ
TIP
Type
ⁿ/ₐ
SIZE
Bore Ø
[mm]
MM
Rod Ø
[mm]
TI
Technical information
ⁿ/ₐ
DISINF
Spacers info
ⁿ/ₐ
A
[mm]
A1
[mm]
B
f8 Ø
[mm]
CH
[mm]
XX
[mm]
EE
(BSP)
[인치]
KK
(Metric)
ⁿ/ₐ
KK1
(Metric)
ⁿ/ₐ
KF
(Metric)
ⁿ/ₐ
KF1
(Metric)
ⁿ/ₐ
BB
[mm]
DD
(Metric)
ⁿ/ₐ
E
[mm]
F
[mm]
G
[mm]
KC
[mm]
PJ
[mm]
TG
[mm]
VD
[mm]
Y
[mm]
ZJ
[mm]
PESO
Cylinder weight
[kg]
A3025A0001C10/P11
To ISO 6020/2 standards
10
25
12
-
-
14
-
24
9
5
1/4''
M10x1.25
-
-
-
19
M5x0.8
40
10
45
5
54
28.3
6
50
114
1.20
A3025D0001C10/P11
To ISO 6020/2 standards
10
25
18
-
-
18
-
30
14
5
1/4''
M14x1.5
-
-
-
19
M5x0.8
40
10
45
5
54
28.3
6
50
114
1.20
A3032B0001C10/P11
To ISO 6020/2 standards
10
32
14
-
-
16
-
26
11
5
1/4''
M12x1.25
-
-
-
24
M6x1
45
10
45
6
57
33.2
12
60
128
1.60
A3032D0001C10/P11
To ISO 6020/2 standards
10
32
18
-
-
18
-
30
14
5
1/4''
M14x1.5
-
-
-
24
M6x1
45
10
45
6
57
33.2
6
60
128
1.60
A3032F0001C10/P11
To ISO 6020/2 standards
10
32
22
-
-
22
-
34
17
5
1/4''
M16x1.5
-
-
-
24
M6x1
45
10
45
6
57
33.2
12
60
128
1.60
A3040D0001C10/P11
To ISO 6020/2 standards
10
40
18
-
-
18
-
30
14
-
3/8''
M14x1.5
-
-
-
35
M8x1
60
10
55
8
74
41.7
6
62
153
3.70
A3040F0001C10/P11
To ISO 6020/2 standards
10
40
22
-
-
22
-
34
17
-
3/8''
M16x1.5
-
-
-
35
M8x1
60
10
55
8
74
41.7
12
62
153
3.70
A3040H0001C10/P11
To ISO 6020/2 standards
10
40
28
-
-
28
-
42
22
-
3/8''
M20x1.5
-
-
-
35
M8x1
60
10
55
8
74
41.7
10
62
153
3.80
A3050F0001C10/P11
To ISO 6020/2 standards
10
50
22
-
-
22
-
34
17
-
1/2''
M16x1.5
-
-
-
46
M12x1.25
75
15
55
12
76
52.3
7
68
159
5.90
A3050H0001C10/P11
To ISO 6020/2 standards
10
50
28
-
-
28
-
42
22
-
1/2''
M20x1.5
-
-
-
46
M12x1.25
75
15
55
12
76
52.3
7
68
159
6.00
A3050L0001C10/P11
To ISO 6020/2 standards
10
50
36
-
-
36
-
50
30
-
1/2''
M27x2
-
-
-
46
M12x1.25
75
15
55
12
76
52.3
10
68
159
6.10
A3063H0001C10/P11
To ISO 6020/2 standards
10
63
28
-
-
28
-
42
22
-
1/2''
M20x1.5
-
-
-
46
M12x1.25
90
15
55
12
80
64.3
7
71
168
8.50
A3063L0001C10/P11
To ISO 6020/2 standards
10
63
36
-
-
36
-
50
30
-
1/2''
M27x2
-
-
-
46
M12x1.25
90
15
55
12
80
64.3
10
71
168
8.60
A3063M0001C10/P11
To ISO 6020/2 standards
10
63
45
-
-
45
-
60
36
-
1/2''
M33x2
-
-
-
46
M12x1.25
90
15
55
12
80
64.3
14
71
168
8.70
A3080L0001C10/P11
To ISO 6020/2 standards
10
80
36
-
-
36
-
50
30
-
3/4''
M27x2
-
-
-
59
M16x1.5
114
20
65
16
93
82.7
5
77
190
16.00
A3080M0001C10/P11
To ISO 6020/2 standards
10
80
45
-
-
45
-
60
36
-
3/4''
M33x2
-
-
-
59
M16x1.5
114
20
65
16
93
82.7
9
77
190
16.20
A3080P0001C10/P11
To ISO 6020/2 standards
10
80
56
-
-
56
-
72
50
-
3/4''
M42x2
-
-
-
59
M16x1.5
114
20
65
16
93
82.7
9
77
190
16.30
A3100M0001C10/P11
To ISO 6020/2 standards
10
100
45
-
-
45
-
60
36
-
3/4''
M33x2
-
-
-
59
M16x1.5
126
22
69
16
101
96.9
7
82
203
22.00
A3100P0001C10/P11
To ISO 6020/2 standards
10
100
56
-
-
56
-
72
50
-
3/4''
M42x2
-
-
-
59
M16x1.5
126
22
69
16
101
96.9
7
82
203
22.50
A3100R0001C10/P11
To ISO 6020/2 standards
10
100
70
-
-
63
-
88
60
-
3/4''
M48x2
-
-
-
59
M16x1.5
126
22
69
16
101
96.9
10
82
203
23.00
A3125P0001C10/P11
To ISO 6020/2 standards
10
125
56
-
-
56
-
72
50
-
1''
M42x2
-
-
-
81
M22x1.5
164
22
78
22
117
125.9
6
86
232
41.50
A3125R0001C10/P11
To ISO 6020/2 standards
10
125
70
-
-
63
-
88
60
-
1''
M48x2
-
-
-
81
M22x1.5
164
22
78
22
117
125.9
10
86
232
42.50
A3125T0001C10/P11
To ISO 6020/2 standards
10
125
90
-
-
85
-
108
75
-
1''
M64x3
-
-
-
81
M22x1.5
164
22
78
22
117
125.9
10
86
232
44.00
A3160R0001C10/P11
To ISO 6020/2 standards
10
160
70
-
-
63
-
88
60
-
1''
M48x2
-
-
-
92
M27x2
198
25
86
27
130
154.9
7
86
245
69.00
A3160T0001C10/P11
To ISO 6020/2 standards
10
160
90
-
-
85
-
108
80
-
1''
M64x3
-
-
-
92
M27x2
198
25
86
27
130
154.9
7
86
245
70.00
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청