카탈로그: Cleveland Lineartechnik
생성됨: 02.04.2019
카탈로그의 특징:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
Cleveland Lineartechnik
SZH - Dovetail slide with built-in cylinder, hydraulic
Cleveland Lineartechnik
Dovetail Slides
Slides SZH-SZP
Powered by
CAD모델 선택
{cleveland_lineartechnik/dovetail_slides/slides_szh_szp/szh_dovetail_slide_asmtab.prj},{NB=SZH-11-150-203-50-NR-0-0-0(0)},{TYPE=SZH},{TYP=S},{AF=ZH},{GR=11},{A=150},{B=203},{C=50},{POS=0},{MA=NR},{BIT=WB},{BAT=WB},{SZ=0},{B1=152},{D=50},{F=R 1/4''},{G=34},{K=16},{KG=10.0},{LC=3075},{MX=77.0},{MY=30.0},{MZ=36.0},{PPATH=assemblies/szh_dovetail_slide_asmtpl.prj},{BH=163},{EH=0},{TO=6},{D1H=4xM8},{FH=95},{GH=112},{HH=0},{DH=120},{D2H=4xM8},{TU=12}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
LINA
BOM
TYP
Slides type
ⁿ/ₐ
AF
Execution
ⁿ/ₐ
GR
Size
ⁿ/ₐ
A
Carriage width
[mm]
B
Length of the outer part
[mm]
C
Hub
[mm]
B1
Length of the inner part
[mm]
D
[mm]
F
Thread size
[mm]
G
[mm]
K
[mm]
KG
Gewicht
[kg]
LC
Load capacity
[N]
MX
Torque
[Nm]
MY
Torque
[Nm]
MZ
Torque
[Nm]
BH
[mm]
EH
[mm]
TO
[mm]
D1H
[mm]
FH
[mm]
GH
[mm]
HH
[mm]
DH
[mm]
D2H
[mm]
TU
[mm]
SZH-7-100-152-25-NR-0-0-0
Dovetail slide guide
with built-in cylinder, h...
7
100
152
25
126
50
R 1/4''
34
15
5.2
1950
33.0
20.0
24.0
112
0
6
4xM6
52
86
0
74
4xM6
8
SZH-8-100-203-50-NR-0-0-0
Dovetail slide guide
with built-in cylinder, h...
8
100
203
50
152
50
R 1/4''
34
15
6.5
2360
40.0
29.0
35.0
163
0
6
4xM6
52
112
0
74
4xM6
8
SZH-9-100-254-50-NR-0-0-0
Dovetail slide guide
with built-in cylinder, h...
9
100
254
50
203
50
R 1/4''
34
15
8.0
3150
54.0
52.0
63.0
214
0
6
4xM6
52
163
0
74
4xM6
8
SZH-10-100-305-75-NR-0-0-...
Dovetail slide guide
with built-in cylinder, h...
10
100
305
75
228
50
R 1/4''
34
15
8.8
3540
61.0
66.0
79.0
90
265
6
8xM6
52
188
0
74
4xM6
8
SZH-11-150-203-50-NR-0-0-...
Dovetail slide guide
with built-in cylinder, h...
11
150
203
50
152
50
R 1/4''
34
16
10.0
3075
77.0
30.0
36.0
163
0
6
4xM8
95
112
0
120
4xM8
12
SZH-12-150-305-100-NR-0-0...
Dovetail slide guide
with built-in cylinder, h...
12
150
305
100
203
50
R 1/4''
34
16
13.2
4100
103.0
54.0
65.0
90
265
6
8xM8
95
163
0
120
4xM8
12
SZH-13-150-406-100-NR-0-0...
Dovetail slide guide
with built-in cylinder, h...
13
150
406
100
304
50
R 1/4''
34
16
18.0
6150
155.0
123.0
146.0
240
366
6
8xM8
95
90
264
120
8xM8
12
SZH-14-150-406-150-NR-0-0...
Dovetail slide guide
with built-in cylinder, h...
14
150
406
150
253
50
R 1/4''
34
16
16.5
5120
129.0
85.0
101.0
240
366
6
8xM8
95
213
0
120
4xM8
12
SZH-15-200-457-150-NR-0-0...
Dovetail slide guide
with built-in cylinder, h...
15
200
457
150
304
58
R 1/4''
34
16
30.0
8680
275.0
164.0
195.0
240
417
8
8xM10
120
90
264
155
8xM10
8
SZH-16-200-610-200-NR-0-0...
Dovetail slide guide
with built-in cylinder, h...
16
200
610
200
406
58
R 1/4''
34
16
40.0
11595
365.0
290.0
345.0
190
570
8
8xM10
120
190
366
155
8xM10
8
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청