GB/T 78-2007 - Hexagon socket set screws with cone point
Chinese Manufacturers
YONGHONG
Powered by
CAD모델 선택
{chinese_manufacturers/yonghong/gb78-2007.prj},{NB=Screw GB/T 78 M8X8},{D0=M8},{D=8.0},{P=1.25},{DT=2.00},{DTMAX=2.00},{DF=6.648},{DFMIN=6.648},{E=4.583},{EMIN=4.583},{S=4.0},{SMAX=4.095},{SMIN=4.02},{T=3.0},{TMIN=3},{L=8.0},{LMIN=7.71},{LMAX=8.29},{M=1.72},{THTA=120},{GAMA=120}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
D0
thread sizes
ⁿ/ₐ
D
nominal diameter
[mm]
P
Pitch
ⁿ/ₐ
DT
nominal
[mm]
DTMAX
ⁿ/ₐ
DF
nominal minor diameter
[mm]
DFMIN
minor diameter
ⁿ/ₐ
E
nominal
[mm]
EMIN
ⁿ/ₐ
S
nominal
[mm]
SMAX
ⁿ/ₐ
SMIN
ⁿ/ₐ
T
nominal
[mm]
TMIN
ⁿ/ₐ
L
nominal Length
[mm]
LMIN
ⁿ/ₐ
LMAX
ⁿ/ₐ
M
ⁿ/ₐ
THTA
chamfering
[mm]
GAMA
ŠÃ
[mm]
Screw GB/T 78 M1.6X2
M1.6
1.6
0.35
0.40
0.40
1.221
1.221
0.809
0.809
0.7
0.724
0.710
0.7
0.7
2.0
1.8
2.2
0.021
120
120
Screw GB/T 78 M1.6X2.5
M1.6
1.6
0.35
0.40
0.40
1.221
1.221
0.809
0.809
0.7
0.724
0.710
0.7
0.7
2.5
2.3
2.7
0.025
120
120
Screw GB/T 78 M1.6X3
M1.6
1.6
0.35
0.40
0.40
1.221
1.221
0.809
0.809
0.7
0.724
0.710
0.7
0.7
3.0
2.8
3.2
0.029
120
120
Screw GB/T 78 M1.6X4
M1.6
1.6
0.35
0.40
0.40
1.221
1.221
0.809
0.809
0.7
0.724
0.710
1.5
1.5
4.0
3.76
4.24
0.037
90
90
Screw GB/T 78 M1.6X5
M1.6
1.6
0.35
0.40
0.40
1.221
1.221
0.809
0.809
0.7
0.724
0.710
1.5
1.5
5.0
4.76
5.24
0.046
90
90
Screw GB/T 78 M1.6X6
M1.6
1.6
0.35
0.40
0.40
1.221
1.221
0.809
0.809
0.7
0.724
0.710
1.5
1.5
6.0
5.76
6.24
0.054
90
90
Screw GB/T 78 M1.6X8
M1.6
1.6
0.35
0.40
0.40
1.221
1.221
0.809
0.809
0.7
0.724
0.710
1.5
1.5
8.0
7.71
8.29
0.07
90
90
Screw GB/T 78 M2X2
M2
2.0
0.40
0.50
0.50
1.567
1.567
1.011
1.011
0.9
0.913
0.887
0.8
0.8
2.0
1.8
2.2
0.029
120
120
Screw GB/T 78 M2X2.5
M2
2.0
0.40
0.50
0.50
1.567
1.567
1.011
1.011
0.9
0.913
0.887
0.8
0.8
2.5
2.3
2.7
0.037
120
120
Screw GB/T 78 M2X3
M2
2.0
0.40
0.50
0.50
1.567
1.567
1.011
1.011
0.9
0.913
0.887
0.8
0.8
3.0
2.8
3.2
0.044
120
120
Screw GB/T 78 M2X4
M2
2.0
0.40
0.50
0.50
1.567
1.567
1.011
1.011
0.9
0.913
0.887
1.7
1.7
4.0
3.76
4.24
0.059
90
90
Screw GB/T 78 M2X5
M2
2.0
0.40
0.50
0.50
1.567
1.567
1.011
1.011
0.9
0.913
0.887
1.7
1.7
5.0
4.76
5.24
0.074
90
90
Screw GB/T 78 M2X6
M2
2.0
0.40
0.50
0.50
1.567
1.567
1.011
1.011
0.9
0.913
0.887
1.7
1.7
6.0
5.76
6.24
0.089
90
90
Screw GB/T 78 M2X8
M2
2.0
0.40
0.50
0.50
1.567
1.567
1.011
1.011
0.9
0.913
0.887
1.7
1.7
8.0
7.71
8.29
0.119
90
90
Screw GB/T 78 M2X10
M2
2.0
0.40
0.50
0.50
1.567
1.567
1.011
1.011
0.9
0.913
0.887
1.7
1.7
10.0
9.71
10.29
0.148
90
90
Screw GB/T 78 M2.5X2.5
M2.5
2.5
0.45
0.65
0.65
2.013
2.013
1.454
1.454
1.3
1.300
1.275
1.2
1.2
2.5
2.3
2.7
0.063
120
120
Screw GB/T 78 M2.5X3
M2.5
2.5
0.45
0.65
0.65
2.013
2.013
1.454
1.454
1.3
1.300
1.275
1.2
1.2
3.0
2.8
3.2
0.075
120
120
Screw GB/T 78 M2.5X4
M2.5
2.5
0.45
0.65
0.65
2.013
2.013
1.454
1.454
1.3
1.300
1.275
2.0
2.0
4.0
3.76
4.24
0.1
90
90
Screw GB/T 78 M2.5X5
M2.5
2.5
0.45
0.65
0.65
2.013
2.013
1.454
1.454
1.3
1.300
1.275
2.0
2.0
5.0
4.76
5.24
0.125
90
90
Screw GB/T 78 M2.5X6
M2.5
2.5
0.45
0.65
0.65
2.013
2.013
1.454
1.454
1.3
1.300
1.275
2.0
2.0
6.0
5.76
6.24
0.15
90
90
Screw GB/T 78 M2.5X8
M2.5
2.5
0.45
0.65
0.65
2.013
2.013
1.454
1.454
1.3
1.300
1.275
2.0
2.0
8.0
7.71
8.29
0.199
90
90
Screw GB/T 78 M2.5X10
M2.5
2.5
0.45
0.65
0.65
2.013
2.013
1.454
1.454
1.3
1.300
1.275
2.0
2.0
10.0
9.71
10.29
0.249
90
90
Screw GB/T 78 M2.5X12
M2.5
2.5
0.45
0.65
0.65
2.013
2.013
1.454
1.454
1.3
1.300
1.275
2.0
2.0
12.0
11.65
12.35
0.299
90
90
Screw GB/T 78 M3X3
M3
3.0
0.50
0.75
0.75
2.459
2.459
1.733
1.733
1.5
1.58
1.52
1.2
1.2
3.0
2.8
3.2
0.09
120
120
Screw GB/T 78 M3X4
M3
3.0
0.50
0.75
0.75
2.459
2.459
1.733
1.733
1.5
1.58
1.52
2.0
2.0
4.0
3.76
4.24
0.13
90
90
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
Q658 - Flared type tube fittings-Union cross-Body
Chinese Manufacturers
21.05.2014
JIS B 1181 S1F - Hexagon nuts, style 1 - fine
Chinese Manufacturers
27.05.2014
GB/T 79-2007 - Hexagon socket set screws with dog point
Chinese Manufacturers
21.05.2014
HB4-24-2002 - Tee,screwed-onto,flared tube
Chinese Manufacturers
21.05.2014
12AK2 - 12AK2
Chinese Manufacturers
21.05.2014
GB 84-88 - Square set screws with cup point
Chinese Manufacturers
21.05.2014
HB4-27-2002 - Cross,D type,flared tube
Chinese Manufacturers
21.05.2014
DIN 934 - Hex nut
Chinese Manufacturers
27.05.2014
DIN 936 - Hexagon thin nuts
Chinese Manufacturers
27.05.2014
GB805-88 - Tight nuts
Chinese Manufacturers
21.05.2014
10B-3 - 10B-3
Chinese Manufacturers
21.05.2014
CB-1 - CB-1
Chinese Manufacturers
21.05.2014
GB 84-88 - Square set screws with cup point
Chinese Manufacturers
21.05.2014
HB4-11-2002 - Elbow,C type,45 degree,flared tube
Chinese Manufacturers
21.05.2014
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청