GB/T7810-1995-uepf - Rolling bearings-Insert bearing units-Boundary dimensions
Chinese Manufacturers
XJB
Powered by
CAD모델 선택
{chinese_manufacturers/xjb/gb7810-1995-uepf.prj},{NB=UEPF206 GB/T7810-1995},{IDNR=},{SE=2},{T=UEPF206},{D=30.000},{B=31},{B1=35.700},{SUB=9.0},{SUE=9.0},{HH=114.000},{J=90.500},{AA=20.000},{A1=5.500},{DD=62.000},{S=9.000},{S1=26.700},{C=18.000},{CA=5.000},{CB=2.500},{ED=30.000},{ED1=44.500},{ED2=37.900},{EB2=15.900},{EH=0.800},{EA1=4.000},{ER4=0.800},{ER3=0.400},{EG=6.000},{EM=8.000},{P=1.000},{D3=37.900},{H=0.800},{A=4.200},{R1=0.800},{R2=0.500},{DA=62.000},{H2=72.000},{N=11.000}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
LINA
BOM
IDNR
Ident number
ⁿ/ₐ
SE
[mm]
T
[mm]
D
[mm]
B
[mm]
B1
[mm]
SUB
[mm]
SUE
[mm]
HH
[mm]
J
[mm]
AA
[mm]
A1
[mm]
UEPF201 GB/T7810-1995
2
UEPF201
12.000
0
28.600
0
6.5
82.000
63.500
15.000
4.500
UEPF202 GB/T7810-1995
2
UEPF202
15.000
0
28.600
0
6.5
82.000
63.500
15.000
4.500
UEPF203 GB/T7810-1995
2
UEPF203
17.000
24
28.600
7.0
6.5
82.000
63.500
15.000
4.500
UEPF204 GB/T7810-1995
2
UEPF204
20.000
27
31.000
8.0
7.5
91.000
71.500
17.000
4.500
UEPF205 GB/T7810-1995
2
UEPF205
25.000
28
31.500
8.5
7.5
96.000
76.000
19.000
4.500
UEPF206 GB/T7810-1995
2
UEPF206
30.000
31
35.700
9.0
9.0
114.000
90.500
20.000
5.500
UEPF207 GB/T7810-1995
2
UEPF207
35.000
33.5
38.900
10.0
9.5
127.000
100.000
23.000
5.500
UEPF208 GB/T7810-1995
2
UEPF208
40.000
38
43.700
10.5
11.0
149.000
119.000
23.000
7.000
UEPF209 GB/T7810-1995
2
UEPF209
45.000
0
43.700
0
11.0
150.000
120.500
23.000
7.000
UEPF210 GB/T7810-1995
2
UEPF210
50.000
0
43.700
0
11.0
157.000
127.000
23.000
8.000
UEPF211 GB/T7810-1995
2
UEPF211
55.000
0
48.400
0
12.0
168.000
138.000
25.000
8.000
UEPF212 GB/T7810-1995
2
UEPF212
60.000
0
53.100
0
13.5
177.000
148.000
28.000
8.000
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
GB/T7810-1995-uelfc - Rolling bearings-Insert bearing units-Boundary dimens...
Chinese Manufacturers
21.05.2014
GB/T7810-1995-ucfu - Rolling bearings-Insert bearing units-Boundary dimensi...
Chinese Manufacturers
21.05.2014
4-Bolt Flange - Type E Tapered
Moline Bearing
06.05.2020
GB/T7810-1995-ubpf - Rolling bearings-Insert bearing units-Boundary dimensi...
Chinese Manufacturers
21.05.2014
GB/T7810-1995-ukfc-h - Rolling bearings-Insert bearing units-Boundary dimen...
Chinese Manufacturers
21.05.2014
Modèle P7-10E - Palier applique à trois ou quatre trous de fixation avec co...
MICHAUD CHAILLY - Direct Transmission
28.03.2023
GB/T7810-1995-ucc - Rolling bearings-Insert bearing units-Boundary dimensio...
Chinese Manufacturers
21.05.2014
Piloted Flange - UCFC 200 - Normal Duty Set Screw Locking Collar
Moline Bearing
06.05.2020
24212 - Pillow block bearing flange type UCFC with centring hub
norelem
30.05.2024
Set Screw Tapped Base Inch Bore - Polymer Housing, Stainless Steel Insert -...
Dodge
28.07.2021
Set Screw Tapped Base Metric Bore - Polymer Housing, Stainless Steel Insert...
Dodge
28.07.2021
UCPA_TR - TR pedestal bearing, cast type, narrow type vertical pedestal out...
Yiheda 3D Electronic Gallery
09.05.2024
UCPA201_210-FSB - FSB pedestal bearing, narrow vertical pedestal outer sphe...
Yiheda 3D Electronic Gallery
09.05.2024
UCPA202_210-FKB - FKB bearing with seat, cast type, narrow vertical seat ou...
Yiheda 3D Electronic Gallery
09.05.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청