GH 5789-86 B - Hexagon flange bolts-heavy series-Product grade B
Chinese Manufacturers
XINCHUN
Powered by
CAD모델 선택
{chinese_manufacturers/xinchun/gb5789-86b.prj},{NB=Bolts GB 5789 BM12X65},{IDNR=},{D=12.000},{B1=30.000},{B2=36.000},{C=1.800},{DA=15.200},{DAMAXA=13.700},{DC=26.600},{DS=12.000},{DSMIN=11.730},{DU=13.500},{DW=23.800},{E=19.680},{F=3.000},{K=10.400},{K1=4.600},{R1=0.600},{R2=0.700},{R3=0.250},{R4=6.400},{S=18.000},{SMIN=17.570},{T=0.350},{TMIN=0.150},{L=65.000},{LMIN=63.5},{LMAX=66.5},{LS=26.250},{LG=35.000},{P=1.500}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
IDNR
Ident number
ⁿ/ₐ
D
bolt standard
[mm]
B1
l<=125
[mm]
B2
l>125 and l<=200
[mm]
C
min
[mm]
DA
B max
[mm]
DAMAXA
A max
[mm]
DC
max
[mm]
DS
max
[mm]
DSMIN
min
[mm]
DU
max
[mm]
DW
min
[mm]
E
min
[mm]
F
max
[mm]
K
max
[mm]
K1
min
[mm]
R1
min
[mm]
R2
max
[mm]
R3
min
[mm]
R4
re.
[mm]
S
max
[mm]
SMIN
[mm]
T
max
[mm]
TMIN
[mm]
L
nominal
[mm]
LMIN
[mm]
LMAX
[mm]
LS
length of non-screw thread staff min
[mm]
LG
length of clamp max
[mm]
P
[mm]
Bolts GB 5789 BM5X10
5.000
16.000
0.000
1.000
6.200
5.700
11.800
5.000
4.820
5.500
9.800
8.560
1.400
5.400
2.000
0.250
0.300
0.100
3.000
8.000
7.640
0.150
0.050
10.000
9.3
10.7
0.000
2.400
0.500
Bolts GB 5789 BM5X12
5.000
16.000
0.000
1.000
6.200
5.700
11.800
5.000
4.820
5.500
9.800
8.560
1.400
5.400
2.000
0.250
0.300
0.100
3.000
8.000
7.640
0.150
0.050
12.000
11.1
12.9
0.000
2.400
0.500
Bolts GB 5789 BM5X16
5.000
16.000
0.000
1.000
6.200
5.700
11.800
5.000
4.820
5.500
9.800
8.560
1.400
5.400
2.000
0.250
0.300
0.100
3.000
8.000
7.640
0.150
0.050
16.000
15.1
16.9
0.000
2.400
0.500
Bolts GB 5789 BM5X20
5.000
16.000
0.000
1.000
6.200
5.700
11.800
5.000
4.820
5.500
9.800
8.560
1.400
5.400
2.000
0.250
0.300
0.100
3.000
8.000
7.640
0.150
0.050
20.000
18.9
21.1
0.000
4.000
0.500
Bolts GB 5789 BM5X25
5.000
16.000
0.000
1.000
6.200
5.700
11.800
5.000
4.820
5.500
9.800
8.560
1.400
5.400
2.000
0.250
0.300
0.100
3.000
8.000
7.640
0.150
0.050
25.000
23.9
26.1
5.000
9.000
0.500
Bolts GB 5789 BM5X30
5.000
16.000
0.000
1.000
6.200
5.700
11.800
5.000
4.820
5.500
9.800
8.560
1.400
5.400
2.000
0.250
0.300
0.100
3.000
8.000
7.640
0.150
0.050
30.000
28.9
31.1
10.000
14.000
0.500
Bolts GB 5789 BM5X35
5.000
16.000
0.000
1.000
6.200
5.700
11.800
5.000
4.820
5.500
9.800
8.560
1.400
5.400
2.000
0.250
0.300
0.100
3.000
8.000
7.640
0.150
0.050
35.000
33.7
36.3
15.000
19.000
0.500
Bolts GB 5789 BM5X40
5.000
16.000
0.000
1.000
6.200
5.700
11.800
5.000
4.820
5.500
9.800
8.560
1.400
5.400
2.000
0.250
0.300
0.100
3.000
8.000
7.640
0.150
0.050
40.000
38.7
41.3
20.000
24.000
0.500
Bolts GB 5789 BM5X45
5.000
16.000
0.000
1.000
6.200
5.700
11.800
5.000
4.820
5.500
9.800
8.560
1.400
5.400
2.000
0.250
0.300
0.100
3.000
8.000
7.640
0.150
0.050
45.000
43.7
46.3
25.000
29.000
0.500
Bolts GB 5789 BM5X50
5.000
16.000
0.000
1.000
6.200
5.700
11.800
5.000
4.820
5.500
9.800
8.560
1.400
5.400
2.000
0.250
0.300
0.100
3.000
8.000
7.640
0.150
0.050
50.000
48.7
51.3
30.000
34.000
0.500
Bolts GB 5789 BM6X12
6.000
18.000
0.000
1.100
7.400
6.800
14.200
6.000
5.820
6.600
12.200
10.800
2.000
6.600
2.500
0.400
0.400
0.100
3.400
10.000
9.640
0.200
0.050
12.000
11.1
12.9
0.000
3.000
0.750
Bolts GB 5789 BM6X16
6.000
18.000
0.000
1.100
7.400
6.800
14.200
6.000
5.820
6.600
12.200
10.800
2.000
6.600
2.500
0.400
0.400
0.100
3.400
10.000
9.640
0.200
0.050
16.000
15.1
16.9
0.000
3.000
0.750
Bolts GB 5789 BM6X20
6.000
18.000
0.000
1.100
7.400
6.800
14.200
6.000
5.820
6.600
12.200
10.800
2.000
6.600
2.500
0.400
0.400
0.100
3.400
10.000
9.640
0.200
0.050
20.000
18.9
21.1
0.000
3.000
0.750
Bolts GB 5789 BM6X25
6.000
18.000
0.000
1.100
7.400
6.800
14.200
6.000
5.820
6.600
12.200
10.800
2.000
6.600
2.500
0.400
0.400
0.100
3.400
10.000
9.640
0.200
0.050
25.000
23.9
26.1
0.000
7.000
0.750
Bolts GB 5789 BM6X30
6.000
18.000
0.000
1.100
7.400
6.800
14.200
6.000
5.820
6.600
12.200
10.800
2.000
6.600
2.500
0.400
0.400
0.100
3.400
10.000
9.640
0.200
0.050
30.000
28.9
31.1
7.000
12.000
0.750
Bolts GB 5789 BM6X35
6.000
18.000
0.000
1.100
7.400
6.800
14.200
6.000
5.820
6.600
12.200
10.800
2.000
6.600
2.500
0.400
0.400
0.100
3.400
10.000
9.640
0.200
0.050
35.000
33.7
36.3
12.000
17.000
0.750
Bolts GB 5789 BM6X40
6.000
18.000
0.000
1.100
7.400
6.800
14.200
6.000
5.820
6.600
12.200
10.800
2.000
6.600
2.500
0.400
0.400
0.100
3.400
10.000
9.640
0.200
0.050
40.000
38.7
41.3
17.000
22.000
0.750
Bolts GB 5789 BM6X45
6.000
18.000
0.000
1.100
7.400
6.800
14.200
6.000
5.820
6.600
12.200
10.800
2.000
6.600
2.500
0.400
0.400
0.100
3.400
10.000
9.640
0.200
0.050
45.000
43.7
46.3
22.000
27.000
0.750
Bolts GB 5789 BM6X50
6.000
18.000
0.000
1.100
7.400
6.800
14.200
6.000
5.820
6.600
12.200
10.800
2.000
6.600
2.500
0.400
0.400
0.100
3.400
10.000
9.640
0.200
0.050
50.000
48.7
51.3
27.000
32.000
0.750
Bolts GB 5789 BM6X55
6.000
18.000
0.000
1.100
7.400
6.800
14.200
6.000
5.820
6.600
12.200
10.800
2.000
6.600
2.500
0.400
0.400
0.100
3.400
10.000
9.640
0.200
0.050
55.000
53.5
56.5
32.000
37.000
0.750
Bolts GB 5789 BM6X60
6.000
18.000
0.000
1.100
7.400
6.800
14.200
6.000
5.820
6.600
12.200
10.800
2.000
6.600
2.500
0.400
0.400
0.100
3.400
10.000
9.640
0.200
0.050
60.000
58.5
61.5
37.000
42.000
0.750
Bolts GB 5789 BM8X16
8.000
22.000
28.000
1.200
10.000
9.200
18.000
8.000
7.780
9.000
15.800
14.080
2.000
8.100
3.200
0.400
0.500
0.150
4.300
13.000
12.570
0.250
0.100
16.000
15.1
16.9
0.000
4.000
1.000
Bolts GB 5789 BM8X20
8.000
22.000
28.000
1.200
10.000
9.200
18.000
8.000
7.780
9.000
15.800
14.080
2.000
8.100
3.200
0.400
0.500
0.150
4.300
13.000
12.570
0.250
0.100
20.000
18.9
21.1
0.000
4.000
1.000
Bolts GB 5789 BM8X25
8.000
22.000
28.000
1.200
10.000
9.200
18.000
8.000
7.780
9.000
15.800
14.080
2.000
8.100
3.200
0.400
0.500
0.150
4.300
13.000
12.570
0.250
0.100
25.000
23.9
26.1
0.000
4.000
1.000
Bolts GB 5789 BM8X30
8.000
22.000
28.000
1.200
10.000
9.200
18.000
8.000
7.780
9.000
15.800
14.080
2.000
8.100
3.200
0.400
0.500
0.150
4.300
13.000
12.570
0.250
0.100
30.000
28.9
31.1
0.000
8.000
1.000
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
LGPPB - Pad Guide Blocks
Chinese Manufacturers
21.05.2014
GB/T3882-1995-ub - Rolling brarings-Insert bearings and eccentric looking c...
Chinese Manufacturers
21.05.2014
LGB - Guide Bushings
Chinese Manufacturers
21.05.2014
GB/T7810-1995-ucc - Rolling bearings-Insert bearing units-Boundary dimensio...
Chinese Manufacturers
21.05.2014
LRPFB - Cam Forced Return Plates
Chinese Manufacturers
21.05.2014
LRP - Cam Forced Return Plates
Chinese Manufacturers
21.05.2014
10A-K2 - 10A-K2
Chinese Manufacturers
21.05.2014
GB/T7810-1995-ukk-h - Rolling bearings-Insert bearing units-Boundary dimens...
Chinese Manufacturers
21.05.2014
GB/T7810-1995-uelfc - Rolling bearings-Insert bearing units-Boundary dimens...
Chinese Manufacturers
21.05.2014
GB/T7810-1995-ubpfl - Rolling bearings-Insert bearing units-Boundary dimens...
Chinese Manufacturers
21.05.2014
LPD/LPDM/LPDF - Guide Post Pins for Die Sets
Chinese Manufacturers
21.05.2014
LRPFA - Cam Forced Return Plates
Chinese Manufacturers
21.05.2014
LBDF - Ball Guide Post Dets for Die Sets(Press Fit Post)
Chinese Manufacturers
21.05.2014
SSK1 - Stype steel agricultural chain attachments
Chinese Manufacturers
21.05.2014
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청