GB/T 9114-2000 PN20 RF - Hubbed screwed steel pipe flanges with raised face
Chinese Manufacturers
LIANGYU
gb9114-2000
pn2.0mpa
Powered by
CAD모델 선택
{chinese_manufacturers/liangyu/gb9114-2000/pn2.0mpa/gb9114-2000pn2.0mparf.prj},{NB=Flanges DN100-PN20 RF(NPT) GB/T 9114-2000},{IDNR=},{DN=100},{A=114.3},{DD=230},{K=190.5},{L=18.0},{N=8},{M=M16},{D=157.5},{F=2},{C=24.0},{H=33},{NN=135},{R=0},{T=33}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
BOM
IDNR
Ident number
ⁿ/ₐ
DN
dia. of nominal
[mm]
A
outer dia. of steel tube
[mm]
DD
outer dia. of flanges;DD=Capital d
[mm]
K
dia. of newel
[mm]
L
dia. of bolt
[mm]
N
amount of bolt
[mm]
M
bolt standard
ⁿ/ₐ
D
hermetic face
[mm]
F
hermetic face
[mm]
C
thickness of flanges
[mm]
H
height of flanges
[mm]
NN
neck of flanges
ⁿ/ₐ
R
neck of flanges
[mm]
T
min;length of screw thread
[mm]
Flanges DN15-PN20 RF(NPT)...
15
21.3
90
60.5
16.0
4
M14
35.0
2
11.5
16
30
0
16
Flanges DN20-PN20 RF(NPT)...
20
26.9
100
70.0
16.0
4
M14
43.0
2
13.0
16
38
0
16
Flanges DN25-PN20 RF(NPT)...
25
33.7
110
79.5
16.0
4
M14
51.0
2
14.5
17
49
0
17
Flanges DN32-PN20 RF(NPT)...
32
42.4
120
89.0
16.0
4
M14
63.5
2
16.0
21
59
0
21
Flanges DN40-PN20 RF(NPT)...
40
48.3
130
98.5
16.0
4
M14
73.0
2
17.5
22
65
0
22
Flanges DN50-PN20 RF(NPT)...
50
60.3
150
120.5
18.0
4
M16
92.0
2
19.5
25
78
0
25
Flanges DN65-PN20 RF(NPT)...
65
73.0
180
139.5
18.0
4
M16
105.0
2
22.5
29
90
0
29
Flanges DN80-PN20 RF(NPT)...
80
88.9
190
152.5
18.0
4
M16
127.0
2
24.0
30
108
0
30
Flanges DN100-PN20 RF(NPT...
100
114.3
230
190.5
18.0
8
M16
157.5
2
24.0
33
135
0
33
Flanges DN125-PN20 RF(NPT...
125
141.3
255
216.0
22.0
8
M20
186.0
2
24.0
36
164
0
36
Flanges DN150-PN20 RF(NPT...
150
168.3
280
241.5
22.0
8
M20
216.0
2
25.5
40
192
0
40
Flanges DN200-PN20 RF(NPT...
200
219.1
345
298.5
22.0
8
M20
270.0
2
29.0
44
246
0
44
Flanges DN250-PN20 RF(NPT...
250
273.0
405
362.0
26.0
12
M24
324.0
2
30.5
49
305
0
49
Flanges DN300-PN20 RF(NPT...
300
323.9
485
432.0
26.0
12
M24
381.0
2
32.0
56
365
10
56
Flanges DN350-PN20 RF(NPT...
350
355.6
535
476.0
29.5
12
M27
413.0
2
35.0
57
400
10
57
Flanges DN400-PN20 RF(NPT...
400
406.4
600
540.0
29.5
16
M27
470.0
2
37.0
64
457
10
64
Flanges DN450-PN20 RF(NPT...
450
457.0
635
578.0
32.5
16
M30
533.5
2
40.0
68
505
10
68
Flanges DN500-PN20 RF(NPT...
500
508.0
700
635.0
32.5
20
M30
584.5
2
43.0
73
559
10
73
Flanges DN600-PN20 RF(NPT...
600
610.0
815
749.5
35.5
20
M33
692.5
2
48.0
83
664
10
83
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
GB/T 9114-2000 PN20 RF - Hubbed screwed steel pipe flanges with raised face
Chinese Manufacturers
21.05.2014
BOACHEM ZXAB Expiring Generation - Maintenance-free stainless steel globe v...
KSB
11.04.2024
GB/T 9114-2000 PN150 RF - Hubbed screwed steel pipe flanges with raised fac...
Chinese Manufacturers
21.05.2014
I.2BT1016 - Flat flanges LAPPED FLANGES NP10/16 Stainless steel 304L or 316...
FG INOX
16.02.2017
BOACHEM ZXA Expiring Generation - Maintenance-free stainless steel globe va...
KSB
11.04.2024
GB/T 9118.1-2000 PN20 RF - Loose hubbed steel pipe flangs with welding neck...
Chinese Manufacturers
21.05.2014
DJ WNF-S
Wilo
15.04.2024
GB/T 9117.1-2000 I RF - Hubbed socket welding steel pipe flanges with raise...
Chinese Manufacturers
21.05.2014
GB/T9119-2000 PN25 RF - Slip-on-welding plate steel pipe flanges with flat ...
Chinese Manufacturers
21.05.2014
I.2PAS25 - Plain welding flanges 01A-TYPE NP 25 Stainless steel 304L or 316...
FG INOX
16.02.2017
I.2PAS40 - Plain welding flanges 01A-TYPE NP 40 Stainless steel 304L or 316...
FG INOX
16.02.2017
I.2PAS1040 - Plain welding flanges 01A-TYPE NP 10/40 Stainless steel 304L o...
FG INOX
16.02.2017
GB/T9121.1-2000 PN16 RF - Loose plate steel pipe flanges with weld-on colla...
Chinese Manufacturers
21.05.2014
MAE-ABTR-FL-HR/1-40/50/60 - Output Flanges for Helical Geared Motors HR/I, ...
MÄDLER
26.04.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청