GB/T 9114-2000 PN150 RF - Hubbed screwed steel pipe flanges with raised face
Chinese Manufacturers
LIANGYU
gb9114-2000
pn15.0mpa
Powered by
CAD모델 선택
{chinese_manufacturers/liangyu/gb9114-2000/pn15.0mpa/gb9114-2000pn15.0mparf.prj},{NB=Flanges DN100-PN150 RF(NPT) GB/T 9114-2000},{IDNR=},{DN=100},{A=114.3},{DD=290},{K=235.0},{L=32.5},{N=8},{M=M30},{D=157.5},{F=7},{C=44.5},{H=70},{NN=159},{T=48},{V=118.0}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
BOM
IDNR
Ident number
ⁿ/ₐ
DN
dia. of nominal
[mm]
A
outer dia. of steel tube
[mm]
DD
outer dia. of flanges;DD=Capital d
[mm]
K
dia. of newel
[mm]
L
dia. of bolt
[mm]
N
amount of bolt
[mm]
M
bolt standard
ⁿ/ₐ
D
hermetic face
[mm]
F
hermetic face
[mm]
C
thickness of flanges
[mm]
H
height of flanges
[mm]
NN
neck of flanges
ⁿ/ₐ
T
min;length of screw thread
[mm]
V
min;dia. of immerge hole
[mm]
Flanges DN15-PN150 RF(NPT...
15
21.3
120
82.5
22.0
4
M20
35.0
7
22.5
32
38
23
24.0
Flanges DN20-PN150 RF(NPT...
20
26.9
130
89.0
22.0
4
M20
43.0
7
25.5
35
44
26
29.0
Flanges DN25-PN150 RF(NPT...
25
33.7
150
101.5
26.0
4
M24
51.0
7
29.0
41
52
29
36.0
Flanges DN32-PN150 RF(NPT...
32
42.4
160
111.0
26.0
4
M24
63.5
7
29.0
41
64
31
44.5
Flanges DN40-PN150 RF(NPT...
40
48.3
180
124.0
29.5
4
M27
73.0
7
32.0
44
70
32
50.5
Flanges DN50-PN150 RF(NPT...
50
60.3
215
165.0
26.0
8
M24
92.0
7
38.5
57
105
38
64.0
Flanges DN65-PN150 RF(NPT...
65
73.0
245
190.5
29.5
8
M27
105.0
7
41.5
64
124
48
76.5
Flanges DN80-PN150 RF(NPT...
80
88.9
240
190.5
26.0
8
M24
127.0
7
38.5
54
127
42
92.0
Flanges DN100-PN150 RF(NP...
100
114.3
290
235.0
32.5
8
M30
157.5
7
44.5
70
159
48
118.0
Flanges DN125-PN150 RF(NP...
125
141.3
350
279.5
35.5
8
M33
186.0
7
51.0
79
190
54
144.5
Flanges DN150-PN150 RF(NP...
150
168.3
380
317.5
32.5
12
M30
216.0
7
56.0
86
235
57
171.5
Flanges DN200-PN150 RF(NP...
200
219.1
470
393.5
39.0
12
M36
270.0
7
63.5
102
298
64
222.5
Flanges DN250-PN150 RF(NP...
250
273.0
545
470.0
39.0
16
M36
324.0
7
70.0
108
368
71
276.5
Flanges DN300-PN150 RF(NP...
300
323.9
610
533.5
39.0
20
M36
381.0
7
79.5
117
419
76
329.0
Flanges DN350-PN150 RF(NP...
350
355.6
640
559.0
42.0
20
M39
413.0
7
86.0
130
451
83
360.5
Flanges DN400-PN150 RF(NP...
400
406.4
705
616.0
45.0
20
M42
470.0
7
89.0
133
508
86
411.5
Flanges DN450-PN150 RF(NP...
450
457.0
785
686.0
51.0
20
M48
533.5
7
102.0
152
565
89
462.0
Flanges DN500-PN150 RF(NP...
500
508.0
855
749.5
55.0
20
M52
584.5
7
108.0
159
672
92
513.0
Flanges DN600-PN150 RF(NP...
600
610.0
1040
901.5
68.0
20
M64
692.5
7
140.0
203
749
102
614.5
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
GB/T9119-2000 PN16 RF - Slip-on-welding plate steel pipe flanges with flat ...
Chinese Manufacturers
21.05.2014
GB/T 9114-2000 PN10 RF - Hubbed screwed steel pipe flanges with raised face
Chinese Manufacturers
21.05.2014
GB/T 9114-2000 PN110 RF - Hubbed screwed steel pipe flanges with raised fac...
Chinese Manufacturers
21.05.2014
GB/T 9114-2000 PN50 RF - Hubbed screwed steel pipe flanges with raised face
Chinese Manufacturers
21.05.2014
GB/T 9114-2000 PN6 RF - Hubbed screwed steel pipe flanges with raised face
Chinese Manufacturers
21.05.2014
GB/T 9114-2000 PN16 RF - Hubbed screwed steel pipe flanges with raised face
Chinese Manufacturers
21.05.2014
GB/T 9114-2000 PN20 RF - Hubbed screwed steel pipe flanges with raised face
Chinese Manufacturers
21.05.2014
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청