GB/T 9116.3-2000 PN50 G - Hubbed slip-on-welding steel pipe flanges with tongue and groove face
Chinese Manufacturers
JXFL
gb9116.3-2000
pn5.0mpa
Powered by
CAD모델 선택
{chinese_manufacturers/jxfl/gb9116.3-2000/pn5.0mpa/gb9116.3-2000pn5.0mpag.prj},{NB=Flanges DN100-PN50 G GB/T 9116.3-2000},{IDNR=},{DN=100},{A=114.3},{DD=255},{K=200.0},{L=22.0},{N=8},{M=M20},{D=168.0},{X=157.5},{Y=159.0},{Z=130.5},{W=132.0},{F1=7},{F2=5},{C=32.0},{H=48},{NN=146},{R=0},{B=116.0}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
BOM
IDNR
Ident number
ⁿ/ₐ
DN
dia. of nominal
[mm]
A
outer dia. of steel tube
[mm]
DD
outer dia. of flanges;DD=Capital d
[mm]
K
dia. of newel
[mm]
L
dia. of bolt
[mm]
N
amount of bolt
[mm]
M
bolt standard
ⁿ/ₐ
D
hermetic face
[mm]
X
hermetic face
[mm]
Y
hermetic face
[mm]
Z
hermetic face
[mm]
W
hermetic face
[mm]
F1
hermetic face
[mm]
F2
hermetic face
[mm]
C
thickness of flanges
[mm]
H
height of flanges
[mm]
NN
neck of flanges
ⁿ/ₐ
R
neck of flanges
[mm]
B
inner dia. of flanges;when DN>300 B is confirmed by user.
[mm]
Flanges DN15-PN50 G GB/T ...
15
21.3
95
66.5
16.0
4
M14
46.0
35.0
36.5
24.0
25.5
7
5
14.5
22
38
0
22.0
Flanges DN20-PN50 G GB/T ...
20
26.9
120
82.5
18.0
4
M16
54.0
43.0
44.5
32.0
33.5
7
5
16.0
25
48
0
28.0
Flanges DN25-PN50 G GB/T ...
25
33.7
125
89.0
18.0
4
M16
62.0
51.0
52.5
36.5
38.0
7
5
17.5
27
54
0
34.5
Flanges DN32-PN50 G GB/T ...
32
42.4
135
98.5
18.0
4
M16
73.0
63.5
65.0
46.0
47.5
7
5
19.5
27
64
0
43.5
Flanges DN40-PN50 G GB/T ...
40
48.3
155
114.5
22.0
4
M20
84.0
73.0
74.5
52.5
54.0
7
5
21.0
30
70
0
49.5
Flanges DN50-PN50 G GB/T ...
50
60.3
165
127.0
18.0
8
M16
103.0
92.0
93.5
71.5
73.0
7
5
22.5
33
84
0
62.0
Flanges DN65-PN50 G GB/T ...
65
73.0
190
149.0
22.0
8
M20
116.0
105.0
106.5
84.0
85.5
7
5
25.5
38
100
0
74.5
Flanges DN80-PN50 G GB/T ...
80
88.9
210
168.5
22.0
8
M20
138.0
127.0
128.5
106.5
108.0
7
5
29.0
43
118
0
90.5
Flanges DN100-PN50 G GB/T...
100
114.3
255
200.0
22.0
8
M20
168.0
157.5
159.0
130.5
132.0
7
5
32.0
48
146
0
116.0
Flanges DN125-PN50 G GB/T...
125
141.3
280
235.0
22.0
8
M20
197.0
186.0
187.5
159.0
160.5
7
5
35.0
51
178
0
143.5
Flanges DN150-PN50 G GB/T...
150
168.3
320
270.0
22.0
12
M20
227.0
216.0
217.5
189.0
190.5
7
5
37.0
52
206
0
170.5
Flanges DN200-PN50 G GB/T...
200
219.1
380
330.0
26.0
12
M24
281.0
270.0
271.5
236.5
238.0
7
5
41.5
62
260
0
221.5
Flanges DN250-PN50 G GB/T...
250
273.0
445
387.5
29.5
16
M27
335.0
324.0
325.5
284.5
286.0
7
5
48.0
67
321
0
276.0
Flanges DN300-PN50 G GB/T...
300
323.9
520
451.0
32.5
16
M30
392.0
381.0
382.5
341.5
343.0
7
5
51.0
73
375
10
327.0
Flanges DN350-PN50 G GB/T...
350
355.6
585
514.5
32.5
20
M30
424.0
413.0
414.5
373.0
374.5
7
5
54.0
76
426
10
359.0
Flanges DN400-PN50 G GB/T...
400
406.4
650
571.5
35.5
20
M33
481.0
470.0
471.5
424.0
425.5
7
5
57.5
83
483
10
410.5
Flanges DN450-PN50 G GB/T...
450
457.0
710
628.5
35.5
24
M33
544.0
533.5
535.0
487.5
489.0
7
5
60.5
89
533
10
462.0
Flanges DN500-PN50 G GB/T...
500
508.0
775
686.0
35.5
24
M33
595.0
584.5
586.0
532.0
533.5
7
5
63.5
95
587
10
513.0
Flanges DN600-PN50 G GB/T...
600
610.0
915
813.0
42.0
24
M39
703.5
692.5
694.0
640.0
641.5
7
5
70.0
104
702
10
616.0
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
GB/T9119-2000 PN16 FF - Slip-on-welding plate steel pipe flanges with flat ...
Chinese Manufacturers
21.05.2014
GB/T 9116.2-2000 PN50 F - Hubbed slip-on-welding steel pipe flanges with ma...
Chinese Manufacturers
21.05.2014
GB/T 9116.3-2000 PN50 T - Hubbed slip-on-welding steel pipe flanges with to...
Chinese Manufacturers
21.05.2014
GB/T 9116.2-2000 PN50 M - Hubbed slip-on-welding steel pipe flanges with ma...
Chinese Manufacturers
21.05.2014
GB/T 9116.1-2000 PN50 RF - Hubbed slip-on-welding steel pipe flanges with f...
Chinese Manufacturers
21.05.2014
GB/T9119-2000 PN6 RF - Slip-on-welding plate steel pipe flanges with flat f...
Chinese Manufacturers
21.05.2014
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청