GB/T 9115.1-2000 PN16 RF - Steel pipe welding neck flanges with flat face or raised face
Chinese Manufacturers
HETONG
gb9115.1-2000
pn1.6mpa
Powered by
CAD모델 선택
{chinese_manufacturers/hetong/gb9115.1-2000/pn1.6mpa/gb9115.1-2000pn1.6mparf.prj},{NB=Flanges DN250-PN16 RF GB/T 9115.1-2000},{IDNR=},{DN=250},{A=273.0},{AII=273},{DD=405},{K=355},{L=26},{N=12},{M=M24},{D=319},{F=2},{C=26},{H=70},{NN=288},{NNII=288},{S=6.3},{H1=16},{R=10}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
IDNR
Ident number
ⁿ/ₐ
DN
dia. of nominal
[mm]
A
outer dia. of steel tube;series I
[mm]
AII
outer dia. of steel tube;series II
[mm]
DD
outer dia. of flanges;DD=Capital d
[mm]
K
dia. of newel
[mm]
L
dia. of bolt
[mm]
N
amount of bolt
[mm]
M
bolt standard
ⁿ/ₐ
D
hermetic face
[mm]
F
hermetic face
[mm]
C
thickness of flanges
[mm]
H
height of flanges
[mm]
NN
neck of flanges;series I
ⁿ/ₐ
NNII
neck of flanges;series II
[mm]
S
neck of flanges;when DN>600.S is confirm by user
[mm]
H1
neck of flanges
[mm]
R
neck of flanges
[mm]
Flanges DN10-PN16 RF GB/T...
10
17.2
14
90
60
14
4
M12
41
2
14
35
28
28
2.3
6
3
Flanges DN15-PN16 RF GB/T...
15
21.3
18
95
65
14
4
M12
46
2
14
38
32
32
3.2
6
3
Flanges DN20-PN16 RF GB/T...
20
26.9
25
105
75
14
4
M12
56
2
16
40
40
40
3.2
6
4
Flanges DN25-PN16 RF GB/T...
25
33.7
32
115
85
14
4
M12
65
2
16
40
46
46
3.2
6
4
Flanges DN32-PN16 RF GB/T...
32
42.4
38
140
100
18
4
M16
76
2
18
42
56
56
3.6
6
5
Flanges DN40-PN16 RF GB/T...
40
48.3
45
150
110
18
4
M16
84
2
18
45
64
64
3.6
7
5
Flanges DN50-PN16 RF GB/T...
50
60.3
57
165
125
18
4
M16
99
2
20
48
74
74
4.0
8
5
Flanges DN65-PN16 RF GB/T...
65
76.1
76
185
145
18
4
M16
118
2
20
45
92
92
2.9
10
6
Flanges DN80-PN16 RF GB/T...
80
88.9
89
200
160
18
8
M16
132
2
20
50
110
110
3.2
10
6
Flanges DN100-PN16 RF GB/...
100
114.3
108
220
180
18
8
M16
156
2
22
52
130
130
3.6
12
6
Flanges DN125-PN16 RF GB/...
125
139.7
133
250
210
18
8
M16
184
2
22
55
158
158
4.0
12
6
Flanges DN150-PN16 RF GB/...
150
168.3
159
285
240
22
8
M20
211
2
24
55
184
184
4.5
12
8
Flanges DN200-PN16 RF GB/...
200
219.1
219
340
295
22
12
M20
266
2
24
62
234
234
6.3
16
8
Flanges DN250-PN16 RF GB/...
250
273.0
273
405
355
26
12
M24
319
2
26
70
288
288
6.3
16
10
Flanges DN300-PN16 RF GB/...
300
323.9
325
460
410
26
12
M24
370
2
28
78
342
342
7.1
16
10
Flanges DN350-PN16 RF GB/...
350
355.6
377
520
470
26
16
M24
429
2
30
82
390
400
8.0
16
10
Flanges DN400-PN16 RF GB/...
400
406.4
426
580
525
30
16
M27
480
2
32
85
444
450
8.8
16
10
Flanges DN450-PN16 RF GB/...
450
457.0
480
640
585
30
20
M27
548
2
40
87
490
506
10.0
16
12
Flanges DN500-PN16 RF GB/...
500
508.0
530
715
650
33
20
M30
609
2
44
90
546
559
11.0
16
12
Flanges DN600-PN16 RF GB/...
600
610.0
630
840
770
36
20
M33
720
2
54
95
650
660
12.5
18
12
Flanges DN700-PN16 RF GB/...
700
711.0
720
910
840
36
24
M33
794
5
38
100
750
750
15.0
18
12
Flanges DN800-PN16 RF GB/...
800
813.0
820
1025
950
39
24
M36
901
5
38
105
848
850
15.0
20
12
Flanges DN900-PN16 RF GB/...
900
914.0
920
1125
1050
39
28
M36
1001
5
40
110
948
958
15.0
20
12
Flanges DN1000-PN16 RF GB...
1000
1016.0
1020
1255
1170
42
28
M39
1112
5
42
120
1056
1060
20.0
22
12
Flanges DN1200-PN16 RF GB...
1200
1220.0
1220
1485
1390
48
32
M45
1328
5
48
130
1260
1260
20.0
30
12
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
Model 5611 - ISO bend 3D 90° - Stainless steel 1.4307 - 1.4404
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Modèle 5741 - Blind flange - type 05B - Stainless steel 1.4307 - 1.4404
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Model 5610 - ISO bend 3D 45° - Stainless steel 1.4307 - 1.4404
BENE INOX - Stainless steel valves, pipes and fittings
26.10.2021
GB/T 9115.1-2000 PN10 RF - Steel pipe welding neck flanges with flat face o...
Chinese Manufacturers
21.05.2014
8500 - Flange pipe, PN 16
HAWLE
23.02.2024
9810 - Dismantling piece
HAWLE
23.02.2024
SLANTED SEAT CHECK VALVE
Özkan
02.12.2021
GB/T 9115.1-2000 PN16 FF - Steel pipe welding neck flanges with flat face o...
Chinese Manufacturers
21.05.2014
8550 - Double flanged taper - FFR piece
HAWLE
23.02.2024
GB/T 9115.2-2000 PN16 F - Steel pipe welding neck flanges with male and fem...
Chinese Manufacturers
21.05.2014
BOAX-B with Manual CR/CM Handle - Centred disc butterfly valves with AMRING...
KSB
14.04.2024
I.2COL1016 - Welding neck flanges 11B TYPE NP 10/16 Stainless steel 304L or...
FG INOX
16.02.2017
GB/T 9116.1-2000 PN16 RF - Hubbed slip-on-welding steel pipe flanges with f...
Chinese Manufacturers
21.05.2014
Model 5969 - Class 150 welding neck flange Sch 10S - Stainless steel 304L -...
BENE INOX - Stainless steel valves, pipes and fittings
08.02.2021
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청