GB/T 9114-2000 PN6 RF - Hubbed screwed steel pipe flanges with raised face
Chinese Manufacturers
HETONG
gb9114-2000
pn0.6mpa
Powered by
CAD모델 선택
{chinese_manufacturers/hetong/gb9114-2000/pn0.6mpa/gb9114-2000pn0.6mparf.prj},{NB=Flanges DN40-PN6 RF(Rp) GB/T 9114-2000},{IDNR=},{DN=40},{A=48.3},{DD=130},{K=100},{L=14},{N=4},{M=M12},{D=78},{F=2},{C=16},{H=26},{NN=70},{R=5}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
LINA
BOM
IDNR
Ident number
ⁿ/ₐ
DN
dia. of nominal
[mm]
A
outer dia. of steel tube
[mm]
DD
outer dia. of flanges;DD=Capital d
[mm]
K
dia. of newel
[mm]
L
dia. of bolt
[mm]
N
amount of bolt
[mm]
M
bolt standard
ⁿ/ₐ
D
hermetic face
[mm]
F
hermetic face
[mm]
C
thickness of flanges
[mm]
H
height of flanges
[mm]
NN
neck of flanges
ⁿ/ₐ
R
neck of flanges
[mm]
Flanges DN10-PN6 RF(Rp) G...
10
17.2
75
50
11
4
M10
33
2
12
20
25
3
Flanges DN15-PN6 RF(Rp) G...
15
21.3
80
55
11
4
M10
38
2
12
20
30
3
Flanges DN20-PN6 RF(Rp) G...
20
26.9
90
65
11
4
M10
48
2
14
24
40
4
Flanges DN25-PN6 RF(Rp) G...
25
33.7
100
75
11
4
M10
58
2
14
24
50
4
Flanges DN32-PN6 RF(Rp) G...
32
42.4
120
90
14
4
M12
69
2
16
26
60
5
Flanges DN40-PN6 RF(Rp) G...
40
48.3
130
100
14
4
M12
78
2
16
26
70
5
Flanges DN50-PN6 RF(Rp) G...
50
60.3
140
110
14
4
M12
88
2
16
28
80
5
Flanges DN65-PN6 RF(Rp) G...
65
76.1
160
130
14
4
M12
108
2
16
32
100
6
Flanges DN80-PN6 RF(Rp) G...
80
88.9
190
150
18
4
M16
124
2
18
34
110
6
Flanges DN100-PN6 RF(Rp) ...
100
114.3
210
170
18
4
M16
144
2
18
40
130
6
Flanges DN125-PN6 RF(Rp) ...
125
139.7
240
200
18
8
M16
174
2
18
44
160
6
Flanges DN150-PN6 RF(Rp) ...
150
168.3
265
225
18
8
M16
199
2
20
44
185
8
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
GB/T 9114-2000 PN10 RF - Hubbed screwed steel pipe flanges with raised face
Chinese Manufacturers
21.05.2014
GB/T 9114-2000 PN16 RF - Hubbed screwed steel pipe flanges with raised face
Chinese Manufacturers
21.05.2014
GB/T 9113.1-2000 PN1.6 FF - Integral steel pipe flanges with flat face or r...
Chinese Manufacturers
21.05.2014
GB/T 9114-2000 PN150 RF - Hubbed screwed steel pipe flanges with raised fac...
Chinese Manufacturers
21.05.2014
GB/T 9114-2000 PN20 RF - Hubbed screwed steel pipe flanges with raised face
Chinese Manufacturers
21.05.2014
ARI-Steam traps CONA ANSI - Series 600, 610, 630, 640
ARI-Armaturen
29.05.2024
GB/T 9115.1-2000 PN6 RF - Steel pipe welding neck flanges with flat face or...
Chinese Manufacturers
21.05.2014
GB/T 9116.2-2000 PN110 MF - Hubbed slip-on-welding steel pipe flanges with ...
Chinese Manufacturers
21.05.2014
GB/T 9116.1-2000 PN40 RF - Hubbed slip-on-welding steel pipe flanges with f...
Chinese Manufacturers
21.05.2014
BOAX-SF with LP ¼ turn handle operation - Centred disc butterfly valves wit...
KSB
14.04.2024
GB/T 9115.1-2000 PN160 RF - Steel pipe welding neck flanges with flat face ...
Chinese Manufacturers
21.05.2014
I.RFF_GM - ISO Threaded unions and accessories Stainless steel 316 FEMALE /...
FG INOX
16.02.2017
GB/T 9113.2-2000 PN160 M - Integral steel pipe flanges with male and female...
Chinese Manufacturers
21.05.2014
GB/T9119-2000 PN25 FF - Slip-on-welding plate steel pipe flanges with flat ...
Chinese Manufacturers
21.05.2014
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청