GB 949-88 - Slotted raised countersunk head screws with waisted shank
Chinese Manufacturers
HD-BZJ
Powered by
CAD모델 선택
{chinese_manufacturers/hd-bzj/gb949-88.prj},{NB=Screws GB 949 M6X20},{IDNR=},{GUIGE=M6},{D=6.000},{P=0.750},{DKMAX1=12.600},{DK=11.300},{DKMAX=11.300},{DKMIN=10.900},{F=1.400},{K=3.300},{KMAX=3.300},{N=1.600},{NMIN=1.660},{NMAX=1.910},{RF=12.000},{T=2.800},{TMAX=2.800},{TMIN=2.400},{D1=4.500},{D1MAX=4.500},{D1MIN=3.320},{B=10.000},{R=1.500},{RMAX=1.500},{C=2.000},{L=20.000},{LMIN=19.580},{LMAX=20.420}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
IDNR
Ident number
ⁿ/ₐ
GUIGE
Thread specification
[mm]
D
[mm]
P
[mm]
DKMAX1
The theories value
[mm]
DK
Actual value
[mm]
DKMAX
[mm]
DKMIN
[mm]
F
[mm]
K
[mm]
KMAX
[mm]
N
Nominal
[mm]
NMIN
[mm]
NMAX
[mm]
RF
[mm]
T
[mm]
TMAX
[mm]
TMIN
[mm]
D1
[mm]
D1MAX
[mm]
D1MIN
[mm]
B
[mm]
R
[mm]
RMAX
[mm]
C
[mm]
L
Nominal
[mm]
LMIN
[mm]
LMAX
[mm]
Screws GB 949 M3X10
M3
3.000
0.350
6.300
5.500
5.500
5.200
0.700
1.650
1.650
0.800
0.850
1.000
6.000
1.450
1.450
1.200
2.000
2.000
1.680
4.000
0.800
0.800
1.000
10.000
9.710
10.290
Screws GB 949 M3X12
M3
3.000
0.350
6.300
5.500
5.500
5.200
0.700
1.650
1.650
0.800
0.850
1.000
6.000
1.450
1.450
1.200
2.000
2.000
1.680
4.000
0.800
0.800
1.000
12.000
11.650
12.350
Screws GB 949 M3X14
M3
3.000
0.350
6.300
5.500
5.500
5.200
0.700
1.650
1.650
0.800
0.850
1.000
6.000
1.450
1.450
1.200
2.000
2.000
1.680
4.000
0.800
0.800
1.000
14.000
13.650
14.350
Screws GB 949 M3X16
M3
3.000
0.350
6.300
5.500
5.500
5.200
0.700
1.650
1.650
0.800
0.850
1.000
6.000
1.450
1.450
1.200
2.000
2.000
1.680
4.000
0.800
0.800
1.000
16.000
15.650
16.350
Screws GB 949 M3X20
M3
3.000
0.350
6.300
5.500
5.500
5.200
0.700
1.650
1.650
0.800
0.850
1.000
6.000
1.450
1.450
1.200
2.000
2.000
1.680
4.000
0.800
0.800
1.000
20.000
19.580
20.420
Screws GB 949 M3X25
M3
3.000
0.350
6.300
5.500
5.500
5.200
0.700
1.650
1.650
0.800
0.850
1.000
6.000
1.450
1.450
1.200
2.000
2.000
1.680
4.000
0.800
0.800
1.000
25.000
24.580
25.420
Screws GB 949 M4X12
M4
4.000
0.500
9.400
8.400
8.400
8.000
1.000
2.700
2.700
1.200
1.260
1.510
9.500
1.900
1.900
1.600
2.800
2.800
2.660
6.000
1.000
1.000
1.200
12.000
11.650
12.350
Screws GB 949 M4X14
M4
4.000
0.500
9.400
8.400
8.400
8.000
1.000
2.700
2.700
1.200
1.260
1.510
9.500
1.900
1.900
1.600
2.800
2.800
2.660
6.000
1.000
1.000
1.200
14.000
13.650
14.350
Screws GB 949 M4X16
M4
4.000
0.500
9.400
8.400
8.400
8.000
1.000
2.700
2.700
1.200
1.260
1.510
9.500
1.900
1.900
1.600
2.800
2.800
2.660
6.000
1.000
1.000
1.200
16.000
15.650
16.350
Screws GB 949 M4X20
M4
4.000
0.500
9.400
8.400
8.400
8.000
1.000
2.700
2.700
1.200
1.260
1.510
9.500
1.900
1.900
1.600
2.800
2.800
2.660
6.000
1.000
1.000
1.200
20.000
19.580
20.420
Screws GB 949 M4X25
M4
4.000
0.500
9.400
8.400
8.400
8.000
1.000
2.700
2.700
1.200
1.260
1.510
9.500
1.900
1.900
1.600
2.800
2.800
2.660
6.000
1.000
1.000
1.200
25.000
24.580
25.420
Screws GB 949 M4X30
M4
4.000
0.500
9.400
8.400
8.400
8.000
1.000
2.700
2.700
1.200
1.260
1.510
9.500
1.900
1.900
1.600
2.800
2.800
2.660
6.000
1.000
1.000
1.200
30.000
29.580
30.420
Screws GB 949 M5X14
M5
5.000
0.500
10.400
9.300
9.300
8.900
1.200
2.700
2.700
1.200
1.260
1.510
9.500
2.400
2.400
2.000
3.500
3.500
3.320
8.000
1.300
1.300
1.600
14.000
13.650
14.350
Screws GB 949 M5X16
M5
5.000
0.500
10.400
9.300
9.300
8.900
1.200
2.700
2.700
1.200
1.260
1.510
9.500
2.400
2.400
2.000
3.500
3.500
3.320
8.000
1.300
1.300
1.600
16.000
15.650
16.350
Screws GB 949 M5X20
M5
5.000
0.500
10.400
9.300
9.300
8.900
1.200
2.700
2.700
1.200
1.260
1.510
9.500
2.400
2.400
2.000
3.500
3.500
3.320
8.000
1.300
1.300
1.600
20.000
19.580
20.420
Screws GB 949 M5X25
M5
5.000
0.500
10.400
9.300
9.300
8.900
1.200
2.700
2.700
1.200
1.260
1.510
9.500
2.400
2.400
2.000
3.500
3.500
3.320
8.000
1.300
1.300
1.600
25.000
24.580
25.420
Screws GB 949 M5X30
M5
5.000
0.500
10.400
9.300
9.300
8.900
1.200
2.700
2.700
1.200
1.260
1.510
9.500
2.400
2.400
2.000
3.500
3.500
3.320
8.000
1.300
1.300
1.600
30.000
29.580
30.420
Screws GB 949 M5X35
M5
5.000
0.500
10.400
9.300
9.300
8.900
1.200
2.700
2.700
1.200
1.260
1.510
9.500
2.400
2.400
2.000
3.500
3.500
3.320
8.000
1.300
1.300
1.600
35.000
34.500
35.500
Screws GB 949 M5X40
M5
5.000
0.500
10.400
9.300
9.300
8.900
1.200
2.700
2.700
1.200
1.260
1.510
9.500
2.400
2.400
2.000
3.500
3.500
3.320
8.000
1.300
1.300
1.600
40.000
39.500
40.500
Screws GB 949 M6X20
M6
6.000
0.750
12.600
11.300
11.300
10.900
1.400
3.300
3.300
1.600
1.660
1.910
12.000
2.800
2.800
2.400
4.500
4.500
3.320
10.000
1.500
1.500
2.000
20.000
19.580
20.420
Screws GB 949 M6X25
M6
6.000
0.750
12.600
11.300
11.300
10.900
1.400
3.300
3.300
1.600
1.660
1.910
12.000
2.800
2.800
2.400
4.500
4.500
3.320
10.000
1.500
1.500
2.000
25.000
24.580
25.420
Screws GB 949 M6X30
M6
6.000
0.750
12.600
11.300
11.300
10.900
1.400
3.300
3.300
1.600
1.660
1.910
12.000
2.800
2.800
2.400
4.500
4.500
3.320
10.000
1.500
1.500
2.000
30.000
29.580
30.420
Screws GB 949 M6X35
M6
6.000
0.750
12.600
11.300
11.300
10.900
1.400
3.300
3.300
1.600
1.660
1.910
12.000
2.800
2.800
2.400
4.500
4.500
3.320
10.000
1.500
1.500
2.000
35.000
34.500
35.500
Screws GB 949 M6X40
M6
6.000
0.750
12.600
11.300
11.300
10.900
1.400
3.300
3.300
1.600
1.660
1.910
12.000
2.800
2.800
2.400
4.500
4.500
3.320
10.000
1.500
1.500
2.000
40.000
39.500
40.500
Screws GB 949 M6X45
M6
6.000
0.750
12.600
11.300
11.300
10.900
1.400
3.300
3.300
1.600
1.660
1.910
12.000
2.800
2.800
2.400
4.500
4.500
3.320
10.000
1.500
1.500
2.000
45.000
44.500
45.500
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
LPGS/LPGSG - Stripper Guide Pins - Straight Type
Chinese Manufacturers
21.05.2014
GB/T62.1-2004 - Wing nuts-Round wing
Chinese Manufacturers
21.05.2014
4R210-08 - 4R210-08
Chinese Manufacturers
21.05.2014
LTP - Cam Stroke Plates
Chinese Manufacturers
21.05.2014
4A120-M5 - 4A120-M5
Chinese Manufacturers
21.05.2014
4A120-06 - 4A120-06
Chinese Manufacturers
21.05.2014
HB4-20-2002 - Tee,B type,flared tube
Chinese Manufacturers
21.05.2014
LPGH/LPGHG - Stripper Guide Pins-Head Type
Chinese Manufacturers
21.05.2014
GB/T288-94 20000CA - Rolling bearings-Self-aligning roller bearings-Boundar...
Chinese Manufacturers
21.05.2014
4R210-08 - 4R210-08
Chinese Manufacturers
21.05.2014
LHLD - H-Type Lifters
Chinese Manufacturers
21.05.2014
GB39-88 - Square nuts-Product grade C
Chinese Manufacturers
21.05.2014
GB/T297-94 30000 - Rolling bearings-Tapered roller bearings-Boundary dimens...
Chinese Manufacturers
21.05.2014
GB/T288-94 20000CK - Rolling bearings-Self-aligning roller bearings-Boundar...
Chinese Manufacturers
21.05.2014
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청