GB/T 9113.3-2000 PN50 TG - Integral steel pipe flanges with tongue and groove face
Chinese Manufacturers
DONGSHENG
gb9113.3-2000
pn5.0mpa
Powered by
CAD모델 선택
{chinese_manufacturers/dongsheng/gb9113.3-2000/pn5.0mpa/gb9113.3-2000pn5.0mpatg.prj},{NB=GB/T9113.3-2000 100PN5.0MPa(TG)},{IDNR=},{DN=100},{DD=255},{K=200.0},{L=22.0},{N=8},{M=M20},{D=168.0},{X=157.5},{Y=159.0},{Z=130.5},{W=132.0},{F1=7},{F2=5},{C=32.0},{NN=146},{R=0},{PPATH=gb9113.3-2000pn5.0tg.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
BOM
IDNR
Ident number
ⁿ/ₐ
DN
dia. of nominal
[mm]
DD
outer dia. of flanges;DD=Capital d
[mm]
K
dia. of newel
[mm]
L
dia. of bolt
[mm]
N
amount of bolt
[mm]
M
bolt standard
ⁿ/ₐ
D
[mm]
X
[mm]
Y
[mm]
Z
[mm]
W
[mm]
F1
[mm]
F2
[mm]
C
thick of flanges
[mm]
NN
neck of flanges
ⁿ/ₐ
R
neck of flanges
[mm]
GB/T9113.3-2000 15PN5.0MP...
15
95
66.5
16.0
4
M14
46.0
35.0
36.5
24.0
25.5
7
5
14.5
38
0
GB/T9113.3-2000 20PN5.0MP...
20
120
82.5
18.0
4
M16
54.0
43.0
44.5
32.0
33.5
7
5
16.0
48
0
GB/T9113.3-2000 25PN5.0MP...
25
125
89.0
18.0
4
M16
62.0
51.0
52.5
36.5
38.0
7
5
17.5
54
0
GB/T9113.3-2000 32PN5.0MP...
32
135
98.5
18.0
4
M16
73.0
63.5
65.0
46.0
47.5
7
5
19.5
64
0
GB/T9113.3-2000 40PN5.0MP...
40
155
114.5
22.0
4
M20
84.0
73.0
74.5
52.5
54.0
7
5
21.0
70
0
GB/T9113.3-2000 50PN5.0MP...
50
165
127.0
18.0
8
M16
103.0
92.0
93.5
71.5
73.0
7
5
22.5
84
0
GB/T9113.3-2000 65PN5.0MP...
65
190
149.0
22.0
8
M20
116.0
105.0
106.5
84.0
85.5
7
5
25.5
100
0
GB/T9113.3-2000 80PN5.0MP...
80
210
168.5
22.0
8
M20
138.0
127.0
128.5
106.5
108.0
7
5
29.0
118
0
GB/T9113.3-2000 100PN5.0M...
100
255
200.0
22.0
8
M20
168.0
157.5
159.0
130.5
132.0
7
5
32.0
146
0
GB/T9113.3-2000 125PN5.0M...
125
280
235.0
22.0
8
M20
197.0
186.0
187.5
159.0
160.5
7
5
35.0
178
0
GB/T9113.3-2000 150PN5.0M...
150
320
270.0
22.0
12
M20
227.0
216.0
217.5
189.0
190.5
7
5
37.0
206
0
GB/T9113.3-2000 200PN5.0M...
200
380
330.0
26.0
12
M24
281.0
270.0
271.5
236.5
238.0
7
5
41.5
260
0
GB/T9113.3-2000 250PN5.0M...
250
445
387.5
29.5
16
M27
335.0
324.0
325.5
284.5
286.0
7
5
48.0
321
0
GB/T9113.3-2000 300PN5.0M...
300
520
451.0
32.5
16
M30
392.0
381.0
382.5
341.5
343.0
7
5
51.0
375
10
GB/T9113.3-2000 350PN5.0M...
350
585
514.5
32.5
20
M30
424.0
413.0
414.5
373.0
374.5
7
5
54.0
426
10
GB/T9113.3-2000 400PN5.0M...
400
650
571.5
35.5
20
M33
481.0
470.0
471.5
424.0
425.5
7
5
57.5
483
10
GB/T9113.3-2000 450PN5.0M...
450
710
628.5
35.5
24
M33
544.0
533.5
535.0
487.5
489.0
7
5
60.5
533
10
GB/T9113.3-2000 500PN5.0M...
500
775
686.0
35.5
24
M33
595.0
584.5
586.0
532.0
533.5
7
5
63.5
587
10
GB/T9113.3-2000 600PN5.0M...
600
915
813.0
42.0
24
M39
703.5
692.5
694.0
640.0
641.5
7
5
70.0
702
10
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
GB/T 9113.3-2000 PN63 G - Integral steel pipe flanges with tongue and groov...
Chinese Manufacturers
21.05.2014
GB/T 9117.3-2000 TG - Hubbed socket welding steel pipe flanges with tongue ...
Chinese Manufacturers
21.05.2014
GB/T 9113.1-2000 PN100 RF - Integral steel pipe flanges with flat face or r...
Chinese Manufacturers
21.05.2014
GB/T 9115.1-2000 PN25 FF - Steel pipe welding neck flanges with flat face o...
Chinese Manufacturers
21.05.2014
GB/T9121.3-2000 PN40 G - Loose plate steel pipe flanges with weld-on collar...
Chinese Manufacturers
21.05.2014
GB/T9120.3-2000 PN16 G - Loose plate steel pipe flanges with welding neck c...
Chinese Manufacturers
21.05.2014
GB/T 9115.3-2000 PN16 G - Steel pipe welding neck flanges with tongue and g...
Chinese Manufacturers
21.05.2014
GB/T9121.3-2000 PN25 T - Loose plate steel pipe flanges with weld-on collar...
Chinese Manufacturers
21.05.2014
GB/T 9117.3-2000 T - Hubbed socket welding steel pipe flanges with tongue a...
Chinese Manufacturers
21.05.2014
GB/T9121.3-2000 PN40 T - Loose plate steel pipe flanges with weld-on collar...
Chinese Manufacturers
21.05.2014
GB/T9121.3-2000 PN25 G - Loose plate steel pipe flanges with weld-on collar...
Chinese Manufacturers
21.05.2014
GB/T 9114-2000 PN16 RF - Hubbed screwed steel pipe flanges with raised face
Chinese Manufacturers
21.05.2014
GB/T 9115.3-2000 PN16 TG - Steel pipe welding neck flanges with tongue and ...
Chinese Manufacturers
21.05.2014
GB/T9120.3-2000 PN40 T - Loose plate steel pipe flanges with welding neck c...
Chinese Manufacturers
21.05.2014
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청