LWP - Wear Plates
Chinese Manufacturers
AYXK
Powered by
CAD모델 선택
{chinese_manufacturers/ayxk/lwp.prj},{NB=LWP-58x300},{IDNR=},{W=58.000},{L=300.000},{W1=0.000},{W2=0.000},{L1=250.000},{L2=125.000},{L3=25.000},{TYPE=B},{C=2.000},{R=5.000},{L4=3.500}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
IDNR
Ident number
ⁿ/ₐ
W
[mm]
L
[mm]
W1
Bolt Holes
[mm]
W2
Bolt Holes
[mm]
L1
Bolt Holes
[mm]
L2
Bolt Holes
[mm]
L3
Bolt Holes
[mm]
TYPE
[mm]
C
[mm]
R
[mm]
L4
[mm]
LWP-28x75
28.000
75.000
0.000
0.000
45.000
0.000
15.000
A
1.000
5.000
3.500
LWP-28x100
28.000
100.000
0.000
0.000
50.000
0.000
25.000
A
1.000
5.000
3.500
LWP-28x150
28.000
150.000
0.000
0.000
100.000
0.000
25.000
A
1.000
5.000
3.500
LWP-28x200
28.000
200.000
0.000
0.000
150.000
0.000
25.000
A
1.000
5.000
3.500
LWP-28x250
28.000
250.000
0.000
0.000
200.000
0.000
25.000
A
1.000
5.000
3.500
LWP-28x300
28.000
300.000
0.000
0.000
250.000
125.000
25.000
B
1.000
5.000
3.500
LWP-38x75
38.000
75.000
0.000
0.000
45.000
0.000
15.000
A
1.000
5.000
3.500
LWP-38x100
38.000
100.000
0.000
0.000
50.000
0.000
25.000
A
1.000
5.000
3.500
LWP-38x125
38.000
125.000
0.000
0.000
75.000
0.000
25.000
A
1.000
5.000
3.500
LWP-38x150
38.000
150.000
0.000
0.000
100.000
0.000
25.000
A
1.000
5.000
3.500
LWP-38x200
38.000
200.000
0.000
0.000
150.000
0.000
25.000
A
1.000
5.000
3.500
LWP-38x250
38.000
250.000
0.000
0.000
200.000
0.000
25.000
A
1.000
5.000
3.500
LWP-38x300
38.000
300.000
0.000
0.000
250.000
125.000
25.000
B
1.000
5.000
3.500
LWP-48x75
48.000
75.000
0.000
0.000
45.000
0.000
15.000
A
2.000
5.000
3.500
LWP-48x100
48.000
100.000
0.000
0.000
50.000
0.000
25.000
A
2.000
5.000
3.500
LWP-48x125
48.000
125.000
0.000
0.000
75.000
0.000
25.000
A
2.000
5.000
3.500
LWP-48x150
48.000
150.000
0.000
0.000
100.000
0.000
25.000
A
2.000
5.000
3.500
LWP-48x200
48.000
200.000
0.000
0.000
150.000
0.000
25.000
A
2.000
5.000
3.500
LWP-48x250
48.000
250.000
0.000
0.000
200.000
0.000
25.000
A
2.000
5.000
3.500
LWP-48x300
48.000
300.000
0.000
0.000
250.000
125.000
25.000
B
2.000
5.000
3.500
LWP-58x75
58.000
75.000
0.000
0.000
45.000
0.000
15.000
A
2.000
5.000
3.500
LWP-58x100
58.000
100.000
0.000
0.000
50.000
0.000
25.000
A
2.000
5.000
3.500
LWP-58x150
58.000
150.000
0.000
0.000
100.000
0.000
25.000
A
2.000
5.000
3.500
LWP-58x200
58.000
200.000
0.000
0.000
150.000
0.000
25.000
A
2.000
5.000
3.500
LWP-58x250
58.000
250.000
0.000
0.000
200.000
0.000
25.000
A
2.000
5.000
3.500
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
GB/T62.1-2004 - Wing nuts-Round wing
Chinese Manufacturers
21.05.2014
GB/T 5859-94 - Rolling bearings-Self-aligning thrust roller bearings-Bounda...
Chinese Manufacturers
21.05.2014
Z1 - Locking assemblies, type Z1
Chinese Manufacturers
21.05.2014
HB4-29-2002 - Cross,F type,flared tube
Chinese Manufacturers
21.05.2014
LTPV - Cam Stroke Plates-VDI 3357
Chinese Manufacturers
27.05.2014
SI Basic - SI Basic
Chinese Manufacturers
21.05.2014
Q658 - Flared type tube fittings-Union cross-Body
Chinese Manufacturers
21.05.2014
LTP - Cam Stroke Plates
Chinese Manufacturers
21.05.2014
GB/T 17880.2-99 - Countersunk head riveted nuts
Chinese Manufacturers
21.05.2014
C20 A-1 - Double pitch bent conveyor chain
Chinese Manufacturers
21.05.2014
LPGH/LPGHG - Stripper Guide Pins-Head Type
Chinese Manufacturers
21.05.2014
GB/T17880.5-99 - Flat head hexagon riveted nuts
Chinese Manufacturers
21.05.2014
Z2 - Locking assemblies, type Z2
Chinese Manufacturers
21.05.2014
Q655B - Flared type tube fittings-straight throught connector body
Chinese Manufacturers
21.05.2014
자세히 보기
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청