LSDM/LSDF - Stoppers for Ball Guides
Chinese Manufacturers
ANSHAN
Powered by
CAD모델 선택
{chinese_manufacturers/anshan/lsdm-lsdf.prj},{NB=LSDF-25-60},{CNSORDERNO=LSDF-25x60},{PC=LSDF},{PD=25},{DD=29.0},{D=0},{D1=24.0},{D2=14},{E=0.0},{T=0.0},{SPD=0},{SHAPE=0},{BRL=60},{L=20},{L1=0},{LBE=M8X35}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CNSORDERNO
order number
ⁿ/ₐ
PC
Product Code
[mm]
PD
Post Diameter
[mm]
DD
[mm]
D
[mm]
D1
[mm]
D2
[mm]
E
[mm]
T
[mm]
SPD
Spring Pin Diameter
[mm]
SHAPE
ⁿ/ₐ
BRL
Ball retainer length
[mm]
L
[mm]
L1
[mm]
LBE
[mm]
LSDM-22-50
LSDM-22x50
LSDM
22
26.0
12
5.2
0
5.5
1.6
5
B
50
37
22
-
LSDM-22-60
LSDM-22x60
LSDM
22
26.0
12
5.2
0
5.5
1.6
5
B
60
41
26
-
LSDM-22-75
LSDM-22x75
LSDM
22
26.0
12
5.2
0
5.5
1.6
5
B
75
43
35
-
LSDM-22-90
LSDM-22x90
LSDM
22
26.0
12
5.2
0
5.5
1.6
5
B
90
56
40
-
LSDM-22-110
LSDM-22x110
LSDM
22
26.0
12
5.2
0
5.5
1.6
5
B
110
66
50
-
LSDM-25-50
LSDM-25x50
LSDM
25
30.0
12
5.2
0
5.5
1.6
5
A
50
37
22
-
LSDM-25-60
LSDM-25x60
LSDM
25
30.0
12
5.2
0
5.5
1.6
5
A
60
41
26
-
LSDM-60-110
LSDM-60x110
LSDM
60
66.0
16
5.2
0
6.5
2.0
6
B
110
66
50
-
LSDF-20-50
LSDF-20x50
LSDF
20
24.0
0
19.0
14
0.0
0.0
0
0
50
15
0
M8X30
LSDF-22-50
LSDF-22x50
LSDF
22
26.0
0
21.0
14
0.0
0.0
0
0
50
15
0
M8X30
LSDF-22-60
LSDF-22x60
LSDF
22
26.0
0
21.0
14
0.0
0.0
0
0
60
20
0
M8X35
LSDF-25-60
LSDF-25x60
LSDF
25
29.0
0
24.0
14
0.0
0.0
0
0
60
20
0
M8X35
LSDF-25-75
LSDF-25x75
LSDF
25
29.0
0
24.0
14
0.0
0.0
0
0
75
25
0
M8X40
LSDF-28-60
LSDF-28x60
LSDF
28
33.0
0
27.0
14
0.0
0.0
0
0
60
20
0
M8X35
LSDF-28-75
LSDF-28x75
LSDF
28
33.0
0
27.0
14
0.0
0.0
0
0
75
25
0
M8X40
LSDF-32-75
LSDF-32x75
LSDF
32
37.0
0
31.0
14
0.0
0.0
0
0
75
25
0
M8X40
LSDF-32-90
LSDF-32x90
LSDF
32
37.0
0
31.0
14
0.0
0.0
0
0
90
30
0
M8X45
LSDF-38-75
LSDF-38x75
LSDF
38
44.0
0
37.0
20
0.0
0.0
0
0
75
25
0
M8X40
LSDF-38-90
LSDF-38x90
LSDF
38
44.0
0
37.0
20
0.0
0.0
0
0
90
30
0
M8X45
LSDF-45-90
LSDF-45x90
LSDF
45
51.0
0
44.0
20
0.0
0.0
0
0
90
30
0
M8X45
LSDF-45-110
LSDF-45x110
LSDF
45
51.0
0
44.0
20
0.0
0.0
0
0
110
35
0
M8X50
LSDF-50-90
LSDF-50x90
LSDF
50
56.0
0
49.0
20
0.0
0.0
0
0
90
30
0
M8X45
LSDF-50-110
LSDF-50x110
LSDF
50
56.0
0
49.0
20
0.0
0.0
0
0
110
35
0
M8X50
LSDF-60-90
LSDF-60x90
LSDF
60
66.0
0
59.0
20
0.0
0.0
0
0
90
30
0
M8X45
LSDF-60-110
LSDF-60x110
LSDF
60
66.0
0
59.0
20
0.0
0.0
0
0
110
35
0
M8X50
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
LSG/LSGP - Guide Post Sets(Lubrication Type)
Chinese Manufacturers
21.05.2014
BF - BF
Chinese Manufacturers
21.05.2014
LHGB/LHGBP - Guide Holders (Upper Guide Holders)
Chinese Manufacturers
21.05.2014
Z13B - Locking assemblies, type Z13B
Chinese Manufacturers
21.05.2014
GB 840-88 A - Plastic diamond knurlhead screws
Chinese Manufacturers
21.05.2014
GB/T 276-94 160000 - Rolling bearings-Deep groove ball bearings-Boundary di...
Chinese Manufacturers
21.05.2014
CL04A - CL04A
Chinese Manufacturers
21.05.2014
CB-1 - CB-1
Chinese Manufacturers
21.05.2014
LWPT - Thin Wear Plates (10t)
Chinese Manufacturers
21.05.2014
Z13A - Locking assemblies, type Z13A
Chinese Manufacturers
21.05.2014
08B-3 - 08B-3
Chinese Manufacturers
21.05.2014
LVPS,LVPSB - Cam Bottom Steel Plates
Chinese Manufacturers
21.05.2014
Q151C - Hexagon head bolts with fine pitch thread
Chinese Manufacturers
21.05.2014
GB/T276-94 60000-Z - Rolling bearings-Deep groove ball bearings-Boundary di...
Chinese Manufacturers
21.05.2014
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청