카탈로그: Camozzi
생성됨: 13.04.2011
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Camozzi
Series QC - Series QCT and QCB cylinders with integrated guide
Camozzi
Pneumatic actuation
Guided cylinders
Series QCT and QCB cylinders with integrated guide (CIS market only - Commonwealth of Independent States)
Powered by
CAD모델 선택
{camozzi/movimento/cilindri_guidati/cilindri_magnetici_serie_qc_ru/cilindri_magnetici_serie_qc_ru_asmtab.prj},{NB=},{PHY=32},{FUNZX=2},{A=10.000},{D=16.000},{E1=96.000},{E2=30.000},{FNDM=9.728},{FKDM=8.566},{F1=9.500},{F2=9.500},{F3=34.000},{F4=7.000},{F5=16.500},{F6=12.500},{G1=110.000},{G2=45.000},{H=98.000},{H1=78.000},{M1=112.000},{M2=48.000},{N=34.000},{O3=42.000},{P1NDM=8.000},{P1KOR=1.250},{P2NDM=8.000},{P2KOR=1.250},{P3NDM=8.000},{P3KOR=1.250},{Q=20.000},{R=16.000},{Y=42.000},{Y1=4.000},{Y2=4.500},{Y3=3.000},{Y4=6.000},{X=6.500},{X1=11.000},{X2=6.500},{J=63.000},{CX1=16.000},{CX2=20.000},{XX1=6.650},{LX1=5.600},{HX1=3.650},{TX1=6.800},{RX1=5.400},{XX2=31.625},{LX2=9.000},{HX2=3.000},{TX2=10.500},{TYPE=T},{VERSION=A},{HUBT=N},{HUB=25},{HUB1=0},{L1=37.500},{L2=59.500},{O1=21.000},{S=12.000}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
LINA
BOM
SERIE
Series
[mm]
FUNZ
Operation
ⁿ/ₐ
MAT
Materials
ⁿ/ₐ
PHY
Diameter
[mm]
A
[mm]
D
[mm]
E1
[mm]
E2
[mm]
F
ⁿ/ₐ
F1
[mm]
F2
[mm]
F3
[mm]
F4
[mm]
F5
[mm]
F6
[mm]
G1
[mm]
G2
[mm]
H
[mm]
H1
[mm]
M1
[mm]
M2
[mm]
N
[mm]
O3
[mm]
P1
ⁿ/ₐ
P2
ⁿ/ₐ
P3
ⁿ/ₐ
Q
[mm]
R
[mm]
Y
[mm]
Y1
[mm]
Y2
[mm]
Y3
[mm]
Y4
[mm]
X
[mm]
X1
[mm]
X2
[mm]
J
[mm]
K
ⁿ/ₐ
QC
2 = double acting
A = anodized aluminium bo...
16
7.000
8.000
54.000
16.000
M5
10.500
7.500
19.000
13.000
10.000
10.500
62.000
25.000
56.000
46.000
64.000
30.000
22.000
24.000
M5x0.8
M5x0.8
M5x0.8
12.000
10.000
24.000
3.000
3.500
3.000
6.000
4.300
8.000
4.500
0.000
-
QC
2 = double acting
A = anodized aluminium bo...
20
8.000
10.000
70.000
18.000
G 1/8
10.500
10.500
25.000
12.500
10.500
10.500
81.000
30.000
72.000
54.000
83.000
36.000
24.000
28.000
M5x0.8
M6x1
M6x1
13.000
12.000
28.000
3.000
3.500
3.000
6.000
5.500
9.500
5.000
44.000
M5
QC
2 = double acting
A = anodized aluminium bo...
25
8.000
12.000
78.000
26.000
G 1/8
11.500
9.000
28.500
12.500
13.500
11.500
91.000
40.000
82.000
64.000
93.000
42.000
30.000
34.000
M6x1
M6x1
M6x1
15.000
12.000
34.000
4.000
4.500
3.000
6.000
5.500
9.500
5.000
50.000
M5
QC
2 = double acting
A = anodized aluminium bo...
32
10.000
16.000
96.000
30.000
G 1/8
9.500
9.500
34.000
7.000
16.500
12.500
110.000
45.000
98.000
78.000
112.000
48.000
34.000
42.000
M8x1.25
M8x1.25
M8x1.25
20.000
16.000
42.000
4.000
4.500
3.000
6.000
6.500
11.000
6.500
63.000
M6
QC
2 = double acting
A = anodized aluminium bo...
40
10.000
16.000
104.000
30.000
G 1/8
13.000
12.000
38.000
13.000
19.500
13.000
118.000
45.000
106.000
86.000
120.000
54.000
40.000
50.000
M8x1.25
M8x1.25
M8x1.25
20.000
16.000
50.000
4.000
4.500
3.000
6.000
6.500
11.000
6.500
72.000
M6
QC
2 = double acting
A = anodized aluminium bo...
50
12.000
20.000
130.000
40.000
G 1/4
11.500
11.500
47.000
8.000
21.500
12.000
146.000
60.000
130.000
110.000
148.000
64.000
46.000
66.000
M10x1.5
M10x1.5
M10x1.5
22.000
20.000
66.000
5.000
6.000
4.000
8.000
8.500
14.000
8.500
92.000
M8
QC
2 = double acting
A = anodized aluminium bo...
63
12.000
20.000
130.000
50.000
G 1/4
12.500
11.400
55.000
12.000
26.000
14.500
158.000
70.000
142.000
124.000
162.000
78.000
58.000
80.000
M10x1.5
M10x1.5
M10x1.5
22.000
20.000
80.000
5.000
6.000
4.000
8.000
8.500
14.000
8.500
110.000
M10
QC
2 = double acting
A = anodized aluminium bo...
80
16.000
25.000
174.000
52.000
G 3/8
17.000
16.500
74.000
19.000
28.000
17.000
198.000
75.000
180.000
155.000
202.000
92.000
54.000
100.000
M12x1.5
M12x1.75
M12x1.75
25.000
24.000
100.000
6.000
7.000
5.000
10.000
10.500
18.000
10.500
0.000
-
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청