카탈로그: Buerkert
생성됨: 02.09.2014
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
3234-CLAMP-ISO - Zero Deadleg T-Valve, manually
Buerkert
Process and Control Valves
Hygienic / Speciality Process Valves
T-valves (zero dead volume)
Powered by
CAD모델 선택
{buerkert/prozessundregelventile/hygienic/tventile/3234-iso-clamp.prj},{NB=3234-DN50-SA47-TC47-D058},{PPATH=3234sblva.prj},{DN=50},{DWST=EA},{DN1=50},{D1=60.3x2.0},{LTA1=SA47},{DN2=50},{D2=77,5x60.3x2.0},{LTA2=TC47},{ANTRV=Aufsatz VA/Handrad PPS},{ANTR=D058},{KV=50.0},{BPAB=10.0},{BPEA=10.0},{LTA1G=SA47},{LTA2G=SA47},{LTA1C=0},{LTA2C=1},{DM=100},{NR=67},{DIST1=6}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
DN
Diaphragm size
ⁿ/ₐ
DN1
Orifice main pipe
ⁿ/ₐ
D1
Main pipe D1xS1
[mm]
LTA1
Bürkert-Code main pipe
ⁿ/ₐ
DN2
Orifice branch
ⁿ/ₐ
D2
Branch D2xS2
[mm]
LTA2
Bürkert-Code branch
ⁿ/ₐ
ANTRV
Actuator version
ⁿ/ₐ
ANTR
Bürkert-Code actuator size
ⁿ/ₐ
KV
Cv-Value-Water
[m3/h]
BPAB
Medium pressure diaphragm EPDM
[bar]
BPEA
Medium pressure diaphragm PTFE/EPDM
[bar]
3234-DN15-SA40-TC40-D050
15
8
13.5x1.6
SA40
8
25x13.5x1.6
TC40
Top+Handwheel PPS
D050
6.0
10.0
10.0
3234-DN15-SA41-TC40-D050
15
10
17.2x1.6
SA41
8
25x13.5x1.6
TC40
Top+Handwheel PPS
D050
6.0
10.0
10.0
3234-DN15-SA42-TC42-D050
15
15
21.3x1.6
SA42
15
34x21.3x1.6
TC42
Top+Handwheel PPS
D050
6.0
10.0
10.0
3234-DN15-SA43-TC40-D050
15
20
26.9x1.6
SA43
8
25x13.5x1.6
TC40
Top+Handwheel PPS
D050
6.0
10.0
10.0
3234-DN15-SA43-TC42-D050
15
20
26.9x1.6
SA43
15
34x21.3x1.6
TC42
Top+Handwheel PPS
D050
6.0
10.0
10.0
3234-DN15-SA44-TC42-D050
15
25
33.7x1.6
SA44
15
34x21.3x1.6
TC42
Top+Handwheel PPS
D050
6.0
10.0
10.0
3234-DN15-SA45-TC42-D050
15
32
42.4x2.0
SA45
15
34x21.3x1.6
TC42
Top+Handwheel PPS
D050
6.0
10.0
10.0
3234-DN15-SA46-TC40-D050
15
40
48.3x2.0
SA46
8
25x13.5x1.6
TC40
Top+Handwheel PPS
D050
6.0
10.0
10.0
3234-DN15-SA46-TC42-D050
15
40
48.3x2.0
SA46
15
34x21.3x1.6
TC42
Top+Handwheel PPS
D050
6.0
10.0
10.0
3234-DN15-SA47-TC40-D050
15
50
60.3x2.0
SA47
8
25x13.5x1.6
TC40
Top+Handwheel PPS
D050
6.0
10.0
10.0
3234-DN15-SA47-TC42-D050
15
50
60.3x2.0
SA47
15
34x21.3x1.6
TC42
Top+Handwheel PPS
D050
6.0
10.0
10.0
3234-DN15-SA48-TC40-D050
15
65
76.1x2.0
SA48
8
25x13.5x1.6
TC40
Top+Handwheel PPS
D050
6.0
10.0
10.0
3234-DN15-SA48-TC42-D050
15
65
76.1x2.0
SA48
15
34x21.3x1.6
TC42
Top+Handwheel PPS
D050
6.0
10.0
10.0
3234-DN15-SA49-TC40-D050
15
80
88.9x2.3
SA49
8
25x13.5x1.6
TC40
Top+Handwheel PPS
D050
6.0
10.0
10.0
3234-DN20-SA43-TC43-D050
20
20
26.9x1.6
SA43
20
50,5x26.9x1.6
TC43
Top+Handwheel PPS
D050
11.0
10.0
10.0
3234-DN20-SA44-TC43-D050
20
25
33.7x1.6
SA44
20
50,5x26.9x1.6
TC43
Top+Handwheel PPS
D050
11.0
10.0
10.0
3234-DN20-SA45-TC43-D050
20
32
42.4x2.0
SA45
20
50,5x26.9x1.6
TC43
Top+Handwheel PPS
D050
11.0
10.0
10.0
3234-DN20-SA46-TC43-D050
20
40
48.3x2.0
SA46
20
50,5x26.9x1.6
TC43
Top+Handwheel PPS
D050
11.0
10.0
10.0
3234-DN20-SA47-TC43-D050
20
50
60.3x2.0
SA47
20
50,5x26.9x1.6
TC43
Top+Handwheel PPS
D050
11.0
10.0
10.0
3234-DN20-SA48-TC43-D050
20
65
76.1x2.0
SA48
20
50,5x26.9x1.6
TC43
Top+Handwheel PPS
D050
11.0
10.0
10.0
3234-DN25-SA44-TC44-D050
25
25
33.7x1.6
SA44
25
50,5x33.7x2.0
TC44
Top+Handwheel PPS
D050
16.0
10.0
10.0
3234-DN25-SA45-TC44-D050
25
32
42.4x2.0
SA45
25
50,5x33.7x2.0
TC44
Top+Handwheel PPS
D050
16.0
10.0
10.0
3234-DN25-SA47-TC44-D050
25
50
60.3x2.0
SA47
25
50,5x33.7x2.0
TC44
Top+Handwheel PPS
D050
16.0
10.0
10.0
3234-DN25-SA48-TC44-D050
25
65
76.1x2.0
SA48
25
50,5x33.7x2.0
TC44
Top+Handwheel PPS
D050
16.0
10.0
10.0
3234-DN40-SA45-TC45-D050
40
32
42.4x2.0
SA45
32
50,5x42.4x2.0
TC45
Top+Handwheel PPS
D050
29.0
10.0
10.0
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청