카탈로그: Buerkert
생성됨: 02.09.2014
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
mp14 8644 - AirLINE Quick
Buerkert
Products (A - Z)
mp14
Powered by
CAD모델 선택
{buerkert/produkteaz/mp14/mp14_8644.prj},{NB=mp14_8644-285142AirLINE Quick},{BUNR=285142},{VN=16},{A2=249.500},{APX=251.000},{APY=18.100},{ZWE=1},{A1=52.500},{A3=6.000},{A4=38.000},{A5=203.000},{A6=235.000},{P1X=18.000},{P1Y=6.200},{R1X=27.700},{R1Y=21.000},{X1X=26.000},{X1Y=5.800},{P2X=103.000},{P2Y=6.200},{R2X=93.300},{R2Y=21.400},{X2X=94.500},{X2Y=5.800},{C=10},{C1=41.000},{C2=28.500},{C3=98.500},{C4=168.500},{C5=238.000},{C6=MIN},{C7=MIN},{C8=MIN},{D1=151.000},{D2=313.000},{D3=276.000},{E1=10.500},{E2=28.500},{E3=110.500},{E4=93.500},{F1=46.600},{F2=243.600},{G1=238.000},{ZWE1=82.000},{ZWE2=114.000},{ZWE3=121.000},{Z=121},{B0=1},{B1=13.000},{B2=MIN},{CNSMASSEXACT=3.000},{AUSF=AirLINE-Quick-8644-16-D6-VC-EXT},{ACTIVE=1}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BUNR
Bürkert-ITEM-No.
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
VN
Number of valve ports
ⁿ/ₐ
WKST
Material
ⁿ/ₐ
DWST
Sealing material
ⁿ/ₐ
LTA
Port connection
ⁿ/ₐ
ZW
intermediate feeding
ⁿ/ₐ
B0
Zahlenreihen
ⁿ/ₐ
CNSMASSEXACT
Weight
[kg]
mp14_8644-283782AirLINE Q...
283782
AirLINE-Quick-8644-04-D6-...
4
Stainless steel
FKM
G
no
1
0.850
mp14_8644-309636AirLINE Q...
309636
AirLINE-Quick-8644-04-D6-...
4
Stainless steel
NBR
G
no
1
0.850
mp14_8644-229338AirLINE Q...
229338
AirLINE-Quick-8644-08-D6-...
8
Aluminium
NBR
G
no
1
1.000
mp14_8644-298073AirLINE Q...
298073
AirLINE-Quick-8644-08-D6-...
8
Aluminium
NBR
G
no
1
0.942
mp14_8644-264388AirLINE Q...
264388
AirLINE-Quick-8644-08-D6-...
8
Aluminium
NBR
G
no
2
0.942
mp14_8644-229356AirLINE Q...
229356
AirLINE-Quick-8644-08-D1/...
8
Aluminium
NBR
NPT
no
1
1.000
mp14_8644-229339AirLINE Q...
229339
AirLINE-Quick-8644-08-D6-...
8
Stainless steel
FKM
G
no
1
2.000
mp14_8644-278304AirLINE Q...
278304
AirLINE-Quick-8644-08-D6-...
8
Stainless steel
NBR
G
no
1
2.100
mp14_8644-229357AirLINE Q...
229357
AirLINE-Quick-8644-08-D1/...
8
Stainless steel
FKM
NPT
no
1
2.000
mp14_8644-229340AirLINE Q...
229340
AirLINE-Quick-8644-16-D6-...
16
Aluminium
NBR
G
no
1
1.300
mp14_8644-298083AirLINE Q...
298083
AirLINE-Quick-8644-16-D6-...
16
Aluminium
NBR
G
no
1
1.400
mp14_8644-229358AirLINE Q...
229358
AirLINE-Quick-8644-16-D1/...
16
Aluminium
NBR
NPT
no
1
1.300
mp14_8644-229341AirLINE Q...
229341
AirLINE-Quick-8644-16-D6-...
16
Stainless steel
FKM
G
no
1
2.700
mp14_8644-283177AirLINE Q...
283177
AirLINE-Quick-8644-16-D6-...
16
Stainless steel
NBR
G
no
1
2.700
mp14_8644-229359AirLINE Q...
229359
AirLINE-Quick-8644-16-D1/...
16
Stainless steel
FKM
NPT
no
1
2.700
mp14_8644-229342AirLINE Q...
229342
AirLINE-Quick-8644-16-D6-...
16
Aluminium
NBR
G
yes
1
1.400
mp14_8644-309645AirLINE Q...
309645
AirLINE-Quick-8644-16-D6-...
16
Aluminium
NBR
G
yes
1
1.400
mp14_8644-229360AirLINE Q...
229360
AirLINE-Quick-8644-16-D1/...
16
Aluminium
NBR
NPT
yes
1
1.400
mp14_8644-229343AirLINE Q...
229343
AirLINE-Quick-8644-16-D6-...
16
Stainless steel
FKM
G
yes
1
3.000
mp14_8644-285142AirLINE Q...
285142
AirLINE-Quick-8644-16-D6-...
16
Stainless steel
FKM
G
yes
1
3.000
mp14_8644-229361AirLINE Q...
229361
AirLINE-Quick-8644-16-D1/...
16
Stainless steel
FKM
NPT
yes
1
3.000
mp14_8644-244395AirLINE Q...
244395
AirLINE-Quick-8644-12-D6-...
12
Aluminium
NBR
G
no
1
1.100
mp14_8644-273837AirLINE Q...
273837
AirLINE-Quick-8644-12-D6-...
12
Aluminium
NBR
G
no
1
1.100
mp14_8644-244396AirLINE Q...
244396
AirLINE-Quick-8644-12-D1/...
12
Aluminium
NBR
NPT
no
1
1.100
mp14_8644-291578AirLINE Q...
291578
AirLINE-Quick-8644-12-D6-...
12
Stainless steel
NBR
G
no
1
2.300
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청