카탈로그: Buerkert
생성됨: 02.09.2014
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
8793 - Side Control PID
Buerkert
Products (A - Z)
8793
Powered by
CAD모델 선택
{buerkert/produkteaz/8793/sidecontrolpid.prj},{NB=8793-317934-Side Control PID-ohne-Ethernet IP Remote},{BUNR=317934},{VARIANTE=Ethernet IP Remote},{ELEANSCHLUSS=MP},{INI='ohne'},{INITIATOREN=ohne},{ANALOGERAUSGANG=nein},{BINEARAUSGANG=ja},{BINAEREINGANG=ja},{L=157.000},{B=110.000},{H=82.000},{L100=12.500},{H100=31.000},{H200=31.000},{A100=36.000},{FLB=RM01},{ATEX=0},{ACTIVE=1},{CNSMASSEXACT=1.510}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BUNR
Bürkert-ITEM-No.
ⁿ/ₐ
VARIANTE
Version
[mm]
ELEANSCHLUSS
electrical connection
ⁿ/ₐ
ANALOGERAUSGANG
analog output
[mm]
BINEARAUSGANG
binary output
[mm]
BINAEREINGANG
binary input
[mm]
L
overall length
[mm]
B
overall width
[mm]
H
overall height
[mm]
FLB
Flange
ⁿ/ₐ
ATEX
admission
[mm]
CNSMASSEXACT
Weight
[kg]
8793-206593-Side Control ...
206593
Standard
KD
no
no
yes
171.000
110.000
82.000
FA06
0
1.035
8793-206594-Side Control ...
206594
Standard
KD
yes
yes
yes
171.000
110.000
82.000
FA06
0
1.030
8793-206595-Side Control ...
206595
Standard
KD
no
yes
yes
171.000
110.000
82.000
FA06
0
1.040
8793-310312-Side Control ...
310312
Standard
KD
yes
yes
yes
171.000
110.000
82.000
FA06
1
1.000
8793-310313-Side Control ...
310313
Standard
KD
no
yes
yes
171.000
110.000
82.000
FA06
1
1.000
8793-206607-Side Control ...
206607
Remote
KD
no
no
yes
171.000
110.000
82.000
RM01
0
0.995
8793-206608-Side Control ...
206608
Remote
KD
yes
yes
yes
171.000
110.000
82.000
RM01
0
1.950
8793-206609-Side Control ...
206609
Remote
KD
no
yes
yes
171.000
110.000
82.000
RM01
0
1.010
8793-216463-Side Control ...
216463
Remote
KD
no
no
yes
171.000
110.000
82.000
RM01
0
0.990
8793-216464-Side Control ...
216464
Remote
KD
yes
yes
yes
171.000
110.000
82.000
RM01
0
1.000
8793-224872-Side Control ...
224872
Remote
KD
yes
yes
yes
171.000
110.000
82.000
RM01
0
1.000
8793-224873-Side Control ...
224873
Remote
KD
no
yes
yes
171.000
110.000
82.000
RM01
0
1.750
8793-226828-Side Control ...
226828
Remote
KD
no
no
yes
171.000
110.000
82.000
RM01
0
1.000
8793-310314-Side Control ...
310314
Remote
KD
yes
yes
yes
171.000
110.000
82.000
RM01
1
1.000
8793-331908-Side Control ...
331908
Remote
KD
yes
yes
yes
171.000
110.000
82.000
RM01
1
1.637
8793-206596-Side Control ...
206596
Multipol
MP
no
no
yes
157.000
110.000
82.000
FA06
0
1.200
8793-206598-Side Control ...
206598
MultipolBinAusgang
MP
yes
yes
yes
158.000
110.000
82.000
FA06
0
1.030
8793-206599-Side Control ...
206599
MultipolBinAusgang
MP
no
yes
yes
158.000
110.000
82.000
FA06
0
1.200
8793-206600-Side Control ...
206600
Profibus
MP
no
no
yes
158.000
110.000
82.000
FA06
0
1.200
8793-206601-Side Control ...
206601
Profibus
MP
no
yes
yes
158.000
110.000
82.000
FA06
0
1.055
8793-216466-Side Control ...
216466
Remote Multipol/Profibus
MP
no
yes
yes
158.000
110.000
82.000
RM01
0
1.000
8793-350390-Side Control ...
350390
Remote Multipol/Profibus
MP
no
yes
yes
158.000
110.000
82.000
RM01
1
1.000
8793-297688-Side Control ...
297688
Remote Multipol/Profibus
MP
no
yes
yes
158.000
110.000
82.000
RM01
0
1.000
8793-239097-Side Control ...
239097
DeviceNet
MP
no
no
yes
158.000
110.000
82.000
FA06
0
1.030
8793-239098-Side Control ...
239098
DeviceNet
MP
no
yes
yes
158.000
110.000
82.000
FA06
0
1.030
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청