카탈로그: Buerkert
생성됨: 02.09.2014
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
8228 - Inductive conductivity meter
Buerkert
Products (A - Z)
8228
Powered by
CAD모델 선택
{buerkert/produkteaz/8228/8228.prj},{NB=8228-566613-ELEMENT Induktives Leitfaehigkeits-Messgeraet},{BUNR=566613},{GV=1},{AUSF=2 Ausgänge},{SPFR=12-36 V DC},{AUSG=1 x Transistor NPN/PNP + 1x 4-20 mA},{SENS=PVDF},{EA=5-poliger M12 male fixed connector},{UL=UL-Recognized},{DIS=mit Display},{LTA=BC89},{CNSMASSEXACT=0.900}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BUNR
Ident number
ⁿ/ₐ
GV
geometrical variants
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
SPFR
Supply voltage
ⁿ/ₐ
AUSG
Output
ⁿ/ₐ
SENS
Material of sensor
ⁿ/ₐ
EA
Electrical connection
ⁿ/ₐ
UL
UL Approval
ⁿ/ₐ
DIS
Display
ⁿ/ₐ
LTA
ⁿ/ₐ
CNSMASSEXACT
Weight
[kg]
8228-565601-Inductive con...
565601
1
2 outputs
12-36 V DC
1 x Transistor NPN/PNP + ...
PP
5-pin M12 male fixed conn...
No
without display
BC89
0.600
8228-565611-Inductive con...
565611
1
2 outputs
12-36 V DC
1 x Transistor NPN/PNP + ...
PP
5-pin M12 male fixed conn...
UL-Recognized
without display
BC89
0.700
8228-565603-Inductive con...
565603
1
2 outputs
12-36 V DC
1 x Transistor NPN/PNP + ...
PVDF
5-pin M12 male fixed conn...
No
without display
BC89
1.000
8228-565613-Inductive con...
565613
1
2 outputs
12-36 V DC
1 x Transistor NPN/PNP + ...
PVDF
5-pin M12 male fixed conn...
UL-Recognized
without display
BC89
0.600
8228-565605-Inductive con...
565605
1
2 outputs
12-36 V DC
1 x Transistor NPN/PNP + ...
PEEK
5-pin M12 male fixed conn...
No
without display
BC89
0.940
8228-565315-Inductive con...
565315
1
2 outputs
12-36 V DC
1 x Transistor NPN/PNP + ...
PEEK
5-pin M12 male fixed conn...
UL-Recognized
without display
BC89
0.110
8228-565602-Inductive con...
565602
2
4 outputs
12-36 V DC
2 x Transistoren NPN/PNP ...
PP
5-pin M12 male and 5-poli...
No
without display
BC89
1.180
8228-565612-Inductive con...
565612
2
4 outputs
12-36 V DC
2 x Transistoren NPN/PNP ...
PP
5-pin M12 male and 5-poli...
UL-Recognized
without display
BC89
0.800
8228-565604-Inductive con...
565604
2
4 outputs
12-36 V DC
2 x Transistoren NPN/PNP ...
PVDF
5-pin M12 male and 5-poli...
No
without display
BC89
1.050
8228-565614-Inductive con...
565614
2
4 outputs
12-36 V DC
2 x Transistoren NPN/PNP ...
PVDF
5-pin M12 male and 5-poli...
UL-Recognized
without display
BC89
0.900
8228-565606-Inductive con...
565606
2
4 outputs
12-36 V DC
2 x Transistoren NPN/PNP ...
PEEK
5-pin M12 male and 5-poli...
No
without display
BC89
1.030
8228-565616-Inductive con...
565616
2
4 outputs
12-36 V DC
2 x Transistoren NPN/PNP ...
PEEK
5-pin M12 male and 5-poli...
UL-Recognized
without display
BC89
1.050
8228-566601-Inductive con...
566601
1
2 outputs
12-36 V DC
1 x Transistor NPN/PNP + ...
PP
5-pin M12 male fixed conn...
No
with display
BC89
0.600
8228-566611-Inductive con...
566611
1
2 outputs
12-36 V DC
1 x Transistor NPN/PNP + ...
PP
5-pin M12 male fixed conn...
UL-Recognized
with display
BC89
0.700
8228-566603-Inductive con...
566603
1
2 outputs
12-36 V DC
1 x Transistor NPN/PNP + ...
PVDF
5-pin M12 male fixed conn...
No
with display
BC89
0.800
8228-566613-Inductive con...
566613
1
2 outputs
12-36 V DC
1 x Transistor NPN/PNP + ...
PVDF
5-pin M12 male fixed conn...
UL-Recognized
with display
BC89
0.900
8228-566605-Inductive con...
566605
1
2 outputs
12-36 V DC
1 x Transistor NPN/PNP + ...
PEEK
5-pin M12 male fixed conn...
No
with display
BC89
1.040
8228-566615-Inductive con...
566615
1
2 outputs
12-36 V DC
1 x Transistor NPN/PNP + ...
PEEK
5-pin M12 male fixed conn...
UL-Recognized
with display
BC89
8228-566602-Inductive con...
566602
2
4 outputs
12-36 V DC
2 x Transistoren NPN/PNP ...
PP
5-pin M12 male and 5-poli...
No
with display
BC89
1.100
8228-566612-Inductive con...
566612
2
4 outputs
12-36 V DC
2 x Transistoren NPN/PNP ...
PP
5-pin M12 male and 5-poli...
UL-Recognized
with display
BC89
0.800
8228-566604-Inductive con...
566604
2
4 outputs
12-36 V DC
2 x Transistoren NPN/PNP ...
PVDF
5-pin M12 male and 5-poli...
No
with display
BC89
1.020
8228-566614-Inductive con...
566614
2
4 outputs
12-36 V DC
2 x Transistoren NPN/PNP ...
PVDF
5-pin M12 male and 5-poli...
UL-Recognized
with display
BC89
0.800
8228-566606-Inductive con...
566606
2
4 outputs
12-36 V DC
2 x Transistoren NPN/PNP ...
PEEK
5-pin M12 male and 5-poli...
No
with display
BC89
1.020
8228-566616-Inductive con...
566616
2
4 outputs
12-36 V DC
2 x Transistoren NPN/PNP ...
PEEK
5-pin M12 male and 5-poli...
UL-Recognized
with display
BC89
0.900
8228-567200-Inductive con...
567200
1
2 outputs
12-36 V DC
1 x Transistor NPN/PNP + ...
PEEK
5-pin M12 male fixed conn...
No
without display
TG06
0.950
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청