카탈로그: Buerkert
생성됨: 02.09.2014
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
8012 - Flowmeter with paddle wheel for continuous flow measurement
Buerkert
Products (A - Z)
8012
Powered by
CAD모델 선택
{buerkert/produkteaz/8012/8012.prj},{NB=8012-556070-Durchflusssensor fuer kontinuierliche Messung},{BUNR=556070},{PPATH=8012sbl.prj},{AUSF=Innengewinde},{NORM=NPT},{AUSG=Puls + 4-20 mA},{DN=25},{LTA=NM86},{WKST=VA},{CNSMASSEXACT=1.206}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BUNR
Ident number
ⁿ/ₐ
AUSF
connection
ⁿ/ₐ
NORM
Standard
ⁿ/ₐ
AUSG
Output
ⁿ/ₐ
DN
Orifice size
[mm]
LTA
Port connection
ⁿ/ₐ
WKST
Body material
ⁿ/ₐ
CNSMASSEXACT
Weight
[kg]
8012-556003-Flow sensor f...
556003
Internal thread
G
Pulse
15
GM84
MS
0.900
8012-556004-Flow sensor f...
556004
Internal thread
G
Pulse
20
GM85
MS
0.520
8012-556005-Flow sensor f...
556005
Internal thread
G
Pulse
25
GM86
MS
0.690
8012-556006-Flow sensor f...
556006
Internal thread
G
Pulse
32
GM87
MS
1.050
8012-556007-Flow sensor f...
556007
Internal thread
G
Pulse
40
GM88
MS
1.300
8012-556008-Flow sensor f...
556008
Internal thread
G
Pulse
50
GM89
MS
1.740
8012-556012-Flow sensor f...
556012
Internal thread
G
Pulse + 4-20 mA
15
GM84
MS
0.420
8012-556013-Flow sensor f...
556013
Internal thread
G
Pulse + 4-20 mA
20
GM85
MS
0.530
8012-556014-Flow sensor f...
556014
Internal thread
G
Pulse + 4-20 mA
25
GM86
MS
0.710
8012-556015-Flow sensor f...
556015
Internal thread
G
Pulse + 4-20 mA
32
GM87
MS
1.142
8012-556016-Flow sensor f...
556016
Internal thread
G
Pulse + 4-20 mA
40
GM88
MS
1.250
8012-556017-Flow sensor f...
556017
Internal thread
G
Pulse + 4-20 mA
50
GM89
MS
2.000
8012-556018-Flow sensor f...
556018
Internal thread
NPT
Pulse
15
NM84
MS
0.430
8012-556019-Flow sensor f...
556019
Internal thread
NPT
Pulse
20
NM85
MS
1.026
8012-556020-Flow sensor f...
556020
Internal thread
NPT
Pulse
25
NM86
MS
0.750
8012-556021-Flow sensor f...
556021
Internal thread
NPT
Pulse
32
NM87
MS
1.300
8012-556022-Flow sensor f...
556022
Internal thread
NPT
Pulse
40
NM88
MS
1.746
8012-556023-Flow sensor f...
556023
Internal thread
NPT
Pulse
50
NM89
MS
2.116
8012-556024-Flow sensor f...
556024
Internal thread
NPT
Pulse + 4-20 mA
15
NM84
MS
0.430
8012-556025-Flow sensor f...
556025
Internal thread
NPT
Pulse + 4-20 mA
20
NM85
MS
0.530
8012-556026-Flow sensor f...
556026
Internal thread
NPT
Pulse + 4-20 mA
25
NM86
MS
0.750
8012-556027-Flow sensor f...
556027
Internal thread
NPT
Pulse + 4-20 mA
32
NM87
MS
1.576
8012-556028-Flow sensor f...
556028
Internal thread
NPT
Pulse + 4-20 mA
40
NM88
MS
1.280
8012-556029-Flow sensor f...
556029
Internal thread
NPT
Pulse + 4-20 mA
50
NM89
MS
1.810
8012-556030-Flow sensor f...
556030
Internal thread
Rc (ISO7)
Pulse
15
RC84
MS
0.986
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청