카탈로그: Buerkert
생성됨: 02.09.2014
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
6724 - 2/2 or 3/2-way Whisper Valve with media separation
Buerkert
Solenoid Valves
General Purpose 3/2 Solenoids
Powered by
CAD모델 선택
{buerkert/magnetventile/32wege/6724.prj},{NB=6724-20071201-Bevorzugt-PPS-medium-2/2- und 3/2-Wege Wippen-Magnetventil mit Medientrennung},{BUNR=20071201},{LODLEVEL=medium},{WW=T},{DN=1.2},{WKST=PPS},{DWST=EPDM},{SPFR=24/DC},{LTA=Angle flange lying},{LTAV=FS33},{EA=Plug-in connector},{CNSMASSEXACT=0.024},{SCHRAUBE=Bevorzugt},{INFO=Information about the Type},{VER=MIN}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BUNR
Ident number
ⁿ/ₐ
WW
Valve function
ⁿ/ₐ
DN
Valve diameter
[mm]
WKST
Fluidics body material
ⁿ/ₐ
DWST
Seat seal material
ⁿ/ₐ
SPFR
Voltage min / rated voltage
ⁿ/ₐ
LTA
Port connection
ⁿ/ₐ
EA
Electrical connection wire ready-made
ⁿ/ₐ
6724-20027694-Bevorzugt-P...
20027694
T
1.2
PEEK
FFKM
24/DC
Flange pattern type 6724 ...
Plug-in connector
6724-20027698 -Bevorzugt-...
20027698
A
1.2
PEEK
FFKM
24/DC
Flange pattern type 6724 ...
Plug-in connector
6724-20071046-Bevorzugt-P...
20071046
B
1.2
PEEK
FFKM
24/DC
Flange pattern type 6724 ...
Plug-in connector
6724-20037618-Bevorzugt-P...
20037618
A
1.2
PPS
EPDM
24/DC
Flange pattern type 6724 ...
Plug-in connector
6724-20035624-Bevorzugt-P...
20035624
T
1.2
PPS
EPDM
24/DC
Flange pattern type 6724 ...
Plug-in connector
6724-20071048-Bevorzugt-P...
20071048
A
1.2
PPS
FKM
24/DC
Flange pattern type 6724 ...
Plug-in connector
6724-20071049-Bevorzugt-P...
20071049
T
1.2
PPS
FKM
24/DC
Flange pattern type 6724 ...
Plug-in connector
6724-20071063-Bevorzugt-P...
20071063
T
1.2
PEEK
FFKM
12/DC
Flange pattern type 6724 ...
Plug-in connector
6724-20034162-Bevorzugt-P...
20034162
A
0.8
PEEK
FFKM
24/DC
Flange pattern type 6724 ...
Plug-in connector
6724-20037617-Bevorzugt-P...
20037617
A
0.8
PPS
EPDM
24/DC
Flange pattern type 6724 ...
Plug-in connector
6724-20071070-Bevorzugt-P...
20071070
A
0.8
PPS
FKM
24/DC
Flange pattern type 6724 ...
Plug-in connector
6724-20030343-Bevorzugt-P...
20030343
T
0.8
PEEK
FFKM
24/DC
Flange pattern type 6724 ...
Plug-in connector
6724-20035617-Bevorzugt-P...
20035617
T
0.8
PPS
EPDM
24/DC
Flange pattern type 6724 ...
Plug-in connector
6724-20071074-Bevorzugt-P...
20071074
T
0.8
PPS
FKM
24/DC
Flange pattern type 6724 ...
Plug-in connector
6724-20071081-Bevorzugt-P...
20071081
T
0.8
PPS
EPDM
12/DC
Flange pattern type 6724 ...
Plug-in connector
6724-00355744-Bevorzugt-P...
00355744
P
1.2
PEEK
FFKM
24/DC
Flange pattern type 6724 ...
Plug-in connector
6724-00355749-Bevorzugt-P...
00355749
P
1.2
PPS
FKM
24/DC
Flange pattern type 6724 ...
Plug-in connector
6724-00355750-Bevorzugt-P...
00355750
P
1.2
PEEK
FFKM
12/DC
Flange pattern type 6724 ...
Plug-in connector
6724-00355754-Bevorzugt-P...
00355754
S
1.2
PEEK
FFKM
24/DC
Flange pattern type 6724 ...
Plug-in connector
6724-00355756-Bevorzugt-P...
00355756
S
1.2
PPS
FKM
24/DC
Flange pattern type 6724 ...
Plug-in connector
6724-00355757-Bevorzugt-P...
00355757
S
1.2
PEEK
FFKM
12/DC
Flange pattern type 6724 ...
Plug-in connector
6724-20071200-Bevorzugt-P...
20071200
A
1.2
PPS
EPDM
24/DC
Angle flange lying
Plug-in connector
6724-20071201-Bevorzugt-P...
20071201
T
1.2
PPS
EPDM
24/DC
Angle flange lying
Plug-in connector
6724-20071202-Bevorzugt-P...
20071202
A
1.2
PPS
FKM
24/DC
Angle flange lying
Plug-in connector
6724-20071203-Bevorzugt-P...
20071203
T
1.2
PPS
FKM
24/DC
Angle flange lying
Plug-in connector
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청