카탈로그: Bossard Catalog
생성됨: 10.12.2012
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 20373 - Solderless terminals fork type with PVC insulation (BM), copper, tin-plated
Bossard Catalog
03 Functional Elements
03.100 Electrical Products
03.100.400 Contact parts
03.100.400.50 Solderless terminals
BN 20373 - BM - Solderless terminals fork type with PVC insulation
Powered by
CAD모델 선택
{bossard/03/03_100/03_100_400/03_100_400_50/bn_20373/bn_20373.prj},{NB=BN 20373 3443063 solderless terminal fork type BM 00108},{CNSORDERNO=3443063},{BNARTNR=3443063},{BNNORM1=BM},{CNSMAT=Kupfer},{BNMAT=Kupfer},{BNSURFACE=verzinnt},{KB=0,5-1},{AWG=24-18},{FSCH=M3},{D=1.950},{D1=4.200},{S=0.800},{F=3.200},{B=5.600},{A=10.400},{E=6.700},{L=20.000},{NRCODE=BM 00108},{FARBE=rot}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
BOM
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
KB
Cross-section (mm2)
ⁿ/ₐ
AWG
ⁿ/ₐ
FSCH
Palm hole
ⁿ/ₐ
D
[mm]
D1
[mm]
S
[mm]
F
[mm]
B
[mm]
A
[mm]
E
[mm]
L
[mm]
NRCODE
Code
ⁿ/ₐ
FARBE
Color
ⁿ/ₐ
BN 20373 3443062 solderle...
3443062
BM
Copper
verzinnt
0,5-1
24-18
M2.5
1.950
4.200
0.800
2.600
5.600
10.400
6.700
20.000
BM 00102
red
BN 20373 3443063 solderle...
3443063
BM
Copper
verzinnt
0,5-1
24-18
M3
1.950
4.200
0.800
3.200
5.600
10.400
6.700
20.000
BM 00108
red
BN 20373 3443064 solderle...
3443064
BM
Copper
verzinnt
0,5-1
24-18
M3.5
1.950
4.200
0.800
3.700
6.500
10.400
6.500
19.400
BM 00114
red
BN 20373 3443065 solderle...
3443065
BM
Copper
verzinnt
0,5-1
24-18
M4
1.950
4.200
0.800
4.200
6.400
10.400
6.300
20.900
BM 00120
red
BN 20373 3443066 solderle...
3443066
BM
Copper
verzinnt
0,5-1
24-18
M5
1.950
4.200
0.800
5.200
8.000
10.400
8.000
21.200
BM 00126
red
BN 20373 3443067 solderle...
3443067
BM
Copper
verzinnt
0,5-1
24-18
M6
1.950
4.200
0.800
6.200
9.200
10.400
8.300
22.400
BM 00132
red
BN 20373 3443068 solderle...
3443068
BM
Copper
verzinnt
1,5-2,5
16-14
M2.5
2.450
4.800
0.800
2.600
5.600
11.000
8.400
23.000
BM 00202
blue
BN 20373 3443069 solderle...
3443069
BM
Copper
verzinnt
1,5-2,5
16-14
M3
2.450
4.800
0.800
3.200
5.600
11.000
8.400
23.000
BM 00208
blue
BN 20373 3443070 solderle...
3443070
BM
Copper
verzinnt
1,5-2,5
16-14
M3.5
2.450
4.800
0.800
3.700
6.600
11.000
5.300
20.300
BM 00214
blue
BN 20373 3443071 solderle...
3443071
BM
Copper
verzinnt
1,5-2,5
16-14
M4
2.450
4.800
0.800
4.200
6.600
11.000
5.300
20.300
BM 00220
blue
BN 20373 3443072 solderle...
3443072
BM
Copper
verzinnt
1,5-2,5
16-14
M5
2.450
4.800
0.800
5.200
9.100
11.000
9.500
25.000
BM 00226
blue
BN 20373 3443073 solderle...
3443073
BM
Copper
verzinnt
1,5-2,5
16-14
M6
2.450
4.800
0.800
6.300
10.000
11.000
11.200
27.000
BM 00232
blue
BN 20373 3443074 solderle...
3443074
BM
Copper
verzinnt
4-6
12-10
M3.5
3.500
6.600
1.000
3.700
8.100
14.000
7.200
26.000
BM 00314
yellow
BN 20373 3443075 solderle...
3443075
BM
Copper
verzinnt
4-6
12-10
M4
3.500
6.600
1.000
4.200
8.100
14.000
7.200
26.000
BM 00320
yellow
BN 20373 3443076 solderle...
3443076
BM
Copper
verzinnt
4-6
12-10
M5
3.500
6.600
1.000
5.200
9.000
14.000
10.500
28.500
BM00326
yellow
BN 20373 3443077 solderle...
3443077
BM
Copper
verzinnt
4-6
12-10
M6
3.500
6.600
1.000
6.300
11.000
14.000
11.000
29.500
BM 00332
yellow
BN 20373 3443078 solderle...
3443078
BM
Copper
verzinnt
4-6
12-10
M8
3.500
6.600
1.000
8.200
15.200
14.000
15.000
35.200
BM 00338
yellow
BN 20373 3443079 solderle...
3443079
BM
Copper
verzinnt
4-6
12-10
M10
3.500
6.600
1.000
10.500
19.000
14.000
16.600
38.000
BM 00344
yellow
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청