카탈로그: Bossard Catalog
생성됨: 10.12.2012
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 240 - Threaded inserts for wood, with slotted and with full internal thread (Rampa® B; ~DIN 7965), steel, zinc plated blue
Bossard Catalog
02 Specific Fastening Technologies
02.300 Threaded inserts
02.300.100 Threaded inserts for wooden and soft plastic materials
02.300.100.20 Threaded inserts self-cutting
BN 240 Threaded inserts for wood, with slotted and with full internal thread
Powered by
CAD모델 선택
{bossard/02/02_300/02_300_100/02_300_100_20/bn_240/bn_240.prj},{NB=BN 240 1101730 screwed insert for wood M6x15},{CNSORDERNO=1101730},{BNARTNR=1101730},{BNNORM1=Rampa® B},{BNNORM2=~DIN 7965},{BNMAT=Stahl},{CNSMAT=Stahl},{BNSURFACE=verzinkt-blau},{GEW=M6},{D=6.000},{P=1.000},{M=15.000},{D2=12.000},{D3=9.500},{D4=7.500},{D5=10.500},{H=4.000},{N=2.000},{T=3.000},{Z=1.000}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
LINA
BOM
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D1
Core thread diameter
[mm]
P
Pitch
[mm]
M
Overall height
[mm]
D2
Diameter
[mm]
D3
Diameter
[mm]
D5
Diameter
[mm]
H
Distance
[mm]
N
Width of slot
[mm]
T
Distance
[mm]
Z
Distance
[mm]
BN 240 1416146 screwed in...
1416146
Rampa® B
~DIN 7965
Steel
zinc plated blue
4.000
3.242
0.700
10.000
8.000
5.500
6.500
2.500
1.200
2.000
0.600
BN 240 1101714 screwed in...
1101714
Rampa® B
~DIN 7965
Steel
zinc plated blue
5.000
4.134
0.800
12.000
10.000
7.500
8.500
3.500
1.600
3.000
0.800
BN 240 1416170 screwed in...
1416170
Rampa® B
~DIN 7965
Steel
zinc plated blue
5.000
4.134
0.800
14.000
10.000
7.500
8.500
3.500
1.600
3.000
0.800
BN 240 1101722 screwed in...
1101722
Rampa® B
~DIN 7965
Steel
zinc plated blue
6.000
4.917
1.000
12.000
12.000
9.500
10.500
4.000
2.000
3.000
1.000
BN 240 1101730 screwed in...
1101730
Rampa® B
~DIN 7965
Steel
zinc plated blue
6.000
4.917
1.000
15.000
12.000
9.500
10.500
4.000
2.000
3.000
1.000
BN 240 1416278 screwed in...
1416278
Rampa® B
~DIN 7965
Steel
zinc plated blue
6.000
4.917
1.000
20.000
12.000
9.500
10.500
4.000
2.000
3.000
1.000
BN 240 1101749 screwed in...
1101749
Rampa® B
~DIN 7965
Steel
zinc plated blue
8.000
6.647
1.250
15.000
14.000
12.500
12.500
5.000
2.000
4.000
1.000
BN 240 1416286 screwed in...
1416286
Rampa® B
~DIN 7965
Steel
zinc plated blue
8.000
6.647
1.250
18.000
14.000
12.500
12.500
5.000
2.000
4.000
1.000
BN 240 1101757 screwed in...
1101757
Rampa® B
~DIN 7965
Steel
zinc plated blue
8.000
6.647
1.250
18.000
16.000
12.500
13.500
5.000
2.000
4.000
1.000
BN 240 1416294 screwed in...
1416294
Rampa® B
~DIN 7965
Steel
zinc plated blue
8.000
6.647
1.250
23.000
16.000
12.500
13.500
5.000
2.000
4.000
1.000
BN 240 1101765 screwed in...
1101765
Rampa® B
~DIN 7965
Steel
zinc plated blue
10.000
8.376
1.500
20.000
18.500
15.000
16.000
5.000
2.000
4.000
1.600
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청