카탈로그: Bossard Catalog
생성됨: 10.12.2012
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 20521 - Self-clinching threaded standoffs open type, for metallic materials
Bossard Catalog
02 Specific Fastening Technologies
02.100 Clinching technology
02.100.200 Clinching clinch for metallic materials
02.100.200.120 Self-clinching threaded standoffs
BN 20521 Self-clinching threaded standoffs
Powered by
CAD모델 선택
{bossard/02/02_100/02_100_200/02_100_200_120/bn_20521/so_sos.prj},{NB=3493760},{BNARTNR=3493760},{BNARTNR1=300104588},{BN=20521},{WVIS=Stahl einsatzgehärtet, verzinkt, farblos passiviert (Kennziffer \"zi\")},{INFO=Infotext},{L=10},{D1=M3},{LB=5.40},{D2=3.20},{D3=5.39},{D4=4.4},{SW=6.4},{SM=1.0},{MRL=6.0},{NDM=3.0},{KDM=2.459},{LX=3,4,5,6,7,8,10,12,14,16,18},{WX='SO', 'Stahl einsatzgehärtet, verzinkt, farblos passiviert (Kennziffer \"zi\")'},{VERS=2},{BNMAT=}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BNARTNR
Order number
ⁿ/ₐ
BNARTNR1
Order number
ⁿ/ₐ
BZC
Part description
ⁿ/ₐ
W
Material
ⁿ/ₐ
WVIS
Material
ⁿ/ₐ
L
Length (+0.05 -0.13)
[mm]
B
Threadless length ±0.25
[mm]
D1
Thread
ⁿ/ₐ
LB
Hole-Ø in sheet +0.08 0
[mm]
D2
±0.13
[mm]
D3
0 -0.13
[mm]
D4
[mm]
SW
[mm]
SM
Min. thickness
[mm]
MRL
Min. edge distance up to the hole centre
[mm]
BNMAT
Material
ⁿ/ₐ
3801573
3801573
300144931
SO-M2-4
SO
Steel, hardened, zinc-pla...
4
0
M2
4.20
2.50
4.20
4.4
4.8
1.0
6.0
3801353
3801353
300144591
SO-M2-6
SO
Steel, hardened, zinc-pla...
6
0
M2
4.20
2.50
4.20
4.4
4.8
1.0
6.0
3800871
3800871
300144932
SO-M2-8
SO
Steel, hardened, zinc-pla...
8
0
M2
4.20
2.50
4.20
4.4
4.8
1.0
6.0
3800911
3800911
300144933
SO-M2-10
SO
Steel, hardened, zinc-pla...
10
4
M2
4.20
2.50
4.20
4.4
4.8
1.0
6.0
3607621
3607621
300131523
SO-M2.5-4
SO
Steel, hardened, zinc-pla...
4
0
M2.5
4.20
3.20
4.20
4.4
4.8
1.0
6.0
3802119
3802119
300117133
SO-M2.5-6
SO
Steel, hardened, zinc-pla...
6
0
M2.5
4.20
3.20
4.20
4.4
4.8
1.0
6.0
3801063
3801063
300133804
SO-M2.5-8
SO
Steel, hardened, zinc-pla...
8
0
M2.5
4.20
3.20
4.20
4.4
4.8
1.0
6.0
3801737
3801737
300119904
SO-M2.5-10
SO
Steel, hardened, zinc-pla...
10
4
M2.5
4.20
3.20
4.20
4.4
4.8
1.0
6.0
3801309
3801309
300123640
SO-M2.5-12
SO
Steel, hardened, zinc-pla...
12
4
M2.5
4.20
3.20
4.20
4.4
4.8
1.0
6.0
3720948
3720948
300104577
SO-M3-3
SO
Steel, hardened, zinc-pla...
3
0
M3
4.20
3.20
4.20
4.4
4.8
1.0
6.0
3603982
3603982
300104578
SO-M3-4
SO
Steel, hardened, zinc-pla...
4
0
M3
4.20
3.20
4.20
4.4
4.8
1.0
6.0
3607617
3607617
300122063
SO-M3-5
SO
Steel, hardened, zinc-pla...
5
0
M3
4.20
3.20
4.20
4.4
4.8
1.0
6.0
3493753
3493753
300104579
SO-M3-6
SO
Steel, hardened, zinc-pla...
6
0
M3
4.20
3.20
4.20
4.4
4.8
1.0
6.0
3800667
3800667
300144232
SO-M3-7
SO
Steel, hardened, zinc-pla...
7
0
M3
4.20
3.20
4.20
4.4
4.8
1.0
6.0
3493754
3493754
300104580
SO-M3-8
SO
Steel, hardened, zinc-pla...
8
0
M3
4.20
3.20
4.20
4.4
4.8
1.0
6.0
3493755
3493755
300104581
SO-M3-10
SO
Steel, hardened, zinc-pla...
10
4
M3
4.20
3.20
4.20
4.4
4.8
1.0
6.0
3493756
3493756
300104582
SO-M3-12
SO
Steel, hardened, zinc-pla...
12
4
M3
4.20
3.20
4.20
4.4
4.8
1.0
6.0
3493757
3493757
300104583
SO-M3-14
SO
Steel, hardened, zinc-pla...
14
4
M3
4.20
3.20
4.20
4.4
4.8
1.0
6.0
3720950
3720950
300119607
SO-M3-16
SO
Steel, hardened, zinc-pla...
16
8
M3
4.20
3.20
4.20
4.4
4.8
1.0
6.0
3720951
3720951
300119608
SO-M3-18
SO
Steel, hardened, zinc-pla...
18
8
M3
4.20
3.20
4.20
4.4
4.8
1.0
6.0
3720952
3720952
300119620
SO-3.5 M3-3
SO
Steel, hardened, zinc-pla...
3
0
M3
5.40
3.20
5.39
4.4
4.8
1.0
6.0
3607613
3607613
300104585
SO-3.5 M3-4
SO
Steel, hardened, zinc-pla...
4
0
M3
5.40
3.20
5.39
4.4
4.8
1.0
6.0
3607614
3607614
300142030
SO-3.5 M3-5
SO
Steel, hardened, zinc-pla...
5
0
M3
5.40
3.20
5.39
4.4
6.4
1.0
6.0
3493758
3493758
300104586
SO-3.5 M3-6
SO
Steel, hardened, zinc-pla...
6
0
M3
5.40
3.20
5.39
4.4
4.8
1.0
6.0
3607616
3607616
300133265
SO-3.5 M3-7
SO
Steel, hardened, zinc-pla...
7
0
M3
5.40
3.20
5.39
4.4
4.8
1.0
6.0
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청