카탈로그: Bossard Catalog
생성됨: 10.12.2012
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 819 - Retaining rings for shafts standard design (DIN 471), spring steel, mechanical zinc plated blue
Bossard Catalog
01 Fastening technology
01.300 Securing and anti loosening elements
01.300.300 Retaining rings for shafts and bores
01.300.300.20 Securing elements for shafts
BN 818, BN 819 Retaining rings for shafts standard design
Powered by
CAD모델 선택
{bossard/01/01_300/01_300_300/01_300_300_20/bn_818_819/bn_819.prj},{NB=BN 819 1287702 retaining ring for shafts 21x1.2},{CNSORDERNO=1287702},{BNARTNR=1287702},{BNNORM1=DIN 471},{BNNORM2=},{BNMAT=Federstahl},{CNSMAT=Federstahl},{BNSURFACE=mechanisch verzinkt-blau},{D1=21.000},{S=1.200},{D3=19.500},{A=4.100},{B=2.700},{D5=2.000},{D2=20.000},{M=1.300},{T=0.500},{N=1.500}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D1
Nominal dimension
[mm]
S
Thickness
[mm]
D3
Ring inner diameter free length
[mm]
A
Distance max.
[mm]
B
Web thickness ~
[mm]
D5
Hole diameter
[mm]
D2
Diameter keyseat
[mm]
M
Groove width H13
[mm]
T
Slot depth
[mm]
N
Shaft projection min.
[mm]
D4
Diameter of fitting
[mm]
BN 819 1287516 retaining ...
1287516
DIN 471
Spring steel
mechanical zinc plated bl...
3.000
0.400
2.700
1.900
0.800
0.800
2.800
0.500
0.100
0.300
6.990
BN 819 1287524 retaining ...
1287524
DIN 471
Spring steel
mechanical zinc plated bl...
4.000
0.400
3.700
2.200
0.900
1.000
3.800
0.500
0.100
0.300
8.620
BN 819 1287532 retaining ...
1287532
DIN 471
Spring steel
mechanical zinc plated bl...
5.000
0.600
4.700
2.500
1.100
1.000
4.800
0.700
0.100
0.300
10.250
BN 819 1287540 retaining ...
1287540
DIN 471
Spring steel
mechanical zinc plated bl...
6.000
0.700
5.600
2.700
1.300
1.150
5.700
0.800
0.150
0.500
11.670
BN 819 1287559 retaining ...
1287559
DIN 471
Spring steel
mechanical zinc plated bl...
7.000
0.800
6.500
3.100
1.400
1.200
6.700
0.900
0.150
0.500
13.510
BN 819 1287567 retaining ...
1287567
DIN 471
Spring steel
mechanical zinc plated bl...
8.000
0.800
7.400
3.200
1.500
1.200
7.600
0.900
0.200
0.600
14.720
BN 819 1287575 retaining ...
1287575
DIN 471
Spring steel
mechanical zinc plated bl...
9.000
1.000
8.400
3.300
1.700
1.200
8.600
1.100
0.200
0.600
15.930
BN 819 1287583 retaining ...
1287583
DIN 471
Spring steel
mechanical zinc plated bl...
10.000
1.000
9.300
3.300
1.800
1.500
9.600
1.100
0.200
0.600
16.930
BN 819 1287591 retaining ...
1287591
DIN 471
Spring steel
mechanical zinc plated bl...
11.000
1.000
10.200
3.300
1.800
1.500
10.500
1.100
0.250
0.800
17.930
BN 819 1287605 retaining ...
1287605
DIN 471
Spring steel
mechanical zinc plated bl...
12.000
1.000
11.000
3.300
1.800
1.700
11.500
1.100
0.250
0.800
18.930
BN 819 1287613 retaining ...
1287613
DIN 471
Spring steel
mechanical zinc plated bl...
13.000
1.000
11.900
3.400
2.000
1.700
12.400
1.100
0.300
0.900
20.140
BN 819 1287621 retaining ...
1287621
DIN 471
Spring steel
mechanical zinc plated bl...
14.000
1.000
12.900
3.500
2.100
1.700
13.400
1.100
0.300
0.900
21.350
BN 819 1287648 retaining ...
1287648
DIN 471
Spring steel
mechanical zinc plated bl...
15.000
1.000
13.800
3.600
2.200
1.700
14.300
1.100
0.350
1.100
22.560
BN 819 1287656 retaining ...
1287656
DIN 471
Spring steel
mechanical zinc plated bl...
16.000
1.000
14.700
3.700
2.200
1.700
15.200
1.100
0.400
1.200
23.770
BN 819 1287664 retaining ...
1287664
DIN 471
Spring steel
mechanical zinc plated bl...
17.000
1.000
15.700
3.800
2.300
1.700
16.200
1.100
0.400
1.200
24.980
BN 819 1287672 retaining ...
1287672
DIN 471
Spring steel
mechanical zinc plated bl...
18.000
1.200
16.500
3.900
2.400
2.000
17.000
1.300
0.500
1.500
26.190
BN 819 1287680 retaining ...
1287680
DIN 471
Spring steel
mechanical zinc plated bl...
19.000
1.200
17.500
3.900
2.500
2.000
18.000
1.300
0.500
1.500
27.190
BN 819 1287699 retaining ...
1287699
DIN 471
Spring steel
mechanical zinc plated bl...
20.000
1.200
18.500
4.000
2.600
2.000
19.000
1.300
0.500
1.500
28.400
BN 819 1287702 retaining ...
1287702
DIN 471
Spring steel
mechanical zinc plated bl...
21.000
1.200
19.500
4.100
2.700
2.000
20.000
1.300
0.500
1.500
29.610
BN 819 1287710 retaining ...
1287710
DIN 471
Spring steel
mechanical zinc plated bl...
22.000
1.200
20.500
4.200
2.800
2.000
21.000
1.300
0.500
1.500
30.820
BN 819 1287729 retaining ...
1287729
DIN 471
Spring steel
mechanical zinc plated bl...
23.000
1.200
21.500
4.400
3.000
2.000
22.000
1.300
0.550
1.700
32.240
BN 819 1287737 retaining ...
1287737
DIN 471
Spring steel
mechanical zinc plated bl...
24.000
1.200
22.200
4.400
3.000
2.000
22.900
1.300
0.550
1.700
33.240
BN 819 1287745 retaining ...
1287745
DIN 471
Spring steel
mechanical zinc plated bl...
25.000
1.200
23.200
4.400
3.000
2.000
23.900
1.300
0.550
1.700
34.240
BN 819 1287753 retaining ...
1287753
DIN 471
Spring steel
mechanical zinc plated bl...
26.000
1.200
24.200
4.500
3.100
2.000
24.900
1.300
0.550
1.700
35.450
BN 819 1287761 retaining ...
1287761
DIN 471
Spring steel
mechanical zinc plated bl...
28.000
1.500
25.900
4.700
3.200
2.000
26.600
1.600
0.700
2.100
37.870
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청