카탈로그: Bossard Catalog
생성됨: 10.12.2012
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 788 - Toothed lock washers type J, internal teeth (DIN 6797 J), spring steel, black
Bossard Catalog
01 Fastening technology
01.300 Securing and anti loosening elements
01.300.100 Securing and anti loosening washers
01.300.100.30 Serrated lock washers
BN 788, BN 790 Toothed lock washers type J, internal teeth
Powered by
CAD모델 선택
{bossard/01/01_300/01_300_100/01_300_100_30/bn_788_790/bn_788.prj},{NB=BN 788 1279122 toothed lock washer J 6.4},{CNSORDERNO=1279122},{BNARTNR=1279122},{BNNORM1=DIN 6797 J},{BNMAT=Federstahl 350-425 HV},{CNSMAT=Federstahl 350-425 HV},{BNSURFACE=schwarz},{D=6.000},{DA=6.400},{DW=11.000},{H=0.700},{N=8.000}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
LINA
BOM
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
DA
Inner diameter of installation face min.
[mm]
DW
Diameter of the bearing face max.
[mm]
H
Height
[mm]
N
Number of teeth
[mm]
BN 788 1118773 toothed lo...
1118773
DIN 6797 J
Spring steel 350-425 HV
black
2.000
2.200
4.600
0.300
6.000
BN 788 1228935 toothed lo...
1228935
DIN 6797 J
Spring steel 350-425 HV
black
2.500
2.700
5.500
0.400
6.000
BN 788 1279084 toothed lo...
1279084
DIN 6797 J
Spring steel 350-425 HV
black
3.000
3.200
6.000
0.400
6.000
BN 788 1279106 toothed lo...
1279106
DIN 6797 J
Spring steel 350-425 HV
black
4.000
4.300
8.000
0.500
8.000
BN 788 1279114 toothed lo...
1279114
DIN 6797 J
Spring steel 350-425 HV
black
5.000
5.300
10.000
0.600
8.000
BN 788 1279122 toothed lo...
1279122
DIN 6797 J
Spring steel 350-425 HV
black
6.000
6.400
11.000
0.700
8.000
BN 788 1279130 toothed lo...
1279130
DIN 6797 J
Spring steel 350-425 HV
black
8.000
8.400
15.000
0.800
8.000
BN 788 1279149 toothed lo...
1279149
DIN 6797 J
Spring steel 350-425 HV
black
10.000
10.500
18.000
0.900
9.000
BN 788 1118854 toothed lo...
1118854
DIN 6797 J
Spring steel 350-425 HV
black
12.000
13.000
20.500
1.000
10.000
BN 788 1118889 toothed lo...
1118889
DIN 6797 J
Spring steel 350-425 HV
black
16.000
17.000
26.000
1.200
12.000
BN 788 1118897 toothed lo...
1118897
DIN 6797 J
Spring steel 350-425 HV
black
18.000
19.000
30.000
1.400
12.000
BN 788 1118919 toothed lo...
1118919
DIN 6797 J
Spring steel 350-425 HV
black
20.000
21.000
33.000
1.400
12.000
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청