카탈로그: Bossard Catalog
생성됨: 10.12.2012
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 2043 - Hexalobular (6 Lobe) socket flat countersunk head screws (ecosyn® plast), stainless steel A2
Bossard Catalog
01 Fastening technology
01.200 Direct assembly screws
01.200.300 Direct assembly screws for plastics
BN 2043 Hexalobular (6 Lobe) socket flat countersunk head screws
Powered by
CAD모델 선택
{bossard/01/01_200/01_200_300/bn_2043/bn_2043.prj},{NB=BN 2043 3757376 hexalobular (6 Lobe) socket flat countersunk head screw 3.5x10},{CNSORDERNO=3757376},{BNARTNR=3757376},{BNNORM1=ecosyn® plast},{BNMAT=INOX A2},{CNSMAT=INOX A2},{BNSURFACE=},{NENND=3.5},{D=3.5},{P=1.60},{D2=2.10},{L=10},{DK=7.30},{R=1.40},{ISR=X15},{A=3.35},{T=1.30},{C=0.65}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
NENND
Nominal diameter
ⁿ/ₐ
D
Thread
[mm]
P
[mm]
D2
[mm]
L
Nominal length
[mm]
DK
[mm]
R
[mm]
ISR
Hexalobular socket
ⁿ/ₐ
A
[mm]
T
[mm]
BN 2043 3757313 hexalobul...
3757313
ecosyn® plast
Stainless steel A2
2.2
2.2
1.00
1.30
6
4.30
0.80
X6
1.75
0.80
BN 2043 3757361 hexalobul...
3757361
ecosyn® plast
Stainless steel A2
2.2
2.2
1.00
1.30
8
4.30
0.80
X6
1.75
0.80
BN 2043 3757362 hexalobul...
3757362
ecosyn® plast
Stainless steel A2
2.2
2.2
1.00
1.30
10
4.30
0.80
X6
1.75
0.80
BN 2043 3757363 hexalobul...
3757363
ecosyn® plast
Stainless steel A2
2.5
2.5
1.20
1.50
6
4.70
1.00
X8
2.40
0.90
BN 2043 3757364 hexalobul...
3757364
ecosyn® plast
Stainless steel A2
2.5
2.5
1.20
1.50
8
4.70
1.00
X8
2.40
0.90
BN 2043 3757365 hexalobul...
3757365
ecosyn® plast
Stainless steel A2
2.5
2.5
1.20
1.50
10
4.70
1.00
X8
2.40
0.90
BN 2043 3757366 hexalobul...
3757366
ecosyn® plast
Stainless steel A2
2.5
2.5
1.20
1.50
12
4.70
1.00
X8
2.40
0.90
BN 2043 3757367 hexalobul...
3757367
ecosyn® plast
Stainless steel A2
2.5
2.5
1.20
1.50
14
4.70
1.00
X8
2.40
0.90
BN 2043 3757368 hexalobul...
3757368
ecosyn® plast
Stainless steel A2
2.5
2.5
1.20
1.50
16
4.70
1.00
X8
2.40
0.90
BN 2043 3757369 hexalobul...
3757369
ecosyn® plast
Stainless steel A2
3
3.0
1.40
1.80
8
5.50
1.20
X8
2.40
1.00
BN 2043 3757370 hexalobul...
3757370
ecosyn® plast
Stainless steel A2
3
3.0
1.40
1.80
10
5.50
1.20
X8
2.40
1.00
BN 2043 3757371 hexalobul...
3757371
ecosyn® plast
Stainless steel A2
3
3.0
1.40
1.80
12
5.50
1.20
X8
2.40
1.00
BN 2043 3757372 hexalobul...
3757372
ecosyn® plast
Stainless steel A2
3
3.0
1.40
1.80
14
5.50
1.20
X8
2.40
1.00
BN 2043 3757373 hexalobul...
3757373
ecosyn® plast
Stainless steel A2
3
3.0
1.40
1.80
16
5.50
1.20
X8
2.40
1.00
BN 2043 3757374 hexalobul...
3757374
ecosyn® plast
Stainless steel A2
3
3.0
1.40
1.80
20
5.50
1.20
X8
2.40
1.00
BN 2043 3757375 hexalobul...
3757375
ecosyn® plast
Stainless steel A2
3
3.0
1.40
1.80
25
5.50
1.20
X8
2.40
1.00
BN 2043 3757376 hexalobul...
3757376
ecosyn® plast
Stainless steel A2
3.5
3.5
1.60
2.10
10
7.30
1.40
X15
3.35
1.30
BN 2043 3757377 hexalobul...
3757377
ecosyn® plast
Stainless steel A2
3.5
3.5
1.60
2.10
12
7.30
1.40
X15
3.35
1.30
BN 2043 3757378 hexalobul...
3757378
ecosyn® plast
Stainless steel A2
3.5
3.5
1.60
2.10
14
7.30
1.40
X15
3.35
1.30
BN 2043 3757379 hexalobul...
3757379
ecosyn® plast
Stainless steel A2
3.5
3.5
1.60
2.10
16
7.30
1.40
X15
3.35
1.30
BN 2043 3757380 hexalobul...
3757380
ecosyn® plast
Stainless steel A2
3.5
3.5
1.60
2.10
20
7.30
1.40
X15
3.35
1.30
BN 2043 3757381 hexalobul...
3757381
ecosyn® plast
Stainless steel A2
3.5
3.5
1.60
2.10
25
7.30
1.40
X15
3.35
1.30
BN 2043 3757382 hexalobul...
3757382
ecosyn® plast
Stainless steel A2
4
4.0
1.80
2.40
10
8.40
1.60
X20
3.95
1.70
BN 2043 3757383 hexalobul...
3757383
ecosyn® plast
Stainless steel A2
4
4.0
1.80
2.40
12
8.40
1.60
X20
3.95
1.70
BN 2043 3757384 hexalobul...
3757384
ecosyn® plast
Stainless steel A2
4
4.0
1.80
2.40
14
8.40
1.60
X20
3.95
1.70
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청