카탈로그: Bossard Catalog
생성됨: 10.12.2012
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 14727 - Pozi pan head self-drilling screws form Z, fully threaded (~DIN 7504 N; ecosyn® MRX), stainless steel
Bossard Catalog
01 Fastening technology
01.200 Direct assembly screws
01.200.200 Direct assembly screws for metal
01.200.200.20 Self-drilling screws for metal
BN 14727 Pozi pan head self-drilling screws form Z
Powered by
CAD모델 선택
{bossard/01/01_200/01_200_200/01_200_200_20/bn_14727/bn_14727.prj},{NB=BN 14727 1477242 pozi pan head self-drilling screw ST 3.5x16},{CNSORDERNO=1477242},{BNARTNR=1477242},{BNNORM1=~DIN 7504 N},{BNNORM2=ecosyn® MRX},{BNMAT=INOX},{CNSMAT=INOX},{BNSURFACE=},{D1=3.5},{L=16.0},{P=1.3},{A1=1.3},{D2=6.90},{K=2.60},{R=0.500},{RF=5.400},{DRIVE=2},{A=3.700},{M=3.90},{T=1.750},{Y=2.500},{DA=4.100},{S1=1.3-2.25}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
D1
Nominal thread diameter ST
[mm]
L
Nominal length
[mm]
P
Threaded pitch
[mm]
D2
Head diameter max.
[mm]
K
Head height max.
[mm]
DRIVE
Cross recess Z (Pozidriv)
ⁿ/ₐ
M
~
[mm]
S1
Sheet thickness (s)
[mm]
BN 14727 1477218 pozi pan...
1477218
~DIN 7504 N
ecosyn® MRX
Stainless steel
3.5
9.5
1.3
6.90
2.60
2
3.90
1.3-2.25
BN 14727 1477226 pozi pan...
1477226
~DIN 7504 N
ecosyn® MRX
Stainless steel
3.5
13.0
1.3
6.90
2.60
2
3.90
1.3-2.25
BN 14727 1477242 pozi pan...
1477242
~DIN 7504 N
ecosyn® MRX
Stainless steel
3.5
16.0
1.3
6.90
2.60
2
3.90
1.3-2.25
BN 14727 3484314 pozi pan...
3484314
~DIN 7504 N
ecosyn® MRX
Stainless steel
3.5
19.0
1.3
6.90
2.60
2
3.90
1.3-2.25
BN 14727 3484315 pozi pan...
3484315
~DIN 7504 N
ecosyn® MRX
Stainless steel
3.5
22.0
1.3
6.90
2.60
2
3.90
1.3-2.25
BN 14727 3484316 pozi pan...
3484316
~DIN 7504 N
ecosyn® MRX
Stainless steel
3.5
25.0
1.3
6.90
2.60
2
3.90
1.3-2.25
BN 14727 1477250 pozi pan...
1477250
~DIN 7504 N
ecosyn® MRX
Stainless steel
3.9
13.0
1.3
7.50
2.80
2
4.10
1.3-2.4
BN 14727 1477269 pozi pan...
1477269
~DIN 7504 N
ecosyn® MRX
Stainless steel
3.9
16.0
1.3
7.50
2.80
2
4.10
1.3-2.4
BN 14727 1477277 pozi pan...
1477277
~DIN 7504 N
ecosyn® MRX
Stainless steel
3.9
19.0
1.3
7.50
2.80
2
4.10
1.3-2.4
BN 14727 3484317 pozi pan...
3484317
~DIN 7504 N
ecosyn® MRX
Stainless steel
3.9
22.0
1.3
7.50
2.80
2
4.10
1.3-2.4
BN 14727 1478664 pozi pan...
1478664
~DIN 7504 N
ecosyn® MRX
Stainless steel
3.9
25.0
1.3
7.50
2.80
2
4.10
1.3-2.4
BN 14727 3484318 pozi pan...
3484318
~DIN 7504 N
ecosyn® MRX
Stainless steel
3.9
32.0
1.3
7.50
2.80
2
4.10
1.3-2.4
BN 14727 3484321 pozi pan...
3484321
~DIN 7504 N
ecosyn® MRX
Stainless steel
4.2
13.0
1.4
8.20
3.05
2
4.30
1.75-3
BN 14727 1478672 pozi pan...
1478672
~DIN 7504 N
ecosyn® MRX
Stainless steel
4.2
16.0
1.4
8.20
3.05
2
4.30
1.75-3
BN 14727 1478680 pozi pan...
1478680
~DIN 7504 N
ecosyn® MRX
Stainless steel
4.2
19.0
1.4
8.20
3.05
2
4.30
1.75-3
BN 14727 1478699 pozi pan...
1478699
~DIN 7504 N
ecosyn® MRX
Stainless steel
4.2
25.0
1.4
8.20
3.05
2
4.30
1.75-3
BN 14727 1478702 pozi pan...
1478702
~DIN 7504 N
ecosyn® MRX
Stainless steel
4.2
32.0
1.4
8.20
3.05
2
4.30
1.75-3
BN 14727 3484322 pozi pan...
3484322
~DIN 7504 N
ecosyn® MRX
Stainless steel
4.2
38.0
1.4
8.20
3.05
2
4.30
1.75-3
BN 14727 1478710 pozi pan...
1478710
~DIN 7504 N
ecosyn® MRX
Stainless steel
4.8
13.0
1.6
9.50
3.55
2
4.70
1.75-4.4
BN 14727 1478729 pozi pan...
1478729
~DIN 7504 N
ecosyn® MRX
Stainless steel
4.8
16.0
1.6
9.50
3.55
2
4.70
1.75-4.4
BN 14727 1478737 pozi pan...
1478737
~DIN 7504 N
ecosyn® MRX
Stainless steel
4.8
19.0
1.6
9.50
3.55
2
4.70
1.75-4.4
BN 14727 1478745 pozi pan...
1478745
~DIN 7504 N
ecosyn® MRX
Stainless steel
4.8
25.0
1.6
9.50
3.55
2
4.70
1.75-4.4
BN 14727 1478761 pozi pan...
1478761
~DIN 7504 N
ecosyn® MRX
Stainless steel
4.8
32.0
1.6
9.50
3.55
2
4.70
1.75-4.4
BN 14727 3484324 pozi pan...
3484324
~DIN 7504 N
ecosyn® MRX
Stainless steel
4.8
38.0
1.6
9.50
3.55
2
4.70
1.75-4.4
BN 14727 3484325 pozi pan...
3484325
~DIN 7504 N
ecosyn® MRX
Stainless steel
4.8
45.0
1.6
9.50
3.55
2
4.70
1.75-4.4
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
DIN 7504 M-H V2 - Self-drilling screws with tapping screw thread, form M
Fabory
13.02.2023
DIN 7504 N - FN 392 - galvanized blue - Self-drilling screws with tapping s...
SFS Group Schweiz AG
17.06.2024
BN 20581 - Octagon (8 Lobe) socket pan head self-drilling screws, fully thr...
Bossard Catalog
16.05.2024
BN 1878 - Phillips pan head self-drilling screws form H, fully threaded (~D...
Bossard Catalog
16.05.2024
BN 11904 - Pozi pan head self-drilling screws form Z, fully threaded (~DIN ...
Bossard Catalog
16.05.2024
BN 85320 - Pozi pan head self-drilling screws form Z, fully threaded (DIN 7...
Bossard Catalog
03.05.2024
DIN 7504 N - FN 394 - rostfrei A2 - Self-drilling screws with tapping screw...
SFS Group Schweiz AG
17.06.2024
BN 14728 - Pozi flat countersunk head self-drilling screws form Z, fully th...
Bossard Catalog
16.05.2024
BN 612 - Hex socket head cap screws fully threaded (DIN 912, ISO 4762), sta...
Bossard Catalog
26.01.2023
BN 33019 - Hex head self-drilling screws without sealing ring, fully thread...
Bossard Catalog
03.05.2024
BN 20128 - Pan head screws with pressed washer with Pozidriv cross recess f...
Bossard Catalog
31.10.2023
DIN 7504 M - Steel zinc-plated
Böllhoff
26.10.2021
TBS25_BOX-TBS25 - Cross head washset screws (single piece/boxed)
Yiheda 3D Electronic Gallery
20.06.2024
BN 13577 - Pan head screws with Phillips cross recess form H, fully threade...
Bossard Catalog
31.10.2023
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청