카탈로그: Bossard Catalog
생성됨: 10.12.2012
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 879 - Heavy-duty spring pins with serrated slot (VSM 12785), black
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.400 Pins
01.100.400.10 Spiral / Spring pins
BN 879 Heavy-duty spring pins with serrated slot
Powered by
CAD모델 선택
{bossard/01/01_100/01_100_400/01_100_400_10/bn_879/bn_879.prj},{NB=BN 879 1333445 heavy-duty spring pin 5x14},{CNSORDERNO=1333445},{BNARTNR=1333445},{BNNORM1=VSM 12785},{CNSMAT=Federstahl 42-50 HRC},{BNMAT=Federstahl 42-50 HRC},{BNSURFACE=schwarz},{D1=5.0},{L=14},{D1MIN=5.300},{D2=3.300},{A=0.800},{S=1.000}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D1
Nominal diameter
[mm]
L
Nominal length
[mm]
D1MIN
[mm]
D2
[mm]
A
[mm]
S
[mm]
BN 879 1332171 heavy-duty...
1332171
VSM 12785
Spring steel 42-50 HRC
black
1.5
4
1.700
1.100
0.250
0.300
BN 879 1332198 heavy-duty...
1332198
VSM 12785
Spring steel 42-50 HRC
black
1.5
5
1.700
1.100
0.250
0.300
BN 879 1332201 heavy-duty...
1332201
VSM 12785
Spring steel 42-50 HRC
black
1.5
6
1.700
1.100
0.250
0.300
BN 879 1332228 heavy-duty...
1332228
VSM 12785
Spring steel 42-50 HRC
black
1.5
8
1.700
1.100
0.250
0.300
BN 879 1332236 heavy-duty...
1332236
VSM 12785
Spring steel 42-50 HRC
black
1.5
10
1.700
1.100
0.250
0.300
BN 879 1332244 heavy-duty...
1332244
VSM 12785
Spring steel 42-50 HRC
black
1.5
12
1.700
1.100
0.250
0.300
BN 879 1332260 heavy-duty...
1332260
VSM 12785
Spring steel 42-50 HRC
black
1.5
15
1.700
1.100
0.250
0.300
BN 879 1332279 heavy-duty...
1332279
VSM 12785
Spring steel 42-50 HRC
black
1.5
16
1.700
1.100
0.250
0.300
BN 879 1332287 heavy-duty...
1332287
VSM 12785
Spring steel 42-50 HRC
black
1.5
18
1.700
1.100
0.250
0.300
BN 879 1332295 heavy-duty...
1332295
VSM 12785
Spring steel 42-50 HRC
black
1.5
20
1.700
1.100
0.250
0.300
BN 879 1332309 heavy-duty...
1332309
VSM 12785
Spring steel 42-50 HRC
black
2.0
4
2.200
1.400
0.350
0.400
BN 879 1332317 heavy-duty...
1332317
VSM 12785
Spring steel 42-50 HRC
black
2.0
5
2.200
1.400
0.350
0.400
BN 879 1332325 heavy-duty...
1332325
VSM 12785
Spring steel 42-50 HRC
black
2.0
6
2.200
1.400
0.350
0.400
BN 879 1332333 heavy-duty...
1332333
VSM 12785
Spring steel 42-50 HRC
black
2.0
8
2.200
1.400
0.350
0.400
BN 879 1332341 heavy-duty...
1332341
VSM 12785
Spring steel 42-50 HRC
black
2.0
10
2.200
1.400
0.350
0.400
BN 879 1332368 heavy-duty...
1332368
VSM 12785
Spring steel 42-50 HRC
black
2.0
12
2.200
1.400
0.350
0.400
BN 879 1332376 heavy-duty...
1332376
VSM 12785
Spring steel 42-50 HRC
black
2.0
14
2.200
1.400
0.350
0.400
BN 879 1332384 heavy-duty...
1332384
VSM 12785
Spring steel 42-50 HRC
black
2.0
15
2.200
1.400
0.350
0.400
BN 879 1332392 heavy-duty...
1332392
VSM 12785
Spring steel 42-50 HRC
black
2.0
16
2.200
1.400
0.350
0.400
BN 879 1332406 heavy-duty...
1332406
VSM 12785
Spring steel 42-50 HRC
black
2.0
18
2.200
1.400
0.350
0.400
BN 879 1332414 heavy-duty...
1332414
VSM 12785
Spring steel 42-50 HRC
black
2.0
20
2.200
1.400
0.350
0.400
BN 879 1332422 heavy-duty...
1332422
VSM 12785
Spring steel 42-50 HRC
black
2.0
22
2.200
1.400
0.350
0.400
BN 879 1332430 heavy-duty...
1332430
VSM 12785
Spring steel 42-50 HRC
black
2.0
24
2.200
1.400
0.350
0.400
BN 879 1332449 heavy-duty...
1332449
VSM 12785
Spring steel 42-50 HRC
black
2.0
25
2.200
1.400
0.350
0.400
BN 879 1332457 heavy-duty...
1332457
VSM 12785
Spring steel 42-50 HRC
black
2.0
26
2.200
1.400
0.350
0.400
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청