카탈로그: Bossard Catalog
생성됨: 10.12.2012
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 429 - Slotted set screws with cone point (DIN 553; ISO 7434), 14 H / 22 H, zinc plated blue
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.100 Screws
01.100.100.40 Set screws
BN 428, BN 429 Slotted set screws with cone point
Powered by
CAD모델 선택
{bossard/01/01_100/01_100_100/01_100_100_40/bn_428_429/bn_429.prj},{NB=BN 429 1180746 slotted set screw M5x5},{CNSORDERNO=1180746},{BNARTNR=1180746},{BNNORM1=DIN 553},{BNNORM2=ISO 7434},{CNSMAT=Stahl 14 H / 22 H},{BNMAT=Stahl 14 H / 22 H},{BNSURFACE=verzinkt-blau},{D=5.000},{P=0.800},{L=5.000},{DT=0.000},{N=0.800},{T=2.350},{Z2=2.500},{FORM=A},{X=1}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Pitch
[mm]
L
Nominal length
[mm]
N
Width of slot
[mm]
T
Depth of the driving feature max.
[mm]
Z2
Distance ~
[mm]
BN 429 1180363 slotted se...
1180363
DIN 553
ISO 7434
Steel 14 H / 22 H
zinc plated blue
2.000
1.509
0.400
3.000
0.250
1.200
1.000
BN 429 1180371 slotted se...
1180371
DIN 553
ISO 7434
Steel 14 H / 22 H
zinc plated blue
2.000
1.509
0.400
4.000
0.250
1.200
1.000
BN 429 1180398 slotted se...
1180398
DIN 553
ISO 7434
Steel 14 H / 22 H
zinc plated blue
2.000
1.509
0.400
5.000
0.250
1.200
1.000
BN 429 1180401 slotted se...
1180401
DIN 553
ISO 7434
Steel 14 H / 22 H
zinc plated blue
2.000
1.509
0.400
6.000
0.250
1.200
1.000
BN 429 1180428 slotted se...
1180428
DIN 553
ISO 7434
Steel 14 H / 22 H
zinc plated blue
2.000
1.509
0.400
8.000
0.250
1.200
1.000
BN 429 1098861 slotted se...
1098861
DIN 553
ISO 7434
Steel 14 H / 22 H
zinc plated blue
2.000
1.509
0.400
10.000
0.250
1.200
1.000
BN 429 1180495 slotted se...
1180495
DIN 553
ISO 7434
Steel 14 H / 22 H
zinc plated blue
2.500
1.948
0.450
3.000
0.400
1.330
1.250
BN 429 1180509 slotted se...
1180509
DIN 553
ISO 7434
Steel 14 H / 22 H
zinc plated blue
2.500
1.948
0.450
4.000
0.400
1.330
1.250
BN 429 1180517 slotted se...
1180517
DIN 553
ISO 7434
Steel 14 H / 22 H
zinc plated blue
2.500
1.948
0.450
5.000
0.400
1.330
1.250
BN 429 1436236 slotted se...
1436236
DIN 553
ISO 7434
Steel 14 H / 22 H
zinc plated blue
2.500
1.948
0.450
6.000
0.400
1.330
1.250
BN 429 1436244 slotted se...
1436244
DIN 553
ISO 7434
Steel 14 H / 22 H
zinc plated blue
2.500
1.948
0.450
8.000
0.400
1.330
1.250
BN 429 1436252 slotted se...
1436252
DIN 553
ISO 7434
Steel 14 H / 22 H
zinc plated blue
2.500
1.948
0.450
10.000
0.400
1.330
1.250
BN 429 1436260 slotted se...
1436260
DIN 553
ISO 7434
Steel 14 H / 22 H
zinc plated blue
2.500
1.948
0.450
12.000
0.400
1.330
1.250
BN 429 1180568 slotted se...
1180568
DIN 553
ISO 7434
Steel 14 H / 22 H
zinc plated blue
3.000
2.387
0.500
3.000
0.400
1.500
1.500
BN 429 1180576 slotted se...
1180576
DIN 553
ISO 7434
Steel 14 H / 22 H
zinc plated blue
3.000
2.387
0.500
4.000
0.400
1.500
1.500
BN 429 1180584 slotted se...
1180584
DIN 553
ISO 7434
Steel 14 H / 22 H
zinc plated blue
3.000
2.387
0.500
5.000
0.400
1.500
1.500
BN 429 1180592 slotted se...
1180592
DIN 553
ISO 7434
Steel 14 H / 22 H
zinc plated blue
3.000
2.387
0.500
6.000
0.400
1.500
1.500
BN 429 1180606 slotted se...
1180606
DIN 553
ISO 7434
Steel 14 H / 22 H
zinc plated blue
3.000
2.387
0.500
8.000
0.400
1.500
1.500
BN 429 1180614 slotted se...
1180614
DIN 553
ISO 7434
Steel 14 H / 22 H
zinc plated blue
3.000
2.387
0.500
10.000
0.400
1.500
1.500
BN 429 1180622 slotted se...
1180622
DIN 553
ISO 7434
Steel 14 H / 22 H
zinc plated blue
3.000
2.387
0.500
12.000
0.400
1.500
1.500
BN 429 1436325 slotted se...
1436325
DIN 553
ISO 7434
Steel 14 H / 22 H
zinc plated blue
3.000
2.387
0.500
16.000
0.400
1.500
1.500
BN 429 1180630 slotted se...
1180630
DIN 553
ISO 7434
Steel 14 H / 22 H
zinc plated blue
4.000
3.141
0.700
4.000
0.600
2.050
2.000
BN 429 1180649 slotted se...
1180649
DIN 553
ISO 7434
Steel 14 H / 22 H
zinc plated blue
4.000
3.141
0.700
5.000
0.600
2.050
2.000
BN 429 1180657 slotted se...
1180657
DIN 553
ISO 7434
Steel 14 H / 22 H
zinc plated blue
4.000
3.141
0.700
6.000
0.600
2.050
2.000
BN 429 1180665 slotted se...
1180665
DIN 553
ISO 7434
Steel 14 H / 22 H
zinc plated blue
4.000
3.141
0.700
8.000
0.600
2.050
2.000
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청