카탈로그: Bossard Catalog
생성됨: 10.12.2012
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 20218 - Pozi pan head screws «Freedriv» with slot and captive square flex washer, fully threaded, steel 5.8, zinc plated blue
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.100 Screws
01.100.100.10 Screws and bolts with internal drive
BN 20218, BN 14552 Pozi pan head screws «Freedriv» with slot and captive square flex washer
Powered by
CAD모델 선택
{bossard/01/01_100/01_100_100/01_100_100_10/bn_20218_14552/bn_20218.prj},{NB=BN 20218 3366751 cross recessed pan head screw M3x5},{BNARTNR=3366751},{CNSORDERNO=3366751},{BNNORM1=},{BNNORM2=},{CNSMAT=Stahl 5.8},{BNMAT=Stahl 5.8},{BNSURFACE=verzinkt-blau},{D=3.0},{L=5},{P=0.50},{A=2.000},{DA=3.600},{DK=6.00},{K=2.40},{R=0.100},{RF=4.400},{V=1.600},{X=1.250},{DRIVE=1},{M=3.10},{T=1.80},{N=0.60},{C=6.60},{S=1.0},{T2=1.200},{H=1.600}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
LINA
BOM
BNARTNR
Identification
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter (d1)
[mm]
L
Nominal length
[mm]
P
Threaded pitch
[mm]
DK
Head diameter max. (d2)
[mm]
K
Head height max.
[mm]
DRIVE
Freedriv Pozidriv
[mm]
M
~
[mm]
T
max.
[mm]
N
[mm]
C
[mm]
S
[mm]
BN 20218 3366751 cross re...
3366751
Steel 5.8
zinc plated blue
3.0
5
0.50
6.00
2.40
1
3.10
1.80
0.60
6.60
1.0
BN 20218 3366752 cross re...
3366752
Steel 5.8
zinc plated blue
3.0
6
0.50
6.00
2.40
1
3.10
1.80
0.60
6.60
1.0
BN 20218 3366753 cross re...
3366753
Steel 5.8
zinc plated blue
3.0
8
0.50
6.00
2.40
1
3.10
1.80
0.60
6.60
1.0
BN 20218 3366754 cross re...
3366754
Steel 5.8
zinc plated blue
3.5
6
0.60
7.00
2.60
2
4.10
1.90
0.80
7.70
1.0
BN 20218 3366755 cross re...
3366755
Steel 5.8
zinc plated blue
3.5
8
0.60
7.00
2.60
2
4.10
1.90
0.80
7.70
1.0
BN 20218 3366756 cross re...
3366756
Steel 5.8
zinc plated blue
3.5
10
0.60
7.00
2.60
2
4.10
1.90
0.80
7.70
1.0
BN 20218 3366757 cross re...
3366757
Steel 5.8
zinc plated blue
4.0
8
0.70
8.00
3.10
2
4.50
2.30
1.00
8.80
1.2
BN 20218 3366758 cross re...
3366758
Steel 5.8
zinc plated blue
4.0
10
0.70
8.00
3.10
2
4.50
2.30
1.00
8.80
1.2
BN 20218 3366759 cross re...
3366759
Steel 5.8
zinc plated blue
4.0
12
0.70
8.00
3.10
2
4.50
2.30
1.00
8.80
1.2
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청