카탈로그: Blohm
생성됨: 16.10.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0345 - Hinges plasitc
Blohm
Hinges
Powered by
CAD모델 선택
{blohm/scharniere/27852_asmtab.prj},{NB=B0345.3018330},{BESTBLOHM=B0345.301833},{MATERIAL=Kunststoff},{W=0},{A=87.0},{A1=17.5},{A2=32.5},{A3=29.5},{A4=57.5},{B=48},{B2=28},{D1=6.6},{D2=6},{D3=14},{H=9.0},{F1=850},{F2=200},{TRAG=1200},{GEW=0.0436},{BS=Infotext},{INFO=Info},{ROHS=Yes},{ZTN=39269099},{EAN=MIN},{TYP=14},{PSTOL=0.001},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.},{TYP1=54},{PPATH=27852_schb.prj}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BESTBLOHM
Order No.
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
A
distance
[mm]
A1
distance
[mm]
A2
distance
[mm]
A3
Length
[mm]
A4
Length
[mm]
B
width
[mm]
B2
width
[mm]
D1
Diameter
[mm]
D2
Diameter
[mm]
D3
Diameter
[mm]
H
height
[mm]
F1
F1 max. kN
[N]
F2
F2 max. kN
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standard delivery time
ⁿ/ₐ
TYP1
for screw
ⁿ/ₐ
B0345.201212
B0345.201212
Plastic
39.0
11.5
11.5
19.5
19.5
30
14
4.2
3
8
5.5
400
200
0.0077
Yes
39269099
31.12.2099
98% availability of produ...
53
B0345.251515
B0345.251515
Plastic
52.0
15.0
15.0
26.0
26.0
48
28
6.6
6
14
9.0
625
425
0.0317
Yes
39269099
31.12.2099
98% availability of produ...
54
B0345.251518
B0345.251518
Plastic
55.5
15.0
17.5
26.0
29.5
48
28
6.6
6
14
9.0
700
500
0.0331
Yes
39269099
31.12.2099
98% availability of produ...
54
B0345.251520
B0345.251520
Plastic
61.5
15.0
20.0
26.0
35.5
48
28
6.6
6
14
9.0
700
400
0.0355
Yes
39269099
31.12.2099
98% availability of produ...
54
B0345.251523
B0345.251523
Plastic
64.5
15.0
22.5
26.0
38.5
48
28
6.6
6
14
9.0
800
350
0.0359
Yes
39269099
31.12.2099
98% availability of produ...
54
B0345.251525
B0345.251525
Plastic
69.5
15.0
25.0
26.0
43.5
48
28
6.6
6
14
9.0
800
325
0.0392
Yes
39269099
31.12.2099
98% availability of produ...
54
B0345.251528
B0345.251528
Plastic
74.5
15.0
27.5
26.0
48.5
48
28
6.6
6
14
9.0
800
320
0.0394
Yes
39269099
31.12.2099
98% availability of produ...
54
B0345.251533
B0345.251533
Plastic
83.5
15.0
32.5
26.0
57.5
48
28
6.6
6
14
9.0
800
240
0.0414
Yes
39269099
31.12.2099
98% availability of produ...
54
B0345.301818
B0345.301818
Plastic
59.0
17.5
17.5
29.5
29.5
48
28
6.6
6
14
9.0
700
400
0.0312
Yes
39269099
31.12.2099
98% availability of produ...
54
B0345.301820
B0345.301820
Plastic
65.0
17.5
20.0
29.5
35.5
48
28
6.6
6
14
9.0
700
400
0.0371
Yes
39269099
31.12.2099
98% availability of produ...
54
B0345.301823
B0345.301823
Plastic
68.0
17.5
22.5
29.5
38.5
48
28
6.6
6
14
9.0
750
450
0.0374
Yes
39269099
31.12.2099
98% availability of produ...
54
B0345.301825
B0345.301825
Plastic
73.0
17.5
25.0
29.5
43.5
48
28
6.6
6
14
9.0
750
450
0.0410
Yes
39269099
31.12.2099
98% availability of produ...
54
B0345.301828
B0345.301828
Plastic
78.0
17.5
27.5
29.5
48.5
48
28
6.6
6
14
9.0
900
425
0.0409
Yes
39269099
31.12.2099
98% availability of produ...
54
B0345.301833
B0345.301833
Plastic
87.0
17.5
32.5
29.5
57.5
48
28
6.6
6
14
9.0
850
200
0.0436
Yes
39269099
31.12.2099
98% availability of produ...
54
B0345.352020
B0345.352020
Plastic
71.0
20.0
20.0
35.5
35.5
48
28
6.6
6
14
9.0
700
400
0.0391
Yes
39269099
31.12.2099
98% availability of produ...
54
B0345.352023
B0345.352023
Plastic
74.0
20.0
22.5
35.5
38.5
48
28
6.6
6
14
9.0
750
450
0.0365
Yes
39269099
31.12.2099
98% availability of produ...
54
B0345.352025
B0345.352025
Plastic
79.0
20.0
25.0
35.5
43.5
48
28
6.6
6
14
9.0
750
450
0.0433
Yes
39269099
31.12.2099
98% availability of produ...
54
B0345.352028
B0345.352028
Plastic
84.0
20.0
27.5
35.5
48.5
48
28
6.6
6
14
9.0
800
425
0.0432
Yes
39269099
31.12.2099
98% availability of produ...
54
B0345.352033
B0345.352033
Plastic
93.0
20.0
32.5
35.5
57.5
48
28
6.6
6
14
9.0
800
175
0.0464
Yes
39269099
31.12.2099
98% availability of produ...
54
B0345.402323
B0345.402323
Plastic
77.0
22.5
22.5
38.5
38.5
48
28
6.6
6
14
9.0
750
450
0.0336
Yes
39269099
31.12.2099
98% availability of produ...
54
B0345.402325
B0345.402325
Plastic
82.0
22.5
25.0
38.5
43.5
48
28
6.6
6
14
9.0
750
450
0.0405
Yes
39269099
31.12.2099
98% availability of produ...
54
B0345.402328
B0345.402328
Plastic
87.0
22.5
27.5
38.5
48.5
48
28
6.6
6
14
9.0
800
425
0.0400
Yes
39269099
31.12.2099
98% availability of produ...
54
B0345.402333
B0345.402333
Plastic
96.0
22.5
32.5
38.5
57.5
48
28
6.6
6
14
9.0
850
175
0.0429
Yes
39269099
31.12.2099
98% availability of produ...
54
B0345.452525
B0345.452525
Plastic
87.0
25.0
25.0
43.5
43.5
48
28
6.6
6
14
9.0
750
450
0.0471
Yes
39269099
31.12.2099
98% availability of produ...
54
B0345.452528
B0345.452528
Plastic
92.0
25.0
27.5
43.5
48.5
48
28
6.6
6
14
9.0
800
245
0.0468
Yes
39269099
31.12.2099
98% availability of produ...
54
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청