카탈로그: Blohm
생성됨: 16.10.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0100 - Hexagon nuts thin DIN 439
Blohm
Machine devices, jig devices
Screws, nuts and washers
Powered by
CAD모델 선택
{blohm/maschinen_und_vorrichtungselemente/schrauben_muttern_und_scheiben/07212.prj},{NB=B0100.106},{BESTBLOHM=B0100.106},{SS=A2},{MATERIAL=Edelstahl},{GEWINDE=Rechtsgewinde},{OBFG=blank},{D=M 6},{H=3.2},{E=11.05},{SW=10},{GEW=0.0013},{BS=Infotext},{NORM=Normenübersicht},{ROHS=Yes},{ZTN=73181600},{EAN=MIN},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{ST=0.000},{TYP=1.000},{NDM=6.000},{FARBE=Edelstahl},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.},{TYP1=46}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BESTBLOHM
Order No.
ⁿ/ₐ
SS
Steel code
ⁿ/ₐ
MATERIAL
Main material
ⁿ/ₐ
GEWINDE
Thread version
ⁿ/ₐ
OBFG
Surface finish body
ⁿ/ₐ
D
Thread
[mm]
H
Height
[mm]
E
Side-to-side dimension
[mm]
SW
Width across flats
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
B0100.05
B0100.05
-
Steel
Right-hand thread
galvanised
M 5
2.7
8.79
8
0.0007
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0100.06
B0100.06
-
Steel
Right-hand thread
galvanised
M 6
3.2
11.05
10
0.0014
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0100.006
B0100.006
-
Steel
Right-hand thread
galvanised
M 6 x 0,75
3.2
11.05
10
0.0014
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0100.08
B0100.08
-
Steel
Right-hand thread
galvanised
M 8
4.0
14.38
13
0.0026
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0100.008
B0100.008
-
Steel
Right-hand thread
galvanised
M 8 x 1
4.0
14.38
13
0.0026
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0100.10
B0100.10
-
Steel
Right-hand thread
galvanised
M 10
5.0
18.90
17
0.0064
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0100.103
B0100.103
-
Steel
Right-hand thread
galvanised
M 10 x 1
5.0
18.90
17
0.0061
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0100.104
B0100.104
-
Steel
Right-hand thread
galvanised
M 10 x 1,25
5.0
18.90
17
0.0062
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0100.12
B0100.12
-
Steel
Right-hand thread
galvanised
M 12
6.0
21.10
19
0.0090
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0100.123
B0100.123
-
Steel
Right-hand thread
galvanised
M 12 x 1,25
6.0
21.10
19
0.0091
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0100.124
B0100.124
-
Steel
Right-hand thread
galvanised
M 12 x 1,5
6.0
21.10
19
0.0087
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0100.14
B0100.14
-
Steel
Right-hand thread
galvanised
M 14
7.0
24.49
22
0.0136
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0100.16
B0100.16
-
Steel
Right-hand thread
galvanised
M 16
8.0
26.76
24
0.0175
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0100.163
B0100.163
-
Steel
Right-hand thread
galvanised
M 16 x 1,5
8.0
26.76
24
0.0175
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0100.183
B0100.183
-
Steel
Right-hand thread
galvanised
M 18 x 1,5
9.0
29.56
27
0.0239
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0100.20
B0100.20
-
Steel
Right-hand thread
galvanised
M 20
10.0
32.95
30
0.0329
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0100.203
B0100.203
-
Steel
Right-hand thread
galvanised
M 20 x 1,5
10.0
32.95
30
0.0327
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0100.223
B0100.223
-
Steel
Right-hand thread
galvanised
M 22 x 1,5
10.0
36.90
32
0.0379
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0100.24
B0100.24
-
Steel
Right-hand thread
galvanised
M 24
12.0
39.55
36
0.0571
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0100.30
B0100.30
-
Steel
Right-hand thread
galvanised
M 30
15.0
50.85
46
0.1245
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0100.061
B0100.061
-
Steel
Left-hand thread
galvanised
M 6
3.2
11.05
10
0.0013
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0100.081
B0100.081
-
Steel
Left-hand thread
galvanised
M 8
4.0
14.38
13
0.0028
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0100.101
B0100.101
-
Steel
Left-hand thread
galvanised
M 10
5.0
18.90
17
0.0063
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0100.1031
B0100.1031
-
Steel
Left-hand thread
galvanised
M 10 x 1
5.0
18.90
17
0.0066
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0100.1041
B0100.1041
-
Steel
Left-hand thread
galvanised
M 10 x 1,25
5.0
18.90
17
0.0064
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청