카탈로그: Blohm
생성됨: 16.10.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0124 - Socket Head Screws DIN 912 / DIN EN ISO 4762, steel or stainless steel
Blohm
Machine devices, jig devices
Screws, nuts and washers
Powered by
CAD모델 선택
{blohm/maschinen_und_vorrichtungselemente/schrauben_muttern_und_scheiben/07160.prj},{NB=B0124.308X35},{BESTBLOHM=B0124.308X35},{OBFG=blank},{MATERIAL=Stahl},{FARBEG=schwarz},{SS=-},{FESTKL=10.9},{D=M 8},{L=35},{LS=0.00},{LG=3.75},{B=28},{DK=13.0},{K=8},{SW=6.0},{GEW=0.0172},{BS=Infotext},{NORM=Normenübersicht},{SCHOB=Technischer Hinweis},{ROHS=Yes},{ZTN=73181520},{EAN=MIN},{FILTER=KIPP,KIPP_USA,NORELEM,BLOHM,},{NDM=8},{VAR=1},{AUSF=schwarz},{E=MIN},{EOL=31.12.2099},{STDLZ=98}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BESTBLOHM
Order No.
ⁿ/ₐ
OBFG
Surface finish body
ⁿ/ₐ
MATERIAL
Main material
ⁿ/ₐ
FARBEG
Main colour
ⁿ/ₐ
SS
Steel key
ⁿ/ₐ
FESTKL
Grade
ⁿ/ₐ
D
Thread
ⁿ/ₐ
L
Length
[mm]
LS
Ls min.
[mm]
LG
Lg max.
[mm]
DK
Diameter
[mm]
K
Head height
[mm]
SW
Width across flats
[mm]
GEW
Approx. weight
[kg]
SCHOB
Schraubenoberfläche
ⁿ/ₐ
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
E
width
[mm]
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
B0124.03X10
B0124.03X10
bright
Steel
black
-
8.8
M 3
10
0.00
1.50
5.5
3
2.5
0.0008
Technischer Hinweis
Yes
73181568
31.12.2099
98
B0124.03X12
B0124.03X12
bright
Steel
black
-
8.8
M 3
12
0.00
1.50
5.5
3
2.5
0.0010
Technischer Hinweis
Yes
73181568
31.12.2099
98
B0124.03X16
B0124.03X16
bright
Steel
black
-
8.8
M 3
16
0.00
1.50
5.5
3
2.5
0.0012
Technischer Hinweis
Yes
73181568
31.12.2099
98
B0124.03X18
B0124.03X18
bright
Steel
black
-
8.8
M 3
18
0.00
1.50
5.5
3
2.5
0.0014
Technischer Hinweis
Yes
73181568
31.12.2099
98
B0124.03X20
B0124.03X20
bright
Steel
black
-
8.8
M 3
20
0.00
1.50
5.5
3
2.5
0.0015
Technischer Hinweis
Yes
73181568
31.12.2099
98
B0124.03X25
B0124.03X25
bright
Steel
black
-
8.8
M 3
25
4.50
7.00
5.5
3
2.5
0.0016
Technischer Hinweis
Yes
73181568
31.12.2099
98
B0124.04X10
B0124.04X10
bright
Steel
black
-
8.8
M 4
10
0.00
2.10
7.0
4
3.0
0.0017
Technischer Hinweis
Yes
73181520
31.12.2099
98
B0124.04X12
B0124.04X12
bright
Steel
black
-
8.8
M 4
12
0.00
2.10
7.0
4
3.0
0.0018
Technischer Hinweis
Yes
73181520
31.12.2099
98
B0124.04X16
B0124.04X16
bright
Steel
black
-
8.8
M 4
16
0.00
2.10
7.0
4
3.0
0.0021
Technischer Hinweis
Yes
73181520
31.12.2099
98
B0124.04X18
B0124.04X18
bright
Steel
black
-
8.8
M 4
18
0.00
2.10
7.0
4
3.0
0.0023
Technischer Hinweis
Yes
73181520
31.12.2099
98
B0124.04X20
B0124.04X20
bright
Steel
black
-
8.8
M 4
20
0.00
2.10
7.0
4
3.0
0.0024
Technischer Hinweis
Yes
73181520
31.12.2099
98
B0124.04X25
B0124.04X25
bright
Steel
black
-
8.8
M 4
25
0.00
2.10
7.0
4
3.0
0.0028
Technischer Hinweis
Yes
73181520
31.12.2099
98
B0124.05X10
B0124.05X10
bright
Steel
black
-
8.8
M 5
10
0.00
2.40
8.0
5
4.0
0.0029
Technischer Hinweis
Yes
73181520
31.12.2099
98
B0124.05X12
B0124.05X12
bright
Steel
black
-
8.8
M 5
12
0.00
2.40
8.0
5
4.0
0.0031
Technischer Hinweis
Yes
73181520
31.12.2099
98
B0124.05X16
B0124.05X16
bright
Steel
black
-
8.8
M 5
16
0.00
2.40
8.0
5
4.0
0.0035
Technischer Hinweis
Yes
73181520
31.12.2099
98
B0124.05X18
B0124.05X18
bright
Steel
black
-
8.8
M 5
18
0.00
2.40
8.0
5
4.0
0.0038
Technischer Hinweis
Yes
73181520
31.12.2099
98
B0124.05X20
B0124.05X20
bright
Steel
black
-
8.8
M 5
20
0.00
2.40
8.0
5
4.0
0.0041
Technischer Hinweis
Yes
73181520
31.12.2099
98
B0124.05X25
B0124.05X25
bright
Steel
black
-
8.8
M 5
25
0.00
2.40
8.0
5
4.0
0.0047
Technischer Hinweis
Yes
73181520
31.12.2099
98
B0124.05X30
B0124.05X30
bright
Steel
black
-
8.8
M 5
30
4.00
8.00
8.0
5
4.0
0.0055
Technischer Hinweis
Yes
73181520
31.12.2099
98
B0124.05X40
B0124.05X40
bright
Steel
black
-
8.8
M 5
40
9.00
13.00
8.0
5
4.0
0.0068
Technischer Hinweis
Yes
73181520
31.12.2099
98
B0124.06X10
B0124.06X10
bright
Steel
black
-
8.8
M 6
10
0.00
3.00
10.0
6
5.0
0.0044
Technischer Hinweis
Yes
73181520
31.12.2099
98
B0124.06X12
B0124.06X12
bright
Steel
black
-
8.8
M 6
12
0.00
3.00
10.0
6
5.0
0.0048
Technischer Hinweis
Yes
73181520
31.12.2099
98
B0124.06X16
B0124.06X16
bright
Steel
black
-
8.8
M 6
16
0.00
3.00
10.0
6
5.0
0.0055
Technischer Hinweis
Yes
73181520
31.12.2099
98
B0124.06X18
B0124.06X18
bright
Steel
black
-
8.8
M 6
18
0.00
3.00
10.0
6
5.0
0.0058
Technischer Hinweis
Yes
73181520
31.12.2099
98
B0124.06X20
B0124.06X20
bright
Steel
black
-
8.8
M 6
20
0.00
3.00
10.0
6
5.0
0.0061
Technischer Hinweis
Yes
73181520
31.12.2099
98
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청