카탈로그: Blohm
생성됨: 16.10.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0131 - Thommy bars with fixed or sliding T-bar, DIN 6305 or DIN 6307
Blohm
Machine devices, jig devices
Screws, nuts and washers
Powered by
CAD모델 선택
{blohm/maschinen_und_vorrichtungselemente/schrauben_muttern_und_scheiben/06140.prj},{NB=B0131.120_(0)},{BESTBLOHM=B0131.120},{AUSF=fester Knebel},{LX=0},{D1=M 20},{D2=30},{D3=16},{L1=40},{L2=95},{L3=140},{GEW=0.5865},{BS=Infotext},{ROHS=Yes},{ZTN=73181600},{EAN=MIN},{FILTER=NORELEM,KIPP,KIPP_USA,BLOHM},{NDM=20},{EX=11.20},{FR=0.000},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
LINA
BOM
BESTBLOHM
Order No.
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
D1
threaded hole
[mm]
D3
diameter of toggle
[mm]
L1
depth of threaded hole
[mm]
L2
Length
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
LY
[mm]
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
B0131.110
B0131.110
fixed T-bar
M 10
8
20
60
0.1268
Yes
73181600
0.000
31.12.2099
98% Warenverfügbarkeit. N...
B0131.112
B0131.112
fixed T-bar
M 12
10
25
70
0.1930
Yes
73181600
0.000
31.12.2099
98% Warenverfügbarkeit. N...
B0131.116
B0131.116
fixed T-bar
M 16
12
35
85
0.3227
Yes
73181600
0.000
31.12.2099
98% Warenverfügbarkeit. N...
B0131.120
B0131.120
fixed T-bar
M 20
16
40
95
0.5865
Yes
73181600
0.000
31.12.2099
98% Warenverfügbarkeit. N...
B0131.210
B0131.210
sliding T-bar
M 10
8
20
60
0.1118
Yes
73181600
46.000
31.12.2099
98% Warenverfügbarkeit. N...
B0131.212
B0131.212
sliding T-bar
M 12
10
25
70
0.1798
Yes
73181600
60.000
31.12.2099
98% Warenverfügbarkeit. N...
B0131.216
B0131.216
sliding T-bar
M 16
13
35
85
0.3280
Yes
73181600
72.000
31.12.2099
98% Warenverfügbarkeit. N...
B0131.220
B0131.220
sliding T-bar
M 20
16
40
95
0.5826
Yes
73181600
82.000
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청