카탈로그: Blohm
생성됨: 16.10.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0138 - Threaded inserts with internal thread, self-locking
Blohm
Machine devices, jig devices
Threaded Inserts
Powered by
CAD모델 선택
{blohm/maschinen_und_vorrichtungselemente/gewindeeinsaetze/07663.prj},{NB=B0138.106},{BESTBLOHM=B0138.106},{D1=M 6},{D2=M 10 x 1,25},{L1=5},{L=10},{EB=8.8},{ES=10.3},{EG=M 10 x 1,25},{ET=11.5},{AB=7.5},{AT=4.8},{BESTEW=07660-806},{GEW=0.0028},{INFO=Info},{BS=Infotext},{ROHS=Yes},{ZTN=73181900},{EAN=MIN},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{NDM1=10},{P1=1.250},{NDM2=6},{ZGT=Arretierkeil},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
LINA
BOM
BESTBLOHM
Order No.
ⁿ/ₐ
D1
Internal thread
[mm]
D2
External thread
[mm]
L1
Length
[mm]
L
Length
[mm]
EB
Installation: drill Ø
[mm]
ES
Installation: countersunk Ø +0.25
[mm]
EG
Installation: screw tab
[mm]
ET
Installation: min. thread depth
[mm]
AB
Removal drill Ø
[mm]
AT
Removal depth of boring
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
B0138.105
B0138.105
M 5
M 8
4
8
6.9
8.3
M 8
9.5
5.5
4.0
0.0012
Yes
73181900
31.12.2099
98% Warenverfügbarkeit. N...
B0138.106
B0138.106
M 6
M 10 x 1,25
5
10
8.8
10.3
M 10 x 1,25
11.5
7.5
4.8
0.0028
Yes
73181900
31.12.2099
98% Warenverfügbarkeit. N...
B0138.108
B0138.108
M 8
M 12 x 1,25
6
12
10.8
12.3
M 12 x 1,25
13.5
9.5
4.8
0.0043
Yes
73181900
31.12.2099
98% Warenverfügbarkeit. N...
B0138.110
B0138.110
M 10
M 14 x 1,5
7
14
12.8
14.3
M 14 x 1,5
15.5
11.5
4.8
0.0062
Yes
73181900
31.12.2099
98% Warenverfügbarkeit. N...
B0138.112
B0138.112
M 12
M 16 x 1,5
8
16
14.8
16.3
M 16 x 1,5
17.5
13.5
4.8
0.0084
Yes
73181900
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청