카탈로그: Blohm
생성됨: 16.10.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0134 - Threaded inserts reinforced
Blohm
Machine devices, jig devices
Threaded Inserts
Powered by
CAD모델 선택
{blohm/maschinen_und_vorrichtungselemente/gewindeeinsaetze/07661.prj},{NB=B0134.24X2},{BESTBLOHM=B0134.24X2},{MATERIAL=Stahl},{D1=M 24 x 2},{D2=M 33 x 2},{L=33},{EB=31.0},{ES=33.3},{EG=M 33 x 2},{ET=37.5},{AB=28.8},{AT=6.4},{BESTEW=07661-824},{GEW=0.0909},{INFO=Info},{BS=Infotext},{ROHS=Yes},{ZTN=73181900},{EAN=MIN},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{NDM1=33.000},{NDM2=24.000},{P1=2.000},{ST=2.000},{ST1=2.000},{ZGT=Arretierkeil},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BESTBLOHM
Order No.
ⁿ/ₐ
MATERIAL
Main
ⁿ/ₐ
D1
Internal thread
ⁿ/ₐ
D2
External thread
ⁿ/ₐ
L
Length
[mm]
EB
Installation: drill Ø
[mm]
ES
Installation: countersunk Ø +0.25
[mm]
EG
Installation: screw tab
ⁿ/ₐ
ET
Installation: min. thread depth
[mm]
AB
Removal drill Ø
[mm]
AT
Removal depth of boring
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
B0134.04
B0134.04
Steel
M 4
M 8
8
6.9
8.3
M 8
9.5
5.5
4.0
0.0016
Yes
73181900
31.12.2099
98% Warenverfügbarkeit. N...
B0134.05
B0134.05
Steel
M 5
M 10 x 1,25
10
8.8
10.3
M 10 x 1,25
12.5
7.5
4.8
0.0035
Yes
73181900
31.12.2099
98% Warenverfügbarkeit. N...
B0134.06
B0134.06
Steel
M 6
M 12 x 1,25
12
10.8
12.3
M 12 x 1,25
14.5
9.5
4.8
0.0064
Yes
73181900
31.12.2099
98% Warenverfügbarkeit. N...
B0134.08
B0134.08
Steel
M 8
M 14 x 1,5
14
12.8
14.3
M 14 x 1,5
16.5
11.5
4.8
0.0091
Yes
73181900
31.12.2099
98% Warenverfügbarkeit. N...
B0134.08X1
B0134.08X1
Steel
M 8 x 1
M 14 x 1,5
14
12.8
14.3
M 14 x 1,5
16.5
11.5
4.8
0.0090
Yes
73181900
31.12.2099
98% Warenverfügbarkeit. N...
B0134.10
B0134.10
Steel
M 10
M 16 x 1,5
16
14.8
16.3
M 16 x 1,5
18.5
13.5
4.8
0.0127
Yes
73181900
31.12.2099
98% Warenverfügbarkeit. N...
B0134.10X125
B0134.10X125
Steel
M 10 x 1,25
M 16 x 1,5
16
14.8
16.3
M 16 x 1,5
18.5
13.5
4.8
0.0126
Yes
73181900
31.12.2099
98% Warenverfügbarkeit. N...
B0134.12
B0134.12
Steel
M 12
M 18 x 1,5
18
16.8
18.3
M 18 x 1,5
20.5
15.5
4.8
0.0171
Yes
73181900
31.12.2099
98% Warenverfügbarkeit. N...
B0134.12X125
B0134.12X125
Steel
M 12 x 1,25
M 18 x 1,5
18
16.8
18.3
M 18 x 1,5
20.5
15.5
4.8
0.0164
Yes
73181900
31.12.2099
98% Warenverfügbarkeit. N...
B0134.14
B0134.14
Steel
M 14
M 20 x 1,5
20
18.8
20.3
M 20 x 1,5
22.5
17.5
4.8
0.0221
Yes
73181900
31.12.2099
98% Warenverfügbarkeit. N...
B0134.14X15
B0134.14X15
Steel
M 14 x 1,5
M 20 x 1,5
20
18.8
20.3
M 20 x 1,5
22.5
17.5
4.8
0.0212
Yes
73181900
31.12.2099
98% Warenverfügbarkeit. N...
B0134.16
B0134.16
Steel
M 16
M 22 x 1,5
22
20.7
22.3
M 22 x 1,5
24.5
17.8
6.4
0.0266
Yes
73181900
31.12.2099
98% Warenverfügbarkeit. N...
B0134.16X15
B0134.16X15
Steel
M 16 x 1,5
M 22 x 1,5
22
20.7
22.3
M 22 x 1,5
24.5
17.8
6.4
0.0258
Yes
73181900
31.12.2099
98% Warenverfügbarkeit. N...
B0134.18X15
B0134.18X15
Steel
M 18 x 1,5
M 24 x 1,5
24
22.5
24.3
M 24 x 1,5
26.5
19.8
6.4
0.0309
Yes
73181900
31.12.2099
98% Warenverfügbarkeit. N...
B0134.20
B0134.20
Steel
M 20
M 30 x 2
30
28.0
30.3
M 30 x 2
34.5
25.8
6.4
0.0824
Yes
73181900
31.12.2099
98% Warenverfügbarkeit. N...
B0134.20X15
B0134.20X15
Steel
M 20 x 1,5
M 30 x 2
30
28.0
30.3
M 30 x 2
34.5
25.8
6.4
0.0790
Yes
73181900
31.12.2099
98% Warenverfügbarkeit. N...
B0134.22X15
B0134.22X15
Steel
M 22 x 1,5
M 32 x 2
32
30.0
32.3
M 32 x 2
36.5
27.8
6.4
0.0913
Yes
73181900
31.12.2099
98% Warenverfügbarkeit. N...
B0134.24
B0134.24
Steel
M 24
M 33 x 2
33
31.0
33.3
M 33 x 2
37.5
28.8
6.4
0.0949
Yes
73181900
31.12.2099
98% Warenverfügbarkeit. N...
B0134.24X2
B0134.24X2
Steel
M 24 x 2
M 33 x 2
33
31.0
33.3
M 33 x 2
37.5
28.8
6.4
0.0909
Yes
73181900
31.12.2099
98% Warenverfügbarkeit. N...
B0134.104
B0134.104
Stainless steel
M 4
M 8
8
6.9
8.3
M 8
9.5
5.5
4.0
0.0017
Yes
73181900
31.12.2099
98% Warenverfügbarkeit. N...
B0134.105
B0134.105
Stainless steel
M 5
M 10 x 1,25
10
8.8
10.3
M 10 x 1,25
12.5
7.5
4.8
0.0036
Yes
73181900
31.12.2099
98% Warenverfügbarkeit. N...
B0134.106
B0134.106
Stainless steel
M 6
M 12 x 1,25
12
10.8
12.3
M 12 x 1,25
14.5
9.5
4.8
0.0065
Yes
73181900
31.12.2099
98% Warenverfügbarkeit. N...
B0134.108
B0134.108
Stainless steel
M 8
M 14 x 1,5
14
12.8
14.3
M 14 x 1,5
16.5
11.5
4.8
0.0092
Yes
73181900
31.12.2099
98% Warenverfügbarkeit. N...
B0134.108X1
B0134.108X1
Stainless steel
M 8 x 1
M 14 x 1,5
14
12.8
14.3
M 14 x 1,5
16.5
11.5
4.8
0.0090
Yes
73181900
31.12.2099
98% Warenverfügbarkeit. N...
B0134.110
B0134.110
Stainless steel
M 10
M 16 x 1,5
16
14.8
16.3
M 16 x 1,5
18.5
13.5
4.8
0.0128
Yes
73181900
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청