카탈로그: Blohm
생성됨: 16.10.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0245 - Clamping levers internal thread, stainless steel
Blohm
Clamping levers, tension levers, cam levers
Clamping levers
Powered by
CAD모델 선택
{blohm/klemm_spannhebel_exzenterhebel/klemmhebel/06454.prj},{NB=B0245.516},{GR=5},{T=23},{D=23.0},{D1=31.0},{D2=32.0},{H=49.0},{H1=12.0},{H2=31.5},{H3=73.0},{H4=77.5},{A=110},{A1=126.0},{B=15.0},{ZZ=26},{GEW=0.3734},{EAN=MIN},{TYP=2.000},{NDM=16},{NDM1=0.0000},{TYP1=1},{TYP2=1},{TYP3=1},{XA=105.800},{XB=91.600},{XC=80.000},{XD=22.900},{XE=9.100},{XF=6.800},{XG=36.000},{XH=15.500},{XI=56.400},{XJ=0.500},{XK=367.360},{XL=56.800},{XM=11.800},{XN=15.500},{XO=71.300},{XP=4.300},{XQ=103.300},{XR=6.500},{XS=10.200},{XT=59.100},{XU=67.300},{XV=286.700},{XW=33.800},{XX=96.500},{XY=20.000},{XZ=8.000},{XA1=26.900},{XB1=6.300},{XC1=15.400},{XD1=3.900},{XE1=101.900},{XF1=13.600},{XG1=46.100},{XH1=45.700},{XI1=67.500},{XJ1=43.600},{XK1=6.400},{XL1=86.500},{XM1=1.100},{XN1=13.900},{XO1=43.100},{XP1=13.500},{XQ1=6.000},{XR1=4.000},{XS1=12.000},{XT1=0.400},{XU1=0.500},{XV1=3.000},{XW1=4.300},{XX1=1.000},{XY1=1.500},{XZ1=35.500},{XA2=13.400},{XB2=700.000},{BESTBLOHM=B0245.516}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
BOM
BESTBLOHM
Order No.
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
FARBEGK
Farbe Grundkörper
ⁿ/ₐ
GR
size
ⁿ/ₐ
X
Internal thread
ⁿ/ₐ
T
height
[mm]
D
diameter
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
H
height
[mm]
H1
height
[mm]
H2
height
[mm]
H3
height
[mm]
H4
height
[mm]
A
Length
[mm]
A1
Length
[mm]
B
width
[mm]
ZZ
No. of teeth
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
B0245.104
B0245.104
stainless steel
elektrolytisch poliert
1
M 4
9
10.0
13.0
14.0
24.5
4.0
14.5
31.0
34.0
40
47.0
7.0
16
0.0374
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0245.105
B0245.105
stainless steel
elektrolytisch poliert
1
M 5
9
10.0
13.0
14.0
24.5
4.0
14.5
31.0
34.0
40
47.0
7.0
16
0.0367
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0245.106
B0245.106
stainless steel
elektrolytisch poliert
1
M 6
9
10.0
13.0
14.0
24.5
4.0
14.5
31.0
34.0
40
47.0
7.0
16
0.0357
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0245.206
B0245.206
stainless steel
elektrolytisch poliert
2
M 6
12
13.5
18.5
19.0
28.5
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.0907
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0245.208
B0245.208
stainless steel
elektrolytisch poliert
2
M 8
12
13.5
18.5
19.0
28.5
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.0895
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0245.308
B0245.308
stainless steel
elektrolytisch poliert
3
M 8
14
16.0
21.0
22.0
37.0
10.0
24.0
54.5
58.5
80
91.0
11.0
22
0.1467
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0245.310
B0245.310
stainless steel
elektrolytisch poliert
3
M 10
14
16.0
21.0
22.0
37.0
10.0
24.0
54.5
58.5
80
91.0
11.0
22
0.1438
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0245.410
B0245.410
stainless steel
elektrolytisch poliert
4
M 10
17
19.0
27.0
27.5
43.0
10.0
27.0
63.0
67.5
95
109.0
13.0
24
0.2542
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0245.412
B0245.412
stainless steel
elektrolytisch poliert
4
M 12
17
19.0
27.0
27.5
43.0
10.0
27.0
63.0
67.5
95
109.0
13.0
24
0.2467
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0245.512
B0245.512
stainless steel
elektrolytisch poliert
5
M 12
23
23.0
31.0
32.0
49.0
12.0
31.5
73.0
77.5
110
126.0
15.0
26
0.3917
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0245.516
B0245.516
stainless steel
elektrolytisch poliert
5
M 16
23
23.0
31.0
32.0
49.0
12.0
31.5
73.0
77.5
110
126.0
15.0
26
0.3734
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0245.104153
B0245.104153
stainless steel
blasded
1
M 4
9
10.0
13.0
14.0
24.5
4.0
14.5
31.0
34.0
40
47.0
7.0
16
0.0374
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0245.105153
B0245.105153
stainless steel
blasded
1
M 5
9
10.0
13.0
14.0
24.5
4.0
14.5
31.0
34.0
40
47.0
7.0
16
0.0366
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0245.106153
B0245.106153
stainless steel
blasded
1
M 6
9
10.0
13.0
14.0
24.5
4.0
14.5
31.0
34.0
40
47.0
7.0
16
0.0362
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0245.206153
B0245.206153
stainless steel
blasded
2
M 6
12
13.5
18.5
19.0
28.5
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.0914
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0245.208153
B0245.208153
stainless steel
blasded
2
M 8
12
13.5
18.5
19.0
28.5
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.0895
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0245.308153
B0245.308153
stainless steel
blasded
3
M 8
14
16.0
21.0
22.0
37.0
10.0
24.0
54.5
58.5
80
91.0
11.0
22
0.1473
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0245.310153
B0245.310153
stainless steel
blasded
3
M 10
14
16.0
21.0
22.0
37.0
10.0
24.0
54.5
58.5
80
91.0
11.0
22
0.1437
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0245.410153
B0245.410153
stainless steel
blasded
4
M 10
17
19.0
27.0
27.5
43.0
10.0
27.0
63.0
67.5
95
109.0
13.0
24
0.2542
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0245.412153
B0245.412153
stainless steel
blasded
4
M 12
17
19.0
27.0
27.5
43.0
10.0
27.0
63.0
67.5
95
109.0
13.0
24
0.2464
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0245.512153
B0245.512153
stainless steel
blasded
5
M 12
23
23.0
31.0
32.0
49.0
12.0
31.5
73.0
77.5
110
126.0
15.0
26
0.3917
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0245.516153
B0245.516153
stainless steel
blasded
5
M 16
23
23.0
31.0
32.0
49.0
12.0
31.5
73.0
77.5
110
126.0
15.0
26
0.3734
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청